(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Mounting Flanges - Complete Sets (INCH) (U-FJA0.50)

Floating Joints - Mounting Flanges - Complete Sets (INCH) U-FJA0.50
  • Volume Discount

Mounting flanges and cylinder connectors complete Sets

  • INCH

(i)Caution

  • AFTER STOCK RUN DOWN THE SALE OF THIS PRODUCT WILL STOP. WE APOLOGIZE FOR THE INCONVENIENCE, FOR ANY FURTHER ASSISTANCE, PLEASE CONTACT US.
·Materials
Type Material Hardness Surface Treatment
U-FJAMounting Flange: 1045 Steel, Cylinder Connector: 1045 SteelBlack OxideMounting Flange: 50~55HRC, Cylinder Connector: Induction Hardened 45~50HRC
U-FJBMounting Flange: 1045 Steel, Cylinder Connector: 1045 SteelBlack OxideMounting Flange: 50~55HRC, Cylinder Connector: Induction Hardened 45~50HRC
U-FJCMounting Flange: 1045 Steel, Cylinder Connector: 1045 SteelBlack OxideMounting Flange: 50~55HRC, Cylinder Connector: Induction Hardened 45~50HRC

Floating Joints - Mounting Flanges - Complete Sets:Related Image

Floating Joints - Mounting Flanges - Complete Sets:Related Image

Specifications

Floating Joints - Mounting Flanges - Complete Sets:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-FJA0.50
Part NumberMinimum order quantityVolume DiscountDays to Ship Connector Thread Size T
(inch)
Mount Flanges Type
1 Piece(s)Available

5 Days

0.500 (1/2"-20)[Round Shape] Standard TypeStandard

Loading...

  1. 1

Example

Floating Joints - Mounting Flanges - Complete Sets:Related Image
 

Basic Information

Type Flange Type Main Body Material 1045 Carbon Steel Surface Treatment Black Oxide

Additional Products in this Category

Complementary Products

Tech Support