(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Low Hardness, Complete Sets (INCH)

Floating Joints - Low Hardness, Complete Sets (INCH)
  • Volume Discount

•Holder Type: Side Mount
For complete product overview and details on Floating Joints - Low Hardness, Complete Sets, Inch Measurements see the sections below:

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-FJCF1045 SteelBlack OxideCylinder Connector: 28~33HRC
U-FJCFS304 Stainless Steel--
U-FJCFS-C304 Stainless Steel--
U-FJCFS-H304 Stainless Steel--
Floating Joints - Low Hardness, Complete Sets:Related Image

Specifications

Floating Joints - Low Hardness, Complete Sets:Related Image

Floating Joints - Low Hardness, Complete Sets:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-FJCF0.38
U-FJCF0.50
U-FJCF0.63
U-FJCF0.75
U-FJCF-C0.38
U-FJCF-C0.50
U-FJCF-C0.63
U-FJCF-C0.75
U-FJCF-H0.38
U-FJCF-H0.50
U-FJCF-H0.63
U-FJCF-H0.75
U-FJCFS0.38
U-FJCFS0.50
U-FJCFS0.63
U-FJCFS0.75
U-FJCFS-C0.38
U-FJCFS-C0.50
U-FJCFS-C0.63
U-FJCFS-C0.75
U-FJCFS-H0.38
U-FJCFS-H0.50
U-FJCFS-H0.63
U-FJCFS-H0.75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Connector Thread Size T
(inch)
Cylinder Connector Detail Holder Type Main Body Material Surface Treatment
1 Piece(s)Available

5 Days

-Flange Type0.375 (3/8"-24)Set-[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

-Flange Type0.500 (1/2"-20)Set-[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

-Flange Type0.625 (5/8"-18)Set-[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

-Flange Type0.750 (3/4"-16)Set-[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

16 Days or more

10Cylinder Connector0.375 (3/8"-24)Connector OnlySide Mount[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

16 Days or more

10Cylinder Connector0.500 (1/2"-20)Connector OnlySide Mount[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

16 Days or more

10Cylinder Connector0.625 (5/8"-18)Connector OnlySide Mount[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

16 Days or more

10Cylinder Connector0.750 (3/4"-16)Connector OnlySide Mount[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

16 Days or more

10Flange Type0.375 (3/8"-24)Single Body of Holder-[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

16 Days or more

10Flange Type0.500 (1/2"-20)Single Body of Holder-[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

16 Days or more

10Flange Type0.625 (5/8"-18)Single Body of Holder-[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

16 Days or more

10Flange Type0.750 (3/4"-16)Single Body of Holder-[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

10Flange Type0.375 (3/8"-24)Set-[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

5 Days

10Flange Type0.500 (1/2"-20)Set-[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

5 Days

10Flange Type0.625 (5/8"-18)Set-[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

16 Days or more

10Flange Type0.750 (3/4"-16)Set-[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

16 Days or more

10Cylinder Connector0.375 (3/8"-24)Connector OnlySide Mount[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

16 Days or more

10Cylinder Connector0.500 (1/2"-20)Connector OnlySide Mount[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

16 Days or more

10Cylinder Connector0.625 (5/8"-18)Connector OnlySide Mount[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

16 Days or more

10Cylinder Connector0.750 (3/4"-16)Connector OnlySide Mount[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

16 Days or more

10Flange Type0.375 (3/8"-24)Single Body of Holder-[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

16 Days or more

10Flange Type0.500 (1/2"-20)Single Body of Holder-[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

16 Days or more

10Flange Type0.625 (5/8"-18)Single Body of Holder-[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

16 Days or more

10Flange Type0.750 (3/4"-16)Single Body of Holder-[Stainless Steel] 304 Stainless SteelNot Provided

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.