(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fulcrum Pins - Configurable, Inch

Fulcrum Pins - Configurable, Inch
  • Lead Time Reduction

•Heat Treatment: Not Hardened
•Precision: Standard Grade

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-FCBD303 Stainless Steel--
U-FCBDR303 Stainless Steel--
Stepped Screws for Rotating Joints - Inch, Configurable:Related Image

Specifications

Stepped Screws for Rotating Joints - Inch, Configurable:Related Image Stepped Screws for Rotating Joints - Inch, Configurable:Related Image

Alterations

Stepped Screws for Rotating Joints - Inch, Configurable:Related Image

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-FCBD0.19-L[0.188-0.75/0.001]-A[0.31,​0.38]-E[0.094-0.188/0.001]-F[0.13-0.28/0.01]
U-FCBD0.25-L[0.188-0.75/0.001]-A[0.38,​0.5]-E[0.094-0.188/0.001]-F[0.16-0.33/0.01]
U-FCBD0.31-L[0.188-0.75/0.001]-A[0.5,​0.63]-E[0.125-0.188/0.001]-F[0.16-0.38/0.01]
U-FCBD0.38-L[0.188-0.75/0.001]-A[0.63,​0.75,​0.88]-E[0.125-0.25/0.001]-F[0.25-0.5/0.01]
U-FCBD0.50-L[0.25-0.75/0.001]-A[0.75,​0.88,​1]-E[0.125-0.25/0.001]-F[0.31-0.63/0.01]
U-FCBDR0.19-L[0.188-0.75/0.001]-A[0.31,​0.38]-E[0.094-0.188/0.001]-F[0.13-0.28/0.01]
U-FCBDR0.25-L[0.188-0.75/0.001]-A[0.38,​0.5]-E[0.094-0.188/0.001]-F[0.16-0.33/0.01]
U-FCBDR0.31-L[0.188-0.75/0.001]-A[0.5,​0.63]-E[0.125-0.188/0.001]-F[0.16-0.38/0.01]
U-FCBDR0.38-L[0.188-0.75/0.001]-A[0.63,​0.75,​0.88]-E[0.125-0.25/0.001]-F[0.25-0.5/0.01]
U-FCBDR0.50-L[0.25-0.75/0.001]-A[0.75,​0.88,​1]-E[0.125-0.25/0.001]-F[0.31-0.63/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDrive Type Shaft Dia. D
(inch)
Head Dia.[A]
(inch)
Head Height [E]
(inch)
Length [F]
(inch)
Length [L]
(inch)
1 Piece(s)

10 Days or more

10Slotted3/160.31 ~ 0.380.094 ~ 0.1880.13 ~ 0.280.188 ~ 0.75
1 Piece(s)

10 Days or more

10Slotted1/40.38 ~ 0.50.094 ~ 0.1880.16 ~ 0.330.188 ~ 0.75
1 Piece(s)

10 Days or more

10Slotted5/160.5 ~ 0.630.125 ~ 0.1880.16 ~ 0.380.188 ~ 0.75
1 Piece(s)

10 Days or more

10Slotted3/80.63 ~ 0.880.125 ~ 0.250.25 ~ 0.50.188 ~ 0.75
1 Piece(s)

10 Days or more

10Slotted1/20.75 ~ 10.125 ~ 0.250.31 ~ 0.630.25 ~ 0.75
1 Piece(s)

10 Days or more

10Hex Head & Socket3/160.31 ~ 0.380.094 ~ 0.1880.13 ~ 0.280.188 ~ 0.75
1 Piece(s)

10 Days or more

10Hex Head & Socket1/40.38 ~ 0.50.094 ~ 0.1880.16 ~ 0.330.188 ~ 0.75
1 Piece(s)

10 Days or more

10Hex Head & Socket5/160.5 ~ 0.630.125 ~ 0.1880.16 ~ 0.380.188 ~ 0.75
1 Piece(s)

10 Days or more

10Hex Head & Socket3/80.63 ~ 0.880.125 ~ 0.250.25 ~ 0.50.188 ~ 0.75
1 Piece(s)

10 Days or more

10Hex Head & Socket1/20.75 ~ 10.125 ~ 0.250.31 ~ 0.630.25 ~ 0.75

Loading...

  1. 1

Example

Stepped Screws for Rotating Joints - Inch, Configurable:Related Image

 

 

Basic Information

Heat Treatment Not Hardened Surface Finish None Precision Standard Grade

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.