(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Hinge Pins - Low Profile, Hex Head with Shoulder (Inches).

Precision Hinge Pins - Low Profile, Hex Head with Shoulder (Inches).
  • Lead Time Reduction

•Type: Shouldered
•Mounting Method: Nut (Threaded)
•Heat Treatment: Not Hardened

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-CMSG4137 SteelBlack Oxide33~38HRC
U-SCMSG304 Stainless Steel--
Fulcrum Pins - Inch, Low Profile, Hex Socket Head:Related Image

Specifications

Fulcrum Pins - Inch, Low Profile, Hex Socket Head:Related Image
Fulcrum Pins - Inch, Low Profile, Hex Socket Head:Related Image

Alterations

Fulcrum Pins - Inch, Low Profile, Hex Socket Head:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-CMSG0.25-L[0.19,​0.25,​0.31,​0.38,​0.5]-H[0.125-1.75/0.001]
U-CMSG0.25-LC[0.188-0.5/0.001]-H[0.125-1.75/0.001]
U-CMSG0.31-L[0.19,​0.25,​0.31,​0.38,​0.5]-H[0.125-1.75/0.001]
U-CMSG0.31-LC[0.188-0.5/0.001]-H[0.125-1.75/0.001]
U-CMSG0.38-L[0.38,​0.5,​0.63,​0.75,​1]-H[0.125-2.5/0.001]
U-CMSG0.38-LC[0.375-1/0.001]-H[0.125-2.5/0.001]
U-CMSG0.50-L[0.38,​0.5,​0.63,​0.75,​1]-H[0.125-2.5/0.001]
U-CMSG0.50-LC[0.375-1/0.001]-H[0.125-2.5/0.001]
U-CMSG0.63-L[0.63,​0.75,​1]-H[0.188-3/0.001]
U-CMSG0.63-LC[0.375-1/0.001]-H[0.188-3/0.001]
U-CMSG0.75-L[0.63,​0.75,​1]-H[0.188-3.75/0.001]
U-CMSG0.75-LC[0.375-1/0.001]-H[0.188-3.75/0.001]
U-SCMSG0.25-L[0.19,​0.25,​0.31,​0.38,​0.5]-H[0.125-1.75/0.001]
U-SCMSG0.25-LC[0.188-0.5/0.001]-H[0.125-1.75/0.001]
U-SCMSG0.31-L[0.19,​0.25,​0.31,​0.38,​0.5]-H[0.125-1.75/0.001]
U-SCMSG0.31-LC[0.188-0.5/0.001]-H[0.125-1.75/0.001]
U-SCMSG0.38-L[0.38,​0.5,​0.63,​0.75,​1]-H[0.125-2.5/0.001]
U-SCMSG0.38-LC[0.375-1/0.001]-H[0.125-2.5/0.001]
U-SCMSG0.50-L[0.38,​0.5,​0.63,​0.75,​1]-H[0.125-2.5/0.001]
U-SCMSG0.50-LC[0.375-1/0.001]-H[0.125-2.5/0.001]
U-SCMSG0.63-L[0.63,​0.75,​1]-H[0.188-3/0.001]
U-SCMSG0.63-LC[0.375-1/0.001]-H[0.188-3/0.001]
U-SCMSG0.75-L[0.63,​0.75,​1]-H[0.188-3.75/0.001]
U-SCMSG0.75-LC[0.375-1/0.001]-H[0.188-3.75/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Dia. D
(inch)
Surface Finish LC Length [H]
(inch)
Length [L]
(inch)
1 Piece(s)

10 Days or more

1/4Black Oxide-0.125 ~ 1.750.19 ~ 0.5
1 Piece(s)

10 Days or more

1/4Black Oxide0.188 ~ 0.50.125 ~ 1.75-
1 Piece(s)

10 Days or more

5/16Black Oxide-0.125 ~ 1.750.19 ~ 0.5
1 Piece(s)

10 Days or more

5/16Black Oxide0.188 ~ 0.50.125 ~ 1.75-
1 Piece(s)

10 Days or more

3/8Black Oxide-0.125 ~ 2.50.38 ~ 1
1 Piece(s)

10 Days or more

3/8Black Oxide0.375 ~ 10.125 ~ 2.5-
1 Piece(s)

10 Days or more

1/2Black Oxide-0.125 ~ 2.50.38 ~ 1
1 Piece(s)

10 Days or more

1/2Black Oxide0.375 ~ 10.125 ~ 2.5-
1 Piece(s)

10 Days or more

5/8Black Oxide-0.188 ~ 30.63 ~ 1
1 Piece(s)

10 Days or more

5/8Black Oxide0.375 ~ 10.188 ~ 3-
1 Piece(s)

10 Days or more

3/4Black Oxide-0.188 ~ 3.750.63 ~ 1
1 Piece(s)

10 Days or more

3/4Black Oxide0.375 ~ 10.188 ~ 3.75-
1 Piece(s)

10 Days or more

1/4None-0.125 ~ 1.750.19 ~ 0.5
1 Piece(s)

10 Days or more

1/4None0.188 ~ 0.50.125 ~ 1.75-
1 Piece(s)

10 Days or more

5/16None-0.125 ~ 1.750.19 ~ 0.5
1 Piece(s)

10 Days or more

5/16None0.188 ~ 0.50.125 ~ 1.75-
1 Piece(s)

10 Days or more

3/8None-0.125 ~ 2.50.38 ~ 1
1 Piece(s)

10 Days or more

3/8None0.375 ~ 10.125 ~ 2.5-
1 Piece(s)

10 Days or more

1/2None-0.125 ~ 2.50.38 ~ 1
1 Piece(s)

10 Days or more

1/2None0.375 ~ 10.125 ~ 2.5-
1 Piece(s)

10 Days or more

5/8None-0.188 ~ 30.63 ~ 1
1 Piece(s)

10 Days or more

5/8None0.375 ~ 10.188 ~ 3-
1 Piece(s)

10 Days or more

3/4None-0.188 ~ 3.750.63 ~ 1
1 Piece(s)

10 Days or more

3/4None0.375 ~ 10.188 ~ 3.75-

Loading...

  1. 1

Example

Fulcrum Pins - Inch, Low Profile, Hex Socket Head:Related Image
 

Basic Information

Type Shouldered Mounting Method Nut (Threaded) Heat Treatment Not Hardened

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.