(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Hinge Pins - Straight, Both Ends Internally Threaded (Inches).

Precision Hinge Pins - Straight, Both Ends Internally Threaded (Inches).
  • Lead Time Reduction

•Type: Straight
•Mounting Method: Tapped

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-CLBM1045 SteelBlack Oxide-
U-CLBHM1045 SteelBlack Oxide40~45HRC
U-SCLBM304 Stainless Steel--
Precision Pivot Pins - Inch, Straight, Both Ends Tapped:Related Image

Specifications

Precision Pivot Pins - Inch, Straight, Both Ends Tapped:Related Image
Precision Pivot Pins - Inch, Straight, Both Ends Tapped:Related Image

Alterations

Precision Pivot Pins - Inch, Straight, Both Ends Tapped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-CLBHM0.25-L[0.75-4/0.001]
U-CLBHM0.38-L[0.75-4/0.001]
U-CLBHM0.50-L[1-5.5/0.001]
U-CLBHM0.63-L[1.25-5.5/0.001]
U-CLBHM0.75-L[1.25-5.5/0.001]
U-CLBHM1.00-L[1.5-5.5/0.001]
U-CLBM0.25-L[0.75-4/0.001]
U-CLBM0.38-L[0.75-4/0.001]
U-CLBM0.50-L[1-5.5/0.001]
U-CLBM0.63-L[1.25-5.5/0.001]
U-CLBM0.75-L[1.25-5.5/0.001]
U-CLBM1.00-L[1.5-5.5/0.001]
U-SCLBM0.25-L[0.75-4/0.001]
U-SCLBM0.38-L[0.75-4/0.001]
U-SCLBM0.50-L[1-5.5/0.001]
U-SCLBM0.63-L[1.25-5.5/0.001]
U-SCLBM0.75-L[1.25-5.5/0.001]
U-SCLBM1.00-L[1.5-5.5/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(inch)
Heat Treatment Surface Finish Length [L]
(inch)
1 Piece(s)

10 Days or more

101/4HardenedBlack Oxide0.75 ~ 4
1 Piece(s)

10 Days or more

103/8HardenedBlack Oxide0.75 ~ 4
1 Piece(s)

10 Days or more

101/2HardenedBlack Oxide1 ~ 5.5
1 Piece(s)

10 Days or more

105/8HardenedBlack Oxide1.25 ~ 5.5
1 Piece(s)

10 Days or more

103/4HardenedBlack Oxide1.25 ~ 5.5
1 Piece(s)

10 Days or more

101HardenedBlack Oxide1.5 ~ 5.5
1 Piece(s)

10 Days or more

101/4Not HardenedBlack Oxide0.75 ~ 4
1 Piece(s)

10 Days or more

103/8Not HardenedBlack Oxide0.75 ~ 4
1 Piece(s)

10 Days or more

101/2Not HardenedBlack Oxide1 ~ 5.5
1 Piece(s)

10 Days or more

105/8Not HardenedBlack Oxide1.25 ~ 5.5
1 Piece(s)

10 Days or more

103/4Not HardenedBlack Oxide1.25 ~ 5.5
1 Piece(s)

10 Days or more

101Not HardenedBlack Oxide1.5 ~ 5.5
1 Piece(s)

10 Days or more

101/4Not HardenedNone0.75 ~ 4
1 Piece(s)

10 Days or more

103/8Not HardenedNone0.75 ~ 4
1 Piece(s)

10 Days or more

101/2Not HardenedNone1 ~ 5.5
1 Piece(s)

10 Days or more

105/8Not HardenedNone1.25 ~ 5.5
1 Piece(s)

10 Days or more

103/4Not HardenedNone1.25 ~ 5.5
1 Piece(s)

10 Days or more

101Not HardenedNone1.5 ~ 5.5

Loading...

  1. 1

Example

Precision Pivot Pins - Inch, Straight, Both Ends Tapped:Related Image
 

Basic Information

Type Straight Mounting Method Tapped

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.