(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Hinge Pins - Flanged, Retaining Ring Groove, Standard (Inch).

Precision Hinge Pins - Flanged, Retaining Ring Groove, Standard (Inch).
  • Volume Discount

•Type: Shouldered
•Mounting Method: Retaining Ring

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-HCDG1045 SteelBlack Oxide-
U-HCDGH1045 SteelBlack Oxide40~45HRC
U-SHCDG304 Stainless Steel--
Precision Pivot Pins - Inch, Flanged, Retaining Ring Groove, Standard:Related Image

Specifications

Precision Pivot Pins - Inch, Flanged, Retaining Ring Groove, Standard:Related Image
Precision Pivot Pins - Inch, Flanged, Retaining Ring Groove, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-HCDG0.13-L0.38
U-HCDG0.13-L0.50
U-HCDG0.13-L0.63
U-HCDG0.13-L0.75
U-HCDG0.13-L1.00
U-HCDG0.19-L0.38
U-HCDG0.19-L0.50
U-HCDG0.19-L0.63
U-HCDG0.19-L0.75
U-HCDG0.19-L1.00
U-HCDG0.25-L0.63
U-HCDG0.25-L0.75
U-HCDG0.25-L1.00
U-HCDG0.25-L1.25
U-HCDG0.25-L1.50
U-HCDG0.38-L0.75
U-HCDG0.38-L1.00
U-HCDG0.38-L1.25
U-HCDG0.38-L1.50
U-HCDG0.38-L1.75
U-HCDG0.50-L1.00
U-HCDG0.50-L1.25
U-HCDG0.50-L1.50
U-HCDG0.50-L1.75
U-HCDG0.50-L2.00
U-HCDGH0.13-L0.38
U-HCDGH0.13-L0.50
U-HCDGH0.13-L0.63
U-HCDGH0.13-L0.75
U-HCDGH0.13-L1.00
U-HCDGH0.19-L0.38
U-HCDGH0.19-L0.50
U-HCDGH0.19-L0.63
U-HCDGH0.19-L0.75
U-HCDGH0.19-L1.00
U-HCDGH0.25-L0.63
U-HCDGH0.25-L0.75
U-HCDGH0.25-L1.00
U-HCDGH0.25-L1.25
U-HCDGH0.25-L1.50
U-HCDGH0.38-L0.75
U-HCDGH0.38-L1.00
U-HCDGH0.38-L1.25
U-HCDGH0.38-L1.50
U-HCDGH0.38-L1.75
U-HCDGH0.50-L1.00
U-HCDGH0.50-L1.25
U-HCDGH0.50-L1.50
U-HCDGH0.50-L1.75
U-HCDGH0.50-L2.00
U-SHCDG0.13-L0.38
U-SHCDG0.13-L0.50
U-SHCDG0.13-L0.63
U-SHCDG0.13-L0.75
U-SHCDG0.13-L1.00
U-SHCDG0.19-L0.38
U-SHCDG0.19-L0.50
U-SHCDG0.19-L0.63
U-SHCDG0.19-L0.75
U-SHCDG0.19-L1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(inch)
Heat Treatment Surface Finish L Dimension
(inch)
1 Piece(s)Available

16 Days or more

101/8Not HardenedBlack Oxide3/8
1 Piece(s)Available

16 Days or more

101/8Not HardenedBlack Oxide1/2
1 Piece(s)Available

16 Days or more

101/8Not HardenedBlack Oxide5/8
1 Piece(s)Available

16 Days or more

101/8Not HardenedBlack Oxide3/4
1 Piece(s)Available

16 Days or more

101/8Not HardenedBlack Oxide1
1 Piece(s)Available

16 Days or more

103/16Not HardenedBlack Oxide3/8
1 Piece(s)Available

16 Days or more

103/16Not HardenedBlack Oxide1/2
1 Piece(s)Available

16 Days or more

103/16Not HardenedBlack Oxide5/8
1 Piece(s)Available

16 Days or more

103/16Not HardenedBlack Oxide3/4
1 Piece(s)Available

16 Days or more

103/16Not HardenedBlack Oxide1
1 Piece(s)Available

16 Days or more

101/4Not HardenedBlack Oxide5/8
1 Piece(s)Available

16 Days or more

101/4Not HardenedBlack Oxide3/4
1 Piece(s)Available

16 Days or more

101/4Not HardenedBlack Oxide1
1 Piece(s)Available

16 Days or more

101/4Not HardenedBlack Oxide1-1/4
1 Piece(s)Available

16 Days or more

101/4Not HardenedBlack Oxide1-1/2
1 Piece(s)Available

16 Days or more

103/8Not HardenedBlack Oxide3/4
1 Piece(s)Available

16 Days or more

103/8Not HardenedBlack Oxide1
1 Piece(s)Available

16 Days or more

103/8Not HardenedBlack Oxide1-1/4
1 Piece(s)Available

16 Days or more

103/8Not HardenedBlack Oxide1-1/2
1 Piece(s)Available

16 Days or more

103/8Not HardenedBlack Oxide1-3/4
1 Piece(s)Available

16 Days or more

101/2Not HardenedBlack Oxide1
1 Piece(s)Available

16 Days or more

101/2Not HardenedBlack Oxide1-1/4
1 Piece(s)Available

16 Days or more

101/2Not HardenedBlack Oxide1-1/2
1 Piece(s)Available

16 Days or more

101/2Not HardenedBlack Oxide1-3/4
1 Piece(s)Available

16 Days or more

101/2Not HardenedBlack Oxide2
1 Piece(s)Available

16 Days or more

101/8HardenedBlack Oxide3/8
1 Piece(s)Available

16 Days or more

101/8HardenedBlack Oxide1/2
1 Piece(s)Available

16 Days or more

101/8HardenedBlack Oxide5/8
1 Piece(s)Available

16 Days or more

101/8HardenedBlack Oxide3/4
1 Piece(s)Available

16 Days or more

101/8HardenedBlack Oxide1
1 Piece(s)Available

16 Days or more

103/16HardenedBlack Oxide3/8
1 Piece(s)Available

16 Days or more

103/16HardenedBlack Oxide1/2
1 Piece(s)Available

16 Days or more

103/16HardenedBlack Oxide5/8
1 Piece(s)Available

16 Days or more

103/16HardenedBlack Oxide3/4
1 Piece(s)Available

16 Days or more

103/16HardenedBlack Oxide1
1 Piece(s)Available

16 Days or more

101/4HardenedBlack Oxide5/8
1 Piece(s)Available

16 Days or more

101/4HardenedBlack Oxide3/4
1 Piece(s)Available

16 Days or more

101/4HardenedBlack Oxide1
1 Piece(s)Available

16 Days or more

101/4HardenedBlack Oxide1-1/4
1 Piece(s)Available

16 Days or more

101/4HardenedBlack Oxide1-1/2
1 Piece(s)Available

16 Days or more

103/8HardenedBlack Oxide3/4
1 Piece(s)Available

16 Days or more

103/8HardenedBlack Oxide1
1 Piece(s)Available

16 Days or more

103/8HardenedBlack Oxide1-1/4
1 Piece(s)Available

16 Days or more

103/8HardenedBlack Oxide1-1/2
1 Piece(s)Available

16 Days or more

103/8HardenedBlack Oxide1-3/4
1 Piece(s)Available

16 Days or more

101/2HardenedBlack Oxide1
1 Piece(s)Available

16 Days or more

101/2HardenedBlack Oxide1-1/4
1 Piece(s)Available

16 Days or more

101/2HardenedBlack Oxide1-1/2
1 Piece(s)Available

16 Days or more

101/2HardenedBlack Oxide1-3/4
1 Piece(s)Available

16 Days or more

101/2HardenedBlack Oxide2
1 Piece(s)Available

16 Days or more

101/8Not HardenedNone3/8
1 Piece(s)Available

16 Days or more

101/8Not HardenedNone1/2
1 Piece(s)Available

16 Days or more

101/8Not HardenedNone5/8
1 Piece(s)Available

16 Days or more

101/8Not HardenedNone3/4
1 Piece(s)Available

16 Days or more

101/8Not HardenedNone1
1 Piece(s)Available

16 Days or more

103/16Not HardenedNone3/8
1 Piece(s)Available

16 Days or more

103/16Not HardenedNone1/2
1 Piece(s)Available

16 Days or more

103/16Not HardenedNone5/8
1 Piece(s)Available

16 Days or more

103/16Not HardenedNone3/4
1 Piece(s)Available

16 Days or more

103/16Not HardenedNone1

Loading...

Example

Precision Pivot Pins - Inch, Flanged, Retaining Ring Groove, Standard:Related Image
 

Basic Information

Type Shouldered Mounting Method Retaining Ring

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.