(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blocks for Adjusting Bolts - Top Mount, Inch

Blocks for Adjusting Bolts - Top Mount, Inch
  • Lead Time Reduction

•Material: 1018 Carbon Steel
•Dimension H Dimension, Selectable/configurable: H Dimension Selectable

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-AJKCJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Black Oxide-
U-AJKCMJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Electroless Nickel Plating-
Blocks for Adjusting Bolts - Top Mount:Related Image

Specifications

Blocks for Adjusting Bolts - Top Mount:Related Image
Blocks for Adjusting Bolts - Top Mount:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AJKC0.25-H[0.38,​0.5,​0.63,​0.75,​1]
U-AJKC0.31-H[0.5,​0.63,​0.75,​1]
U-AJKC0.38-H[0.5,​0.63,​0.75,​1]
U-AJKC0.50-H[0.75,​1]
U-AJKC8-H[0.38,​0.5,​0.63]
U-AJKC10-H[0.38,​0.5,​0.63]
U-AJKCM0.25-H[0.38,​0.5,​0.63,​0.75,​1]
U-AJKCM0.31-H[0.5,​0.63,​0.75,​1]
U-AJKCM0.38-H[0.5,​0.63,​0.75,​1]
U-AJKCM0.50-H[0.75,​1]
U-AJKCM8-H[0.38,​0.5,​0.63]
U-AJKCM10-H[0.38,​0.5,​0.63]
Part NumberMinimum order quantityVolume DiscountDays to Ship Surface Treatment No.(d)
(inch)
Height H
(inch)
1 Piece(s)

9 Days or more

Black Oxide0.25(1/4-20)0.38 ~ 1
1 Piece(s)

9 Days or more

Black Oxide0.31(5/16-18)0.5 ~ 1
1 Piece(s)

9 Days or more

Black Oxide0.38(3/8-16)0.5 ~ 1
1 Piece(s)

9 Days or more

Black Oxide0.5(1/2-13)0.75 ~ 1
1 Piece(s)

9 Days or more

Black Oxide8(#8/32)0.38 ~ 0.63
1 Piece(s)

9 Days or more

Black Oxide10(#10-32)0.38 ~ 0.63
1 Piece(s)

10 Days or more

Electroless Nickel Plating0.25(1/4-20)0.38 ~ 1
1 Piece(s)

10 Days or more

Electroless Nickel Plating0.31(5/16-18)0.5 ~ 1
1 Piece(s)

10 Days or more

Electroless Nickel Plating0.38(3/8-16)0.5 ~ 1
1 Piece(s)

10 Days or more

Electroless Nickel Plating0.5(1/2-13)0.75 ~ 1
1 Piece(s)

10 Days or more

Electroless Nickel Plating8(#8/32)0.38 ~ 0.63
1 Piece(s)

10 Days or more

Electroless Nickel Plating10(#10-32)0.38 ~ 0.63

Loading...

  1. 1

Example

Blocks for Adjusting Bolts - Top Mount:Related Image
 

Basic Information

Material 1018 Carbon Steel H Dimension, Selectable/configurable H Dimension Selectable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.