(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Bolts - Urethane Tip (Inches).

·Materials
Type Material Hardness Surface Treatment
U-USSMain Body: Alloy Steel, Pad: UrethaneMain Body: Bright ChromateMain Body: SAE Grade8, Pade: Shore 90
U-USUSMain Body: 304 Stainless Steel, Pad: urethane-Pad: Shore 90
Stopper Bolts with Bumpers - Straight:Related Image

Specifications

Stopper Bolts with Bumpers - Straight:Related Image
Stopper Bolts with Bumpers - Straight:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-USS0.25-L0.75
U-USS0.25-L1.00
U-USS0.25-L1.25
U-USS0.31-L1.00
U-USS0.31-L1.50
U-USS0.31-L1.75
U-USS0.38-L1.25
U-USS0.38-L1.75
U-USS0.38-L2.00
U-USS0.50-L1.50
U-USS0.50-L2.00
U-USS8-L0.50
U-USS8-L0.63
U-USS8-L0.75
U-USS10-L0.63
U-USS10-L0.75
U-USS10-L1.00
U-USUS0.25-L0.75
U-USUS0.25-L1.00
U-USUS0.25-L1.25
U-USUS0.31-L1.00
U-USUS0.31-L1.50
U-USUS0.31-L1.75
U-USUS0.38-L1.25
U-USUS0.38-L1.75
U-USUS0.38-L2.00
U-USUS0.50-L1.50
U-USUS0.50-L2.00
U-USUS8-L0.50
U-USUS8-L0.63
U-USUS8-L0.75
U-USUS10-L0.63
U-USUS10-L0.75
U-USUS10-L1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of Bolt Bolt Surface Treatment Thread Size T
(inch)
Length L Dimension
(inch)
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate1/4-203/4
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate1/4-201
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate1/4-201-1/4
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate5/16-181
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate5/16-181-1/2
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate5/16-181-3/4
1 Piece(s)Available

14 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate3/8-161-1/4
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate3/8-161-3/4
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate3/8-162
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate1/2-131-1/2
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate1/2-132
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate#8-321/2
1 Piece(s)Available

14 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate#8-325/8
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate#8-323/4
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate#10-325/8
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate#10-323/4
1 Piece(s)Available

16 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate#10-321
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided1/4-203/4
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided1/4-201
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided1/4-201-1/4
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided5/16-181
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided5/16-181-1/2
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided5/16-181-3/4
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided3/8-161-1/4
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided3/8-161-3/4
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided3/8-162
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided1/2-131-1/2
35 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1/2-132
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided#8-321/2
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided#8-325/8
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided#8-323/4
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided#10-325/8
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided#10-323/4
1 Piece(s)Available

16 Days or more

10304 Stainless SteelNot Provided#10-321

Loading...

  1. 1

Example

Stopper Bolts with Bumpers - Straight:Related Image
 

Basic Information

Stopper Material(color) Urethane (Black)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.