(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Bolts - Hex Head and Urethane Tip (Inches).

Stopper Bolts - Hex Head and Urethane Tip (Inches).
  • Volume Discount

•Tip shape: Standard
•Stopper Frame: Straight
•Stopper Material(color): Urethane (Black)

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-USTMain Body: Alloy Steel, Pad: UrethaneMain Body: Bright ChromateMain Body: SAE Grade8, Pade: Shore 90
U-SUSTMain Body: 304 Stainless Steel, Pad: urethane-Pad: Shore 90
Stopper Bolts with Bumpers - Shoulder:Related Image

Specifications

Stopper Bolts with Bumpers - Shoulder:Related Image
Stopper Bolts with Bumpers - Shoulder:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SUST0.25-L1.00
U-SUST0.25-L1.25
U-SUST0.25-L1.50
U-SUST0.31-L1.00
U-SUST0.31-L1.50
U-SUST0.31-L2.00
U-SUST0.38-L1.25
U-SUST0.38-L1.75
U-SUST0.38-L2.25
U-SUST0.50-L1.50
U-SUST0.50-L2.00
U-SUST0.50-L3.00
U-SUST8-L0.63
U-SUST8-L0.75
U-SUST8-L1.00
U-SUST10-L0.75
U-SUST10-L1.00
U-SUST10-L1.25
U-UST0.25-L1.00
U-UST0.25-L1.25
U-UST0.25-L1.50
U-UST0.31-L1.00
U-UST0.31-L1.50
U-UST0.31-L2.00
U-UST0.38-L1.25
U-UST0.38-L1.75
U-UST0.38-L2.25
U-UST0.50-L1.50
U-UST0.50-L2.00
U-UST0.50-L3.00
U-UST8-L0.63
U-UST8-L0.75
U-UST8-L1.00
U-UST10-L0.75
U-UST10-L1.00
U-UST10-L1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of Bolt Bolt Surface Treatment Thread Size T
(inch)
Length L Dimension
(inch)
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided1/4-201
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided1/4-201-1/4
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided1/4-201-1/2
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided5/16-181
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided5/16-181-1/2
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided5/16-182
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided3/8-161-1/4
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided3/8-161-3/4
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided3/8-162-1/4
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided1/2-131-1/2
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided1/2-132
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided1/2-133
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided#8-325/8
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided#8-323/4
35 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided#8-321
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided#10-323/4
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided#10-321
1 Piece(s)Available

19 Days or more

10304 Stainless SteelNot Provided#10-321-1/4
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate1/4-201
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate1/4-201-1/4
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate1/4-201-1/2
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate5/16-181
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate5/16-181-1/2
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate5/16-182
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate3/8-161-1/4
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate3/8-161-3/4
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate3/8-162-1/4
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate1/2-131-1/2
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate1/2-132
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate1/2-133
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate#8-325/8
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate#8-323/4
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate#8-321
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate#10-323/4
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate#10-321
1 Piece(s)Available

19 Days or more

10Alloy Steel (SEA Grade 8)Bright Chromate#10-321-1/4

Loading...

  1. 1
 

Basic Information

Tip shape Standard Stopper Frame Straight Stopper Material(color) Urethane (Black)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.