(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Stop Pins - Urethane Contact Pad (INCH)

·Materials
Type Material Hardness Surface Treatment
U-USTEHMain Body: 1045 Steel, Pad: UrethaneMain Body: Electroless Nickel PlatingMain Body: 15~30HRC, Pad: Shore 90
U-USSTEHMain Body: 304 Stainles Stell, Pad: Urethane-Pad: Shore 90
Stop Pins - Urethane Contact Pad:Related Image

Specifications

Stop Pins - Urethane Contact Pad:Related Image
Stop Pins - Urethane Contact Pad:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-USSTEH0.25
U-USSTEH0.31
U-USSTEH0.38
U-USSTEH0.50
U-USSTEH8
U-USSTEH10
U-USTEH0.25
U-USTEH0.31
U-USTEH0.38
U-USTEH0.50
U-USTEH8
U-USTEH10
Part NumberMinimum order quantityVolume DiscountDays to Ship Head Dia. (inch) Material Hardness (metal part) Surface Treatment (Metal Part) Thread Size T(inch)
1 Piece(s)Available

96 Days or more

3/8[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided1/4-20
1 Piece(s)Available

96 Days or more

1/2[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided5/16-18
1 Piece(s)Available

96 Days or more

9/16[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided3/8-16
1 Piece(s)Available

96 Days or more

3/4[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided1/2-13
1 Piece(s)Available

96 Days or more

1/4[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided#8-32
1 Piece(s)Available

96 Days or more

5/16[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided#10-32
1 Piece(s)Available

96 Days or more

3/8[Steel] 1045 Carbon Steel15-30 HRCElectroless Nickel Plating1/4-20
1 Piece(s)Available

96 Days or more

1/2[Steel] 1045 Carbon Steel15-30 HRCElectroless Nickel Plating5/16-18
1 Piece(s)Available

96 Days or more

9/16[Steel] 1045 Carbon Steel15-30 HRCElectroless Nickel Plating3/8-16
1 Piece(s)Available

96 Days or more

3/4[Steel] 1045 Carbon Steel15-30 HRCElectroless Nickel Plating1/2-13
1 Piece(s)Available

96 Days or more

1/4[Steel] 1045 Carbon Steel15-30 HRCElectroless Nickel Plating#8-32
1 Piece(s)Available

96 Days or more

5/16[Steel] 1045 Carbon Steel15-30 HRCElectroless Nickel Plating#10-32

Loading...

  1. 1
 

Basic Information

Hardness (urethane section) Shore 90

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.