(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Fixing, Inch Measurements (Part Numbers)

Locating Pins for Jigs & Fixtures - Shouldered, Set Screw Fixing, Inch Measurements

•Shape: With Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Heat Treatment: Hardened
•Concentricity Head-shank: Precision Class φ0.01

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-ELATA4137 Steel-35~40HRC
U-ELATD4137 Steel-35~40HRC
Locating Pins for Jigs & Fixtures - Set Screw Fixing with Shoulder:Related Image

Specifications

Locating Pins for Jigs & Fixtures - Set Screw Fixing with Shoulder:Related Image
Locating Pins for Jigs & Fixtures - Set Screw Fixing with Shoulder:Related Image

Alterations

Locating Pins for Jigs & Fixtures - Set Screw Fixing with Shoulder:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ELATA0.25-P[0.125-0.25/0.001]-B[0.19-1/0.01]
U-ELATA0.31-P[0.125-0.375/0.001]-B[0.19-1.13/0.01]
U-ELATA0.38-P[0.188-0.438/0.001]-B[0.19-1.13/0.01]
U-ELATA0.50-P[0.375-0.5/0.001]-B[0.19-1.13/0.01]
U-ELATA0.63-P[0.5-0.625/0.001]-B[0.19-1.13/0.01]
U-ELATD0.25-P[0.125-0.25/0.001]-B[0.19-1/0.01]
U-ELATD0.31-P[0.125-0.375/0.001]-B[0.19-1.13/0.01]
U-ELATD0.38-P[0.188-0.438/0.001]-B[0.19-1.13/0.01]
U-ELATD0.50-P[0.375-0.5/0.001]-B[0.19-1.13/0.01]
U-ELATD0.63-P[0.5-0.625/0.001]-B[0.19-1.13/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Positioning Part Length B
(inch)
Positioning Pins Mounting Section P
(inch)
1 Piece(s)

12 Days or more

10Round0.19 ~ 10.125 ~ 0.25
1 Piece(s)

12 Days or more

10Round0.19 ~ 1.130.125 ~ 0.375
1 Piece(s)

12 Days or more

10Round0.19 ~ 1.130.188 ~ 0.438
1 Piece(s)

12 Days or more

10Round0.19 ~ 1.130.375 ~ 0.5
1 Piece(s)

12 Days or more

10Round0.19 ~ 1.130.5 ~ 0.625
1 Piece(s)

12 Days or more

10Diamond0.19 ~ 10.125 ~ 0.25
1 Piece(s)

12 Days or more

10Diamond0.19 ~ 1.130.125 ~ 0.375
1 Piece(s)

12 Days or more

10Diamond0.19 ~ 1.130.188 ~ 0.438
1 Piece(s)

12 Days or more

10Diamond0.19 ~ 1.130.375 ~ 0.5
1 Piece(s)

12 Days or more

10Diamond0.19 ~ 1.130.5 ~ 0.625

Loading...

  1. 1

Example

Locating Pins for Jigs & Fixtures - Set Screw Fixing with Shoulder:Related Image
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Tip R (B shape) Surface Treatment Plain
Heat Treatment Immersion Quenching Concentricity (Head-Shank) Precision Grade φ0.01 Head Dia. Tolerance(mm) Precision Grade 0/-0.01
Dimension Configurable Type P Dimension, B Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.