(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Nut Fixing, Precision, Inch Measurements (Part Numbers)

Locating Pins for Jigs & Fixtures - Nut Fixing, Precision, Inch Measurements

•Shape: With Shoulder
•Surface Treatment: Plain
•Head Tip Shape: Tip End R
•Shank Style: Threaded
•Heat Treatment: Hardened

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-LNNAN4137 Steel-35~40HRC
U-LNNDN4137 Steel-35~40HRC
Locating Pins for Jigs & Fixtures - Precision, Nut Fixing:Related Image

Specifications

Locating Pins for Jigs & Fixtures - Precision, Nut Fixing:Related Image
Locating Pins for Jigs & Fixtures - Precision, Nut Fixing:Related Image

Alterations

Locating Pins for Jigs & Fixtures - Precision, Nut Fixing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-LNNAN0.38-P[0.5-0.6875/0.0005]-B[0.19-1.13/0.01]-L[0.38,​0.5,​0.63]
U-LNNAN0.50-P[0.625-1/0.0005]-B[0.19-1.13/0.01]-L[0.5,​0.63,​0.75]
U-LNNAN0.63-P[1-1.25/0.0005]-B[0.19-1.13/0.01]-L[0.63,​0.75,​0.81]
U-LNNDN0.38-P[0.5-0.6875/0.0005]-B[0.19-1.13/0.01]-L[0.38,​0.5,​0.63]
U-LNNDN0.50-P[0.625-1/0.0005]-B[0.19-1.13/0.01]-L[0.5,​0.63,​0.75]
U-LNNDN0.63-P[1-1.25/0.0005]-B[0.19-1.13/0.01]-L[0.63,​0.75,​0.81]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Dimension Configurable Type Mounting Section Length L
(inch)
Positioning Part Length B
(inch)
Positioning Pins Mounting Section P
(inch)
1 Piece(s)

12 Days or more

10Round3/8-160.38 ~ 0.630.19 ~ 1.130.5 ~ 0.6875
1 Piece(s)

12 Days or more

10Round1/2-130.5 ~ 0.750.19 ~ 1.130.625 ~ 1
1 Piece(s)

12 Days or more

10Round5/8-110.63 ~ 0.810.19 ~ 1.131 ~ 1.25
1 Piece(s)

12 Days or more

10Diamond3/8-160.38 ~ 0.630.19 ~ 1.130.5 ~ 0.6875
1 Piece(s)

12 Days or more

10Diamond1/2-130.5 ~ 0.750.19 ~ 1.130.625 ~ 1
1 Piece(s)

12 Days or more

10Diamond5/8-110.63 ~ 0.810.19 ~ 1.131 ~ 1.25

Loading...

  1. 1

Example

Locating Pins for Jigs & Fixtures - Precision, Nut Fixing:Related Image
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Tip R (B shape) Shank Style Male thread
Surface Treatment Plain Heat Treatment Immersion Quenching Concentricity (Head-Shank) Precision Grade φ0.01
Head Dia. Tolerance(mm) Precision Grade 0/-0.01 Dimension Configurable Type P Dimension, B Dimension Configurable, L Dimension Selectable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.