(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Height Adjusting Pins - Press Fit, Round Head, Inch

Height Adjusting Pins - Press Fit, Round Head, Inch

•Type: Height Adjusting
•Height Tolerance (mm): 0/+0.01
•Mounting Method: Press Fit
•Tip Shape: Flat

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-JPAMA2 Tool Steel-60~63HRC
U-JPAMFA2 Tool Steel-60~63HRC
U-SJPAM304 Stainless Steel--
U-SJPAMF304 Stainless Steel--
Height Adjust Pins - Press Fit, Configurable Length:Related Image

Specifications

Height Adjust Pins - Press Fit, Configurable Length:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-JPAM0.13-L[0.0935-0.375/0.0005]
U-JPAM0.19-L[0.0935-0.375/0.0005]
U-JPAM0.25-L[0.1875-1.25/0.0005]
U-JPAM0.31-L[0.1875-1.25/0.0005]
U-JPAM0.38-L[0.375-2/0.0005]
U-JPAM0.50-L[0.375-2/0.0005]
U-JPAMF0.13-L[0.0935-0.375/0.0005]-D[0.219-0.594/0.001]
U-JPAMF0.19-L[0.0935-0.375/0.0005]-D[0.219-0.906/0.001]
U-JPAMF0.25-L[0.1875-1.25/0.0005]-D[0.281-1.156/0.001]
U-JPAMF0.31-L[0.1875-1.25/0.0005]-D[0.375-1.156/0.001]
U-JPAMF0.38-L[0.375-2/0.0005]-D[0.438-1.156/0.001]
U-JPAMF0.50-L[0.375-2/0.0005]-D[0.563-1.156/0.001]
U-SJPAM0.13-L[0.0935-0.375/0.0005]
U-SJPAM0.19-L[0.0935-0.375/0.0005]
U-SJPAM0.25-L[0.1875-1.25/0.0005]
U-SJPAM0.31-L[0.1875-1.25/0.0005]
U-SJPAM0.38-L[0.375-2/0.0005]
U-SJPAM0.50-L[0.375-2/0.0005]
U-SJPAMF0.13-L[0.0935-0.375/0.0005]-D[0.219-0.594/0.001]
U-SJPAMF0.19-L[0.0935-0.375/0.0005]-D[0.219-0.906/0.001]
U-SJPAMF0.25-L[0.1875-1.25/0.0005]-D[0.281-1.156/0.001]
U-SJPAMF0.31-L[0.1875-1.25/0.0005]-D[0.375-1.156/0.001]
U-SJPAMF0.38-L[0.375-2/0.0005]-D[0.438-1.156/0.001]
U-SJPAMF0.50-L[0.375-2/0.0005]-D[0.563-1.156/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treated Hardness O.D. D
(inch)
Positioning Part Length L
(inch)
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC-0.0935 ~ 0.375
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC-0.0935 ~ 0.375
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC-0.1875 ~ 1.25
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC-0.1875 ~ 1.25
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC-0.375 ~ 2
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC-0.375 ~ 2
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC0.219 ~ 0.5940.0935 ~ 0.375
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC0.219 ~ 0.9060.0935 ~ 0.375
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC0.281 ~ 1.1560.1875 ~ 1.25
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC0.375 ~ 1.1560.1875 ~ 1.25
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC0.438 ~ 1.1560.375 ~ 2
1 Piece(s)

10 Days or more

10SteelPresence60-63 HRC0.563 ~ 1.1560.375 ~ 2
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided-0.0935 ~ 0.375
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided-0.0935 ~ 0.375
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided-0.1875 ~ 1.25
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided-0.1875 ~ 1.25
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided-0.375 ~ 2
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided-0.375 ~ 2
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided0.219 ~ 0.5940.0935 ~ 0.375
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided0.219 ~ 0.9060.0935 ~ 0.375
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided0.281 ~ 1.1560.1875 ~ 1.25
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided0.375 ~ 1.1560.1875 ~ 1.25
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided0.438 ~ 1.1560.375 ~ 2
1 Piece(s)

10 Days or more

10Stainless SteelNoNot Provided0.563 ~ 1.1560.375 ~ 2

Loading...

  1. 1
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.01 Mounting Method Press Fitting
Tip Shape Flat Surface Finish(Ø) None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.