(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inch Large Head Locating Pins - Round or diamond head, externally threaded shank, configurable P/L/B dimensions.

Inch Large Head Locating Pins - Round or diamond head, externally threaded shank, configurable P/L/B dimensions.

The dimensions of this model are in inches. The head can be selected between round or diamond. P, L and B dimensions are configurable. Options available in A2 tool steel or stainless steel, can be selected with or without hardness.

  • INCH

Locating Pins - Large Head with Threaded Shank, Configurable P, L, B (INCH):Related Image
Locating Pins - Large Head with Threaded Shank, Configurable P, L, B (INCH):Related Image

Specifications

Locating Pins - Large Head with Threaded Shank, Configurable P, L, B (INCH):Related Image
Locating Pins - Large Head with Threaded Shank, Configurable P, L, B (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-FPNA0.13-P[0.156-0.25/0.0005]-L[0.094-0.25/0.001]-B[0.094-0.375/0.001]
U-FPNA0.19-P[0.2185-0.3125/0.0005]-L[0.125-0.313/0.001]-B[0.094-0.375/0.001]
U-FPNA0.25-P[0.25-0.375/0.0005]-L[0.125-0.313/0.001]-B[0.094-0.438/0.001]
U-FPNA0.31-P[0.375-0.5/0.0005]-L[0.188-0.313/0.001]-B[0.094-0.594/0.001]
U-FPNA0.38-P[0.4375-0.625/0.0005]-L[0.188-0.594/0.001]-B[0.125-0.75/0.001]
U-FPNA0.50-P[0.5625-0.6875/0.0005]-L[0.313-0.594/0.001]-B[0.313-0.75/0.001]
U-FPND0.13-P[0.156-0.25/0.0005]-L[0.094-0.25/0.001]-B[0.094-0.375/0.001]
U-FPND0.19-P[0.2185-0.3125/0.0005]-L[0.125-0.313/0.001]-B[0.094-0.375/0.001]
U-FPND0.25-P[0.25-0.375/0.0005]-L[0.125-0.313/0.001]-B[0.094-0.438/0.001]
U-FPND0.31-P[0.375-0.5/0.0005]-L[0.188-0.313/0.001]-B[0.094-0.594/0.001]
U-FPND0.38-P[0.4375-0.625/0.0005]-L[0.188-0.594/0.001]-B[0.125-0.75/0.001]
U-FPND0.50-P[0.5625-0.6875/0.0005]-L[0.313-0.594/0.001]-B[0.313-0.75/0.001]
U-SFPNA0.13-P[0.156-0.25/0.0005]-L[0.094-0.25/0.001]-B[0.094-0.375/0.001]
U-SFPNA0.19-P[0.2185-0.3125/0.0005]-L[0.125-0.313/0.001]-B[0.094-0.375/0.001]
U-SFPNA0.25-P[0.25-0.375/0.0005]-L[0.125-0.313/0.001]-B[0.094-0.438/0.001]
U-SFPNA0.31-P[0.375-0.5/0.0005]-L[0.188-0.313/0.001]-B[0.094-0.594/0.001]
U-SFPNA0.38-P[0.4375-0.625/0.0005]-L[0.188-0.594/0.001]-B[0.125-0.75/0.001]
U-SFPNA0.50-P[0.5625-0.6875/0.0005]-L[0.313-0.594/0.001]-B[0.313-0.75/0.001]
U-SFPND0.13-P[0.156-0.25/0.0005]-L[0.094-0.25/0.001]-B[0.094-0.375/0.001]
U-SFPND0.19-P[0.2185-0.3125/0.0005]-L[0.125-0.313/0.001]-B[0.094-0.375/0.001]
U-SFPND0.25-P[0.25-0.375/0.0005]-L[0.125-0.313/0.001]-B[0.094-0.438/0.001]
U-SFPND0.31-P[0.375-0.5/0.0005]-L[0.188-0.313/0.001]-B[0.094-0.594/0.001]
U-SFPND0.38-P[0.4375-0.625/0.0005]-L[0.188-0.594/0.001]-B[0.125-0.75/0.001]
U-SFPND0.50-P[0.5625-0.6875/0.0005]-L[0.313-0.594/0.001]-B[0.313-0.75/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Head Diameter
(Inch)
Shank Diameter
(Inch)
Full Length L
(mm)
Mounting Section Length L
(inch)
Positioning Part Length B
(inch)
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.156 ~ 0.251/8#5-400.094 ~ 0.250.094 ~ 0.375
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.2185 ~ 0.31253/16#10-320.125 ~ 0.3130.094 ~ 0.375
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.25 ~ 0.3751/41/4-200.125 ~ 0.3130.094 ~ 0.438
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.375 ~ 0.55/165/16-180.188 ~ 0.3130.094 ~ 0.594
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.4375 ~ 0.6253/83/8-160.188 ~ 0.5940.125 ~ 0.75
1 Piece(s)

8 Days or more

10Round[Steel] A2 Tool SteelHardened0.5625 ~ 0.68751/21/2-130.313 ~ 0.5940.313 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.156 ~ 0.251/8#5-400.094 ~ 0.250.094 ~ 0.375
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.2185 ~ 0.31253/16#10-320.125 ~ 0.3130.094 ~ 0.375
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.25 ~ 0.3751/41/4-200.125 ~ 0.3130.094 ~ 0.438
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.375 ~ 0.55/165/16-180.188 ~ 0.3130.094 ~ 0.594
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.4375 ~ 0.6253/83/8-160.188 ~ 0.5940.125 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Steel] A2 Tool SteelHardened0.5625 ~ 0.68751/21/2-130.313 ~ 0.5940.313 ~ 0.75
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.156 ~ 0.251/8#5-400.094 ~ 0.250.094 ~ 0.375
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.2185 ~ 0.31253/16#10-320.125 ~ 0.3130.094 ~ 0.375
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.3751/41/4-200.125 ~ 0.3130.094 ~ 0.438
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.375 ~ 0.55/165/16-180.188 ~ 0.3130.094 ~ 0.594
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.4375 ~ 0.6253/83/8-160.188 ~ 0.5940.125 ~ 0.75
1 Piece(s)

8 Days or more

10Round[Stainless Steel] 304 Stainless SteelNo0.5625 ~ 0.68751/21/2-130.313 ~ 0.5940.313 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.156 ~ 0.251/8#5-400.094 ~ 0.250.094 ~ 0.375
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.2185 ~ 0.31253/16#10-320.125 ~ 0.3130.094 ~ 0.375
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.25 ~ 0.3751/41/4-200.125 ~ 0.3130.094 ~ 0.438
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.375 ~ 0.55/165/16-180.188 ~ 0.3130.094 ~ 0.594
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.4375 ~ 0.6253/83/8-160.188 ~ 0.5940.125 ~ 0.75
1 Piece(s)

8 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNo0.5625 ~ 0.68751/21/2-130.313 ~ 0.5940.313 ~ 0.75

Loading...

  1. 1

Example

Locating Pins - Large Head with Threaded Shank, Configurable P, L, B (INCH):Related Image
 

Basic Information

Basic Shape Large Head Head Tip Shape Round Tapered Drive No
Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance 0/-0.01
Dimension Configurable Type P Dimension, L Dimension, B Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.