(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Oldham Type, (Inch and Metric).

Flexible Couplings - Oldham Type, (Inch and Metric).

Oldham type flexible couplings, with a choice of metric and inch sizes. The coupling body material is aluminum. Spacer material is polyurethane.

  • METRIC
  • INCH
·Materials
Type Material Hardness Surface Treatment
U-CPJCMain Body: Aluminum Alloy, Sleeves: PolyurethaneClear Anodizing-
Couplings - Inch, Jaw:Related Image

Specifications

Couplings - Inch, Jaw:Related Image
Couplings - Inch, Jaw:Related Image

Support Information

MISUMI Coupling Type

Coupling TypeDisk TyeWith Slit TypeOldham TypeJaw TypeBellows TypeRigid TypeUniversal Joints TypeChain Couplings Type
Photo
Shaft Bore DiaØ2-60 mmØ1.5-35 mmØ1-47 mmØ3-60 mmØ0-62 mmØ3-35 mmØ1-60 mmØ14-55 mm
Mortor Recommendation*Servo Motor
*Stepping Motors
*Servo Motor
*Stepping Motors
*General Purpose Morter*Stepping Motors
*General Purpose Morter
*Stepping Motors*Servo Motor
*Stepping Motors
*Stepping Motors
*General Purpose Morter
*General Purpose Morter
Torque0.15-800 N·m0.05-35 N·m0.06-352 N·m0.31-1,350 N·m0.3-500 N·m0.3-206 N·m0.25-495 N·m100-2,372 N·m
Zero BacklashExcellentExcellentInefficientInefficientGoodExcellentInefficientInefficient
Allowable Angular MisalignmentGoodGoodExcellentReasonableExcellentInefficientExcellentReasonable
Allowable Lateral MisalignmentReasonableReasonableExcellentReasonableReasonableInefficientInefficientReasonable
Axial MisalignmentGoodReasonableGoodInefficientExcellentInefficientInefficientInefficient
See all optionsClick hereClick hereClick hereClick hereClick hereClick hereClick hereClick here

For more details on each type of coupling click here

Cautions

Use Precautions

  • Make sure to keep misalignment within the allowed range and avoid excessive torque. Otherwise the coupling’s life will be shortened considerably due to plastic deformation.
  • For your safety, enclose the revolving parts of equipment with a protective cover.
  • If the coupling item generates abnormal metallic noises, immediately turn off the equipment and identify the cause. Such noises may be an indication of improper alignment, shaft interference or a loose screw.
  • For applications with a large load fluctuation, apply an adhesive agent on the coupling’s screws to prevent them from loosening. Alternatively, select a coupling of a larger size/load capability.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-CPJC14-BL-L[0.19,​5]-R[0.19,​5]
U-CPJC14-RD-L[0.19,​5]-R[0.19,​5]
U-CPJC14-WH-L[0.19,​5]-R[0.19,​5]
U-CPJC20-BL-L[0.25,​5,​6,​8]-R[0.25,​5,​6,​8]
U-CPJC20-RD-L[0.25,​5,​6,​8]-R[0.25,​5,​6,​8]
U-CPJC20-WH-L[0.25,​5,​6,​8]-R[0.25,​5,​6,​8]
U-CPJC30-BL-L[0.38,​8,​10,​12]-R[0.38,​8,​10,​12]
U-CPJC30-RD-L[0.38,​8,​10,​12]-R[0.38,​8,​10,​12]
U-CPJC30-WH-L[0.38,​8,​10,​12]-R[0.38,​8,​10,​12]
U-CPJC40-BL-L[0.5,​0.63,​10,​12,​14,​16]-R[0.5,​0.63,​10,​12,​14,​16]
U-CPJC40-RD-L[0.5,​0.63,​10,​12,​14,​16]-R[0.5,​0.63,​10,​12,​14,​16]
U-CPJC40-WH-L[0.5,​0.63,​10,​12,​14,​16]-R[0.5,​0.63,​10,​12,​14,​16]
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
O.D. D
(Ø)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Bore Size (Left) [L]
(Callout)
Bore Size (Right) [R]
(Callout)
1 Piece(s)

8 Days or more

0.05~1.001410001~780000.7110000.006(inch)0.00880.19 ~ 50.19 ~ 5
1 Piece(s)

8 Days or more

1.01~3.001410001~780001.19110000.004(inch)0.00880.19 ~ 50.19 ~ 5
1 Piece(s)

8 Days or more

1.01~3.001410001~780001.99110000.004(inch)0.00880.19 ~ 50.19 ~ 5
1 Piece(s)

8 Days or more

1.01~3.00204001~100001.7976000.008(inch)0.06010.25 ~ 80.25 ~ 8
1 Piece(s)

8 Days or more

1.01~3.00204001~100002.9976000.006(inch)0.06010.25 ~ 80.25 ~ 8
1 Piece(s)

8 Days or more

3.01~5.00204001~10000576000.004(inch)0.06010.25 ~ 80.25 ~ 8
1 Piece(s)

8 Days or more

3.01~5.00304001~100003.9951000.008(inch)0.3390.38 ~ 120.38 ~ 12
1 Piece(s)

8 Days or more

5.01~10.00304001~100007.4951000.006(inch)0.3390.38 ~ 120.38 ~ 12
1 Piece(s)

8 Days or more

10.01~20.00304001~1000012.551000.004(inch)0.3390.38 ~ 120.38 ~ 12
1 Piece(s)

8 Days or more

3.01~5.00402001~40004.8938000.006(inch)2.13210.5 ~ 160.5 ~ 16
1 Piece(s)

8 Days or more

5.01~10.00402001~40009.9938000.004(inch)2.13210.5 ~ 160.5 ~ 16
1 Piece(s)

8 Days or more

10.01~20.00402001~400016.9938000.004(inch)2.13210.5 ~ 160.5 ~ 16

Loading...

  1. 1

Example

Couplings - Inch, Jaw:Related Image
 

Basic Information

Series Name Jaw Type Allowable Misalignment Angular / Eccentricity / Axial Application Standard
Body Material Aluminum Alloy Category Coupling Main Body Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Operating Temperature(℃) -20::60

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.