(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Slotted Type, (Inch and Metric).

Flexible Couplings - Slotted Type, (Inch and Metric).
  • Volume Discount

Flexible grooved type couplings, with a choice of metric and inch sizes. The material can be selected between stainless steel or aluminum.

  • METRIC
  • INCH
·Materials
Type Material Hardness Surface Treatment
U-CPLCAluminum AlloyClear Anodizing-
U-CPLSC304 Stainless Steel--
Couplings - Slit:Related Image

Specifications

Couplings - Slit:Related Image
Couplings - Slit:Related Image

Support Information

MISUMI Coupling Type

Coupling TypeDisk TyeWith Slit TypeOldham TypeJaw TypeBellows TypeRigid TypeUniversal Joints TypeChain Couplings Type
Photo
Shaft Bore DiaØ2-60 mmØ1.5-35 mmØ1-47 mmØ3-60 mmØ0-62 mmØ3-35 mmØ1-60 mmØ14-55 mm
Mortor Recommendation*Servo Motor
*Stepping Motors
*Servo Motor
*Stepping Motors
*General Purpose Morter*Stepping Motors
*General Purpose Morter
*Stepping Motors*Servo Motor
*Stepping Motors
*Stepping Motors
*General Purpose Morter
*General Purpose Morter
Torque0.15-800 N·m0.05-35 N·m0.06-352 N·m0.31-1,350 N·m0.3-500 N·m0.3-206 N·m0.25-495 N·m100-2,372 N·m
Zero BacklashExcellentExcellentInefficientInefficientGoodExcellentInefficientInefficient
Allowable Angular MisalignmentGoodGoodExcellentReasonableExcellentInefficientExcellentReasonable
Allowable Lateral MisalignmentReasonableReasonableExcellentReasonableReasonableInefficientInefficientReasonable
Axial MisalignmentGoodReasonableGoodInefficientExcellentInefficientInefficientInefficient
See all optionsClick hereClick hereClick hereClick hereClick hereClick hereClick hereClick here

For more details on each type of coupling click here

Features

Slit Couplings

Integrated structure with no backlash.

  • Slits designed to allow misalignments.
  • Suitable for applications requiring high positioning accuracies due to zero backlash nature.
  • Consider the Disc Types if higher torque transmission capability is needed.

Cautions

Use Precautions

  • Make sure to keep misalignment within the allowed range and avoid excessive torque. Otherwise the coupling’s life will be shortened considerably due to plastic deformation.
  • For your safety, enclose the revolving parts of equipment with a protective cover.
  • If the coupling item generates abnormal metallic noises, immediately turn off the equipment and identify the cause. Such noises may be an indication of improper alignment, shaft interference or a loose screw.
  • For applications with a large load fluctuation, apply an adhesive agent on the coupling’s screws to prevent them from loosening. Alternatively, select a coupling of a larger size/load capability.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-CPLCN12-L0.19-R0.19
U-CPLCN12-L0.19-R5
U-CPLCN12-L5-R5
U-CPLCN16-L5-R5
U-CPLCN16-L5-R6
U-CPLCN16-L6-R6
U-CPLCN20-L0.25-R0.25
U-CPLCN20-L0.25-R8
U-CPLCN20-L5-R0.25
U-CPLCN20-L5-R5
U-CPLCN20-L5-R6
U-CPLCN20-L5-R8
U-CPLCN20-L6-R0.25
U-CPLCN20-L6-R6
U-CPLCN20-L6-R8
U-CPLCN20-L8-R8
U-CPLCN25-L0.25-R0.25
U-CPLCN25-L0.25-R0.38
U-CPLCN25-L0.25-R8
U-CPLCN25-L0.25-R10
U-CPLCN25-L0.38-R0.38
U-CPLCN25-L0.38-R10
U-CPLCN25-L6-R0.25
U-CPLCN25-L6-R0.38
U-CPLCN25-L6-R6
U-CPLCN25-L6-R8
U-CPLCN25-L6-R10
U-CPLCN25-L8-R0.38
U-CPLCN25-L8-R8
U-CPLCN25-L8-R10
U-CPLCN25-L10-R10
U-CPLCN32-L0.38-R0.38
U-CPLCN32-L0.38-R10
U-CPLCN32-L0.38-R12
U-CPLCN32-L8-R0.38
U-CPLCN32-L8-R8
U-CPLCN32-L8-R10
U-CPLCN32-L10-R10
U-CPLCN32-L10-R12
U-CPLCN32-L12-R0.50
U-CPLCN32-L12-R12
U-CPLCN32-L12-R14
U-CPLCN40-L0.50-R0.50
U-CPLCN40-L0.50-R14
U-CPLCN40-L0.63-R0.63
U-CPLCN40-L0.63-R16
U-CPLCN40-L12-R0.50
U-CPLCN40-L12-R12
U-CPLCN40-L12-R14
U-CPLCN40-L14-R0.63
U-CPLCN40-L14-R14
U-CPLCN40-L14-R16
U-CPLCN40-L16-R16
U-CPLSC12-L0.19-R0.19
U-CPLSC12-L0.19-R5
U-CPLSC12-L5-R5
U-CPLSC16-L5-R5
U-CPLSC16-L5-R6
U-CPLSC16-L6-R6
U-CPLSC20-L0.25-R0.25
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
O.D. D
(Ø)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
For Shaft Size D1 (Left) For Shaft Size D2 (Right)
1 Piece(s)Available

16 Days or more

0.05~1.001210001~78000[Aluminum] Aluminum Alloy0.39120000.004(inch)0.0120.00433/163/16
1 Piece(s)Available

16 Days or more

0.05~1.001210001~78000[Aluminum] Aluminum Alloy0.39120000.004(inch)0.0120.00433/165
1 Piece(s)Available

8 Days or more

0.05~1.001210001~78000[Aluminum] Aluminum Alloy0.39120000.004(inch)0.0120.004355
1 Piece(s)Available

8 Days or more

0.05~1.00164001~10000[Aluminum] Aluminum Alloy0.5995000.004(inch)0.0160.018655
1 Piece(s)Available

8 Days or more

0.05~1.00164001~10000[Aluminum] Aluminum Alloy0.5995000.004(inch)0.0160.018656
1 Piece(s)Available

8 Days or more

0.05~1.00164001~10000[Aluminum] Aluminum Alloy0.5995000.004(inch)0.0160.018666
1 Piece(s)Available

16 Days or more

0.05~1.00204001~10000[Aluminum] Aluminum Alloy0.9976000.004(inch)0.0160.04981/41/4
1 Piece(s)Available

8 Days or more

0.05~1.00204001~10000[Aluminum] Aluminum Alloy0.9976000.004(inch)0.0160.04981/48
1 Piece(s)Available

8 Days or more

0.05~1.00204001~10000[Aluminum] Aluminum Alloy0.9976000.004(inch)0.0160.049851/4
1 Piece(s)Available

8 Days or more

0.05~1.00204001~10000[Aluminum] Aluminum Alloy0.9976000.004(inch)0.0160.049855
1 Piece(s)Available

8 Days or more

0.05~1.00204001~10000[Aluminum] Aluminum Alloy0.9976000.004(inch)0.0160.049856
1 Piece(s)Available

8 Days or more

0.05~1.00204001~10000[Aluminum] Aluminum Alloy0.9976000.004(inch)0.0160.049858
1 Piece(s)Available

8 Days or more

0.05~1.00204001~10000[Aluminum] Aluminum Alloy0.9976000.004(inch)0.0160.049861/4
1 Piece(s)Available

8 Days or more

0.05~1.00204001~10000[Aluminum] Aluminum Alloy0.9976000.004(inch)0.0160.049866
1 Piece(s)Available

8 Days or more

0.05~1.00204001~10000[Aluminum] Aluminum Alloy0.9976000.004(inch)0.0160.049868
1 Piece(s)Available

8 Days or more

0.05~1.00204001~10000[Aluminum] Aluminum Alloy0.9976000.004(inch)0.0160.049888
1 Piece(s)Available

16 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.14211/41/4
1 Piece(s)Available

16 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.14211/43/8
1 Piece(s)Available

8 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.14211/48
1 Piece(s)Available

8 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.14211/410
1 Piece(s)Available

16 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.14213/83/8
1 Piece(s)Available

8 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.14213/810
1 Piece(s)Available

8 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.142161/4
1 Piece(s)Available

16 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.142163/8
1 Piece(s)Available

8 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.142166
1 Piece(s)Available

8 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.142168
1 Piece(s)Available

8 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.1421610
1 Piece(s)Available

8 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.142183/8
1 Piece(s)Available

8 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.142188
1 Piece(s)Available

8 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.1421810
1 Piece(s)Available

8 Days or more

1.01~3.00254001~10000[Aluminum] Aluminum Alloy1.9961000.006(inch)0.020.14211010
1 Piece(s)Available

16 Days or more

3.01~5.00324001~10000[Aluminum] Aluminum Alloy3.9948000.006(inch)0.020.53033/83/8
1 Piece(s)Available

8 Days or more

3.01~5.00322001~4000[Aluminum] Aluminum Alloy3.9948000.006(inch)0.020.53033/810
1 Piece(s)Available

8 Days or more

3.01~5.00322001~4000[Aluminum] Aluminum Alloy3.9948000.006(inch)0.020.53033/812
1 Piece(s)Available

8 Days or more

3.01~5.00322001~4000[Aluminum] Aluminum Alloy3.9948000.006(inch)0.020.530383/8
1 Piece(s)Available

8 Days or more

3.01~5.00322001~4000[Aluminum] Aluminum Alloy3.9948000.006(inch)0.020.530388
1 Piece(s)Available

8 Days or more

3.01~5.00322001~4000[Aluminum] Aluminum Alloy3.9948000.006(inch)0.020.5303810
1 Piece(s)Available

8 Days or more

3.01~5.00322001~4000[Aluminum] Aluminum Alloy3.9948000.006(inch)0.020.53031010
1 Piece(s)Available

8 Days or more

3.01~5.00322001~4000[Aluminum] Aluminum Alloy3.9948000.006(inch)0.020.53031012
1 Piece(s)Available

16 Days or more

3.01~5.00324001~10000[Aluminum] Aluminum Alloy3.9948000.006(inch)0.020.5303121/2
1 Piece(s)Available

8 Days or more

3.01~5.00322001~4000[Aluminum] Aluminum Alloy3.9948000.006(inch)0.020.53031212
1 Piece(s)Available

8 Days or more

3.01~5.00322001~4000[Aluminum] Aluminum Alloy3.9948000.006(inch)0.020.53031214
1 Piece(s)Available

16 Days or more

5.01~10.00402001~4000[Aluminum] Aluminum Alloy9.9938000.008(inch)0.021.80411/21/2
1 Piece(s)Available

16 Days or more

5.01~10.00402001~4000[Aluminum] Aluminum Alloy9.9938000.008(inch)0.021.80411/214
1 Piece(s)Available

16 Days or more

5.01~10.00402001~4000[Aluminum] Aluminum Alloy9.9938000.008(inch)0.021.80415/85/8
1 Piece(s)Available

16 Days or more

5.01~10.00402001~4000[Aluminum] Aluminum Alloy9.9938000.008(inch)0.021.80415/816
1 Piece(s)Available

16 Days or more

5.01~10.00402001~4000[Aluminum] Aluminum Alloy9.9938000.008(inch)0.021.8041121/2
1 Piece(s)Available

8 Days or more

5.01~10.00402001~4000[Aluminum] Aluminum Alloy9.9938000.008(inch)0.021.80411212
1 Piece(s)Available

8 Days or more

5.01~10.00402001~4000[Aluminum] Aluminum Alloy9.9938000.008(inch)0.021.80411214
1 Piece(s)Available

16 Days or more

5.01~10.00402001~4000[Aluminum] Aluminum Alloy9.9938000.008(inch)0.021.8041145/8
1 Piece(s)Available

8 Days or more

5.01~10.00402001~4000[Aluminum] Aluminum Alloy9.9938000.008(inch)0.021.80411414
1 Piece(s)Available

8 Days or more

5.01~10.00402001~4000[Aluminum] Aluminum Alloy9.9938000.008(inch)0.021.80411416
1 Piece(s)Available

8 Days or more

5.01~10.00402001~4000[Aluminum] Aluminum Alloy9.9938000.008(inch)0.021.80411616
1 Piece(s)Available

16 Days or more

0.05~1.001210001~78000[Stainless Steel] Stainless Steel0.59120000.004(inch)0.0080.0123/163/16
1 Piece(s)Available

16 Days or more

0.05~1.001210001~78000[Stainless Steel] Stainless Steel0.59120000.004(inch)0.0080.0123/165
1 Piece(s)Available

8 Days or more

0.05~1.001210001~78000[Stainless Steel] Stainless Steel0.59120000.004(inch)0.0080.01255
1 Piece(s)Available

8 Days or more

0.05~1.00164001~10000[Stainless Steel] Stainless Steel0.9995000.004(inch)0.0120.049255
1 Piece(s)Available

8 Days or more

0.05~1.00164001~10000[Stainless Steel] Stainless Steel0.9995000.004(inch)0.0120.049256
1 Piece(s)Available

8 Days or more

0.05~1.00164001~10000[Stainless Steel] Stainless Steel0.9995000.004(inch)0.0120.049266
1 Piece(s)Available

16 Days or more

1.01~3.00204001~10000[Stainless Steel] Stainless Steel1.9976000.004(inch)0.0120.13671/41/4

Loading...

Example

Couplings - Slit:Related Image
 

Basic Information

Series Name With Slit Allowable Misalignment Angular / Eccentricity / Axial Application Standard
Category Coupling Main Body Allowable Angular Misalignment(deg) 2 Allowable Lateral Misalignment Range(mm) 0.02~0.2

Additional Products in this Category

Complementary Products

Tech Support