(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Timing Pulleys - Regular Torque, H Series, (Inches). (Part Numbers)

Timing Pulleys - Regular Torque, H Series, (Inches).
  • Lead Time Reduction

•Belt Shape : H
•Pulley Shape : Shape A, Shape B
•Material : Aluminum Alloy 7000 series(Duralumin), Steel
•Type : Timing Pulleys
For complete product overview and details on H Timing Pulley - Inch Bore (MISUMI) see the sections below:

  • INCH

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
·Materials
Type Material Hardness Surface Treatment
U-ATPAH100Pulley: 7075 Aluminum, Flange: 5052 AluminumClear Anodizing-
U-ATPH100Pulley: 1045 Steel, Flange: Cold Rolled SteelBlack Oxide-
U-ATPH150Pulley: 1045 Steel, Flange: Cold Rolled SteelBlack Oxide-
U-ATPH200Pulley: 1045 Steel, Flange: Cold Rolled SteelBlack Oxide-
U-ATPAH150Pulley: 7075 Aluminum, Flange: 5052 AluminumClear Anodizing-
U-ATPAH200Pulley: 7075 Aluminum, Flange: 5052 AluminumClear Anodizing-
Timing Pulleys - H:Related Image

Specifications

Timing Pulleys - H:Related Image
Timing Pulleys - H:Related Image

Alterations

Timing Pulleys - H:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ATP14H100-A-P[0.5,​0.63,​0.75,​0.88,​1]
U-ATP14H100-A-S[0.5,​0.63,​0.75,​0.88,​1]
U-ATP14H100-B-P[0.5,​0.63,​0.75,​0.88,​1]
U-ATP14H100-B-S[0.5,​0.63,​0.75,​0.88,​1]
U-ATP14H150-A-P[0.5,​0.63,​0.75,​0.88,​1]
U-ATP14H150-A-S[0.5,​0.63,​0.75,​0.88,​1]
U-ATP14H150-B-P[0.5,​0.63,​0.75,​0.88,​1]
U-ATP14H150-B-S[0.5,​0.63,​0.75,​0.88,​1]
U-ATP14H200-A-P[0.5,​0.63,​0.75,​0.88,​1]
U-ATP14H200-A-S[0.5,​0.63,​0.75,​0.88,​1]
U-ATP14H200-B-P[0.5,​0.63,​0.75,​0.88,​1]
U-ATP14H200-B-S[0.5,​0.63,​0.75,​0.88,​1]
U-ATP15H100-A-P[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP15H100-A-S[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP15H100-B-P[0.5,​0.63,​0.75,​0.88,​1]
U-ATP15H100-B-S[0.5,​0.63,​0.75,​0.88,​1]
U-ATP15H150-A-P[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP15H150-A-S[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP15H150-B-P[0.5,​0.63,​0.75,​0.88,​1]
U-ATP15H150-B-S[0.5,​0.63,​0.75,​0.88,​1]
U-ATP15H200-A-P[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP15H200-A-S[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP15H200-B-P[0.5,​0.63,​0.75,​0.88,​1]
U-ATP15H200-B-S[0.5,​0.63,​0.75,​0.88,​1]
U-ATP16H100-A-P[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP16H100-A-S[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP16H100-B-P[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP16H100-B-S[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP16H150-A-P[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP16H150-A-S[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP16H150-B-P[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP16H150-B-S[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP16H200-A-P[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP16H200-A-S[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP16H200-B-P[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP16H200-B-S[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP17H100-A-P[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP17H100-A-S[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP17H100-B-P[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP17H100-B-S[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP17H150-A-P[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP17H150-A-S[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP17H150-B-P[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP17H150-B-S[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP17H200-A-P[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP17H200-A-S[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP17H200-B-P[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP17H200-B-S[0.5,​0.63,​0.75,​0.88,​1,​1.25]
U-ATP18H100-A-P[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63]
U-ATP18H100-A-S[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63]
U-ATP18H100-B-P[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP18H100-B-S[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP18H150-A-P[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63]
U-ATP18H150-A-S[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63]
U-ATP18H150-B-P[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP18H150-B-S[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP18H200-A-P[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63]
U-ATP18H200-A-S[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63]
U-ATP18H200-B-P[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP18H200-B-S[0.5,​0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP19H100-A-P[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75]
U-ATP19H100-A-S[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75]
U-ATP19H100-B-P[0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP19H100-B-S[0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP19H150-A-P[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75]
U-ATP19H150-A-S[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75]
U-ATP19H150-B-P[0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP19H150-B-S[0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP19H200-A-P[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75]
U-ATP19H200-A-S[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75]
U-ATP19H200-B-P[0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP19H200-B-S[0.63,​0.75,​0.88,​1,​1.25,​1.38]
U-ATP20H100-A-P[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75,​1.88,​2]
U-ATP20H100-A-S[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75,​1.88,​2]
U-ATP20H100-B-P[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP20H100-B-S[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP20H150-A-P[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75,​1.88,​2]
U-ATP20H150-A-S[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75,​1.88,​2]
U-ATP20H150-B-P[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP20H150-B-S[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP20H200-A-P[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75,​1.88,​2]
U-ATP20H200-A-S[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75,​1.88,​2]
U-ATP20H200-B-P[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP20H200-B-S[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP21H100-A-P[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75,​1.88,​2]
U-ATP21H100-A-S[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75,​1.88,​2]
U-ATP21H100-B-P[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP21H100-B-S[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5]
U-ATP21H150-A-P[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75,​1.88,​2]
U-ATP21H150-A-S[0.63,​0.75,​0.88,​1,​1.25,​1.38,​1.5,​1.63,​1.75,​1.88,​2]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(Inch)
(Inch)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment 02.[P] Shaft Bore Spec. (Round Hole + Tap)
(inch)
Shaft Bore Configuration (Keyway Hole+Set Screw) [S]
(inch)
1 Piece(s)

10 Days or more

101.00 in (1")14Shape ASteelBlack Oxide Coating0.5 ~ 1-
1 Piece(s)

10 Days or more

101.00 in (1")14Shape ASteelBlack Oxide Coating-0.5 ~ 1
1 Piece(s)

10 Days or more

101.00 in (1")14Shape BSteelBlack Oxide Coating0.5 ~ 1-
1 Piece(s)

10 Days or more

101.00 in (1")14Shape BSteelBlack Oxide Coating-0.5 ~ 1
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')14Shape ASteelBlack Oxide Coating0.5 ~ 1-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')14Shape ASteelBlack Oxide Coating-0.5 ~ 1
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')14Shape BSteelBlack Oxide Coating0.5 ~ 1-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')14Shape BSteelBlack Oxide Coating-0.5 ~ 1
1 Piece(s)

10 Days or more

102.00 in (2")14Shape ASteelBlack Oxide Coating0.5 ~ 1-
1 Piece(s)

10 Days or more

102.00 in (2")14Shape ASteelBlack Oxide Coating-0.5 ~ 1
1 Piece(s)

10 Days or more

102.00 in (2")14Shape BSteelBlack Oxide Coating0.5 ~ 1-
1 Piece(s)

10 Days or more

102.00 in (2")14Shape BSteelBlack Oxide Coating-0.5 ~ 1
1 Piece(s)

10 Days or more

101.00 in (1")15Shape ASteelBlack Oxide Coating0.5 ~ 1.25-
1 Piece(s)

10 Days or more

101.00 in (1")15Shape ASteelBlack Oxide Coating-0.5 ~ 1.25
1 Piece(s)

10 Days or more

101.00 in (1")15Shape BSteelBlack Oxide Coating0.5 ~ 1-
1 Piece(s)

10 Days or more

101.00 in (1")15Shape BSteelBlack Oxide Coating-0.5 ~ 1
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')15Shape ASteelBlack Oxide Coating0.5 ~ 1.25-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')15Shape ASteelBlack Oxide Coating-0.5 ~ 1.25
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')15Shape BSteelBlack Oxide Coating0.5 ~ 1-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')15Shape BSteelBlack Oxide Coating-0.5 ~ 1
1 Piece(s)

10 Days or more

102.00 in (2")15Shape ASteelBlack Oxide Coating0.5 ~ 1.25-
1 Piece(s)

10 Days or more

102.00 in (2")15Shape ASteelBlack Oxide Coating-0.5 ~ 1.25
1 Piece(s)

10 Days or more

102.00 in (2")15Shape BSteelBlack Oxide Coating0.5 ~ 1-
1 Piece(s)

10 Days or more

102.00 in (2")15Shape BSteelBlack Oxide Coating-0.5 ~ 1
1 Piece(s)

10 Days or more

101.00 in (1")16Shape ASteelBlack Oxide Coating0.5 ~ 1.38-
1 Piece(s)

10 Days or more

101.00 in (1")16Shape ASteelBlack Oxide Coating-0.5 ~ 1.38
1 Piece(s)

10 Days or more

101.00 in (1")16Shape BSteelBlack Oxide Coating0.5 ~ 1.25-
1 Piece(s)

10 Days or more

101.00 in (1")16Shape BSteelBlack Oxide Coating-0.5 ~ 1.25
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')16Shape ASteelBlack Oxide Coating0.5 ~ 1.38-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')16Shape ASteelBlack Oxide Coating-0.5 ~ 1.38
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')16Shape BSteelBlack Oxide Coating0.5 ~ 1.25-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')16Shape BSteelBlack Oxide Coating-0.5 ~ 1.25
1 Piece(s)

10 Days or more

102.00 in (2")16Shape ASteelBlack Oxide Coating0.5 ~ 1.38-
1 Piece(s)

10 Days or more

102.00 in (2")16Shape ASteelBlack Oxide Coating-0.5 ~ 1.38
1 Piece(s)

10 Days or more

102.00 in (2")16Shape BSteelBlack Oxide Coating0.5 ~ 1.25-
1 Piece(s)

10 Days or more

102.00 in (2")16Shape BSteelBlack Oxide Coating-0.5 ~ 1.25
1 Piece(s)

10 Days or more

101.00 in (1")17Shape ASteelBlack Oxide Coating0.5 ~ 1.5-
1 Piece(s)

10 Days or more

101.00 in (1")17Shape ASteelBlack Oxide Coating-0.5 ~ 1.5
1 Piece(s)

10 Days or more

101.00 in (1")17Shape BSteelBlack Oxide Coating0.5 ~ 1.25-
1 Piece(s)

10 Days or more

101.00 in (1")17Shape BSteelBlack Oxide Coating-0.5 ~ 1.25
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')17Shape ASteelBlack Oxide Coating0.5 ~ 1.5-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')17Shape ASteelBlack Oxide Coating-0.5 ~ 1.5
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')17Shape BSteelBlack Oxide Coating0.5 ~ 1.25-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')17Shape BSteelBlack Oxide Coating-0.5 ~ 1.25
1 Piece(s)

10 Days or more

102.00 in (2")17Shape ASteelBlack Oxide Coating0.5 ~ 1.5-
1 Piece(s)

10 Days or more

102.00 in (2")17Shape ASteelBlack Oxide Coating-0.5 ~ 1.5
1 Piece(s)

10 Days or more

102.00 in (2")17Shape BSteelBlack Oxide Coating0.5 ~ 1.25-
1 Piece(s)

10 Days or more

102.00 in (2")17Shape BSteelBlack Oxide Coating-0.5 ~ 1.25
1 Piece(s)

10 Days or more

101.00 in (1")18Shape ASteelBlack Oxide Coating0.5 ~ 1.63-
1 Piece(s)

10 Days or more

101.00 in (1")18Shape ASteelBlack Oxide Coating-0.5 ~ 1.63
1 Piece(s)

10 Days or more

101.00 in (1")18Shape BSteelBlack Oxide Coating0.5 ~ 1.38-
1 Piece(s)

10 Days or more

101.00 in (1")18Shape BSteelBlack Oxide Coating-0.5 ~ 1.38
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')18Shape ASteelBlack Oxide Coating0.5 ~ 1.63-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')18Shape ASteelBlack Oxide Coating-0.5 ~ 1.63
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')18Shape BSteelBlack Oxide Coating0.5 ~ 1.38-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')18Shape BSteelBlack Oxide Coating-0.5 ~ 1.38
1 Piece(s)

10 Days or more

102.00 in (2")18Shape ASteelBlack Oxide Coating0.5 ~ 1.63-
1 Piece(s)

10 Days or more

102.00 in (2")18Shape ASteelBlack Oxide Coating-0.5 ~ 1.63
1 Piece(s)

10 Days or more

102.00 in (2")18Shape BSteelBlack Oxide Coating0.5 ~ 1.38-
1 Piece(s)

10 Days or more

102.00 in (2")18Shape BSteelBlack Oxide Coating-0.5 ~ 1.38
1 Piece(s)

10 Days or more

101.00 in (1")19Shape ASteelBlack Oxide Coating0.63 ~ 1.75-
1 Piece(s)

10 Days or more

101.00 in (1")19Shape ASteelBlack Oxide Coating-0.63 ~ 1.75
1 Piece(s)

10 Days or more

101.00 in (1")19Shape BSteelBlack Oxide Coating0.63 ~ 1.38-
1 Piece(s)

10 Days or more

101.00 in (1")19Shape BSteelBlack Oxide Coating-0.63 ~ 1.38
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')19Shape ASteelBlack Oxide Coating0.63 ~ 1.75-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')19Shape ASteelBlack Oxide Coating-0.63 ~ 1.75
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')19Shape BSteelBlack Oxide Coating0.63 ~ 1.38-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')19Shape BSteelBlack Oxide Coating-0.63 ~ 1.38
1 Piece(s)

10 Days or more

102.00 in (2")19Shape ASteelBlack Oxide Coating0.63 ~ 1.75-
1 Piece(s)

10 Days or more

102.00 in (2")19Shape ASteelBlack Oxide Coating-0.63 ~ 1.75
1 Piece(s)

10 Days or more

102.00 in (2")19Shape BSteelBlack Oxide Coating0.63 ~ 1.38-
1 Piece(s)

10 Days or more

102.00 in (2")19Shape BSteelBlack Oxide Coating-0.63 ~ 1.38
1 Piece(s)

10 Days or more

101.00 in (1")20Shape ASteelBlack Oxide Coating0.63 ~ 2-
1 Piece(s)

10 Days or more

101.00 in (1")20Shape ASteelBlack Oxide Coating-0.63 ~ 2
1 Piece(s)

10 Days or more

101.00 in (1")20Shape BSteelBlack Oxide Coating0.63 ~ 1.5-
1 Piece(s)

10 Days or more

101.00 in (1")20Shape BSteelBlack Oxide Coating-0.63 ~ 1.5
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')20Shape ASteelBlack Oxide Coating0.63 ~ 2-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')20Shape ASteelBlack Oxide Coating-0.63 ~ 2
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')20Shape BSteelBlack Oxide Coating0.63 ~ 1.5-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')20Shape BSteelBlack Oxide Coating-0.63 ~ 1.5
1 Piece(s)

10 Days or more

102.00 in (2")20Shape ASteelBlack Oxide Coating0.63 ~ 2-
1 Piece(s)

10 Days or more

102.00 in (2")20Shape ASteelBlack Oxide Coating-0.63 ~ 2
1 Piece(s)

10 Days or more

102.00 in (2")20Shape BSteelBlack Oxide Coating0.63 ~ 1.5-
1 Piece(s)

10 Days or more

102.00 in (2")20Shape BSteelBlack Oxide Coating-0.63 ~ 1.5
1 Piece(s)

10 Days or more

101.00 in (1")21Shape ASteelBlack Oxide Coating0.63 ~ 2-
1 Piece(s)

10 Days or more

101.00 in (1")21Shape ASteelBlack Oxide Coating-0.63 ~ 2
1 Piece(s)

10 Days or more

101.00 in (1")21Shape BSteelBlack Oxide Coating0.63 ~ 1.5-
1 Piece(s)

10 Days or more

101.00 in (1")21Shape BSteelBlack Oxide Coating-0.63 ~ 1.5
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')21Shape ASteelBlack Oxide Coating0.63 ~ 2-
1 Piece(s)

10 Days or more

101.50 in (1-1/2'')21Shape ASteelBlack Oxide Coating-0.63 ~ 2

Loading...

 

Basic Information

Type Timing Pulleys Belt Type H Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.