(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Spacers - Bearing Inner Race, For Inch & Metric Bearings

Bearing Spacers - Bearing Inner Race, For Inch & Metric Bearings
  • Lead Time Reduction

•Application: For Bearing Outer Race
•L Dimension Tolerance: +0.000/-0.005

  • METRIC
  • INCH

Part Number

Configured Part Number is shown.

·Materials
Type Material Hardness Surface Treatment
U-CLBU5052 Aluminum--
U-CLBUBJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Black Oxide-
U-CLBUMJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Electroless Nickel Plating-
U-CLBUBMJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Black Oxide-
U-CLBUME5052 Aluminum--
U-CLBUMMJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Electroless Nickel Plating-
Bearing Spacers - Bearing Inner Race, For Inch / Metric Bearings:Related Image

Specifications

Bearing Spacers - Bearing Inner Race, For Inch / Metric Bearings:Related Image
Bearing Spacers - Bearing Inner Race, For Inch / Metric Bearings:Related Image

Alterations

Bearing Spacers - Bearing Inner Race, For Inch / Metric Bearings:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-CLBU0.19-D0.31-L[0.125-2/0.001]
U-CLBU0.25-D0.38-L[0.125-2/0.001]
U-CLBU0.38-D0.44-L[0.125-2/0.001]
U-CLBU0.50-D0.63-L[0.125-4/0.001]
U-CLBU0.63-D0.88-L[0.125-4/0.001]
U-CLBU0.75-D1-L[0.125-4/0.001]
U-CLBU0.88-D1.19-L[0.125-4/0.001]
U-CLBU1.00-D1.31-L[0.125-4/0.001]
U-CLBU1.13-D1.44-L[0.125-4/0.001]
U-CLBU1.25-D1.56-L[0.125-4/0.001]
U-CLBUB0.19-D0.31-L[0.125-2/0.001]
U-CLBUB0.25-D0.38-L[0.125-2/0.001]
U-CLBUB0.38-D0.44-L[0.125-2/0.001]
U-CLBUB0.50-D0.63-L[0.125-4/0.001]
U-CLBUB0.63-D0.88-L[0.125-4/0.001]
U-CLBUB0.75-D1-L[0.125-4/0.001]
U-CLBUB0.88-D1.19-L[0.125-4/0.001]
U-CLBUB1.00-D1.31-L[0.125-4/0.001]
U-CLBUB1.13-D1.44-L[0.125-4/0.001]
U-CLBUB1.25-D1.56-L[0.125-4/0.001]
U-CLBUBM3-D5-L[0.125-2/0.001]
U-CLBUBM4-D7-L[0.125-2/0.001]
U-CLBUBM5-D8-L[0.125-2/0.001]
U-CLBUBM6-D9-L[0.125-2/0.001]
U-CLBUBM8-D11-L[0.125-2/0.001]
U-CLBUBM10-D[14,​17]-L[0.125-4/0.001]
U-CLBUBM12-D[16,​18]-L[0.125-4/0.001]
U-CLBUBM15-D[19,​21]-L[0.125-4/0.001]
U-CLBUBM17-D[22,​24]-L[0.125-4/0.001]
U-CLBUBM20-D[25,​27]-L[0.125-4/0.001]
U-CLBUBM25-D[29,​31,​33]-L[0.125-4/0.001]
U-CLBUBM30-D[35,​38,​40]-L[0.125-4/0.001]
U-CLBUM0.19-D0.31-L[0.125-2/0.001]
U-CLBUM0.25-D0.38-L[0.125-2/0.001]
U-CLBUM0.38-D0.44-L[0.125-2/0.001]
U-CLBUM0.50-D0.63-L[0.125-4/0.001]
U-CLBUM0.63-D0.88-L[0.125-4/0.001]
U-CLBUM0.75-D1-L[0.125-4/0.001]
U-CLBUM0.88-D1.19-L[0.125-4/0.001]
U-CLBUM1.00-D1.31-L[0.125-4/0.001]
U-CLBUM1.13-D1.44-L[0.125-4/0.001]
U-CLBUM1.25-D1.56-L[0.125-4/0.001]
U-CLBUME3-D5-L[0.125-2/0.001]
U-CLBUME4-D7-L[0.125-2/0.001]
U-CLBUME5-D8-L[0.125-2/0.001]
U-CLBUME6-D9-L[0.125-2/0.001]
U-CLBUME8-D11-L[0.125-2/0.001]
U-CLBUME10-D[14,​17]-L[0.125-4/0.001]
U-CLBUME12-D[16,​18]-L[0.125-4/0.001]
U-CLBUME15-D[19,​21]-L[0.125-4/0.001]
U-CLBUME17-D[22,​24]-L[0.125-4/0.001]
U-CLBUME20-D[25,​27]-L[0.125-4/0.001]
U-CLBUME25-D[29,​31,​33]-L[0.125-4/0.001]
U-CLBUME30-D[35,​38,​40]-L[0.125-4/0.001]
U-CLBUMM3-D5-L[0.125-2/0.001]
U-CLBUMM4-D7-L[0.125-2/0.001]
U-CLBUMM5-D8-L[0.125-2/0.001]
U-CLBUMM6-D9-L[0.125-2/0.001]
U-CLBUMM8-D11-L[0.125-2/0.001]
U-CLBUMM10-D[14,​17]-L[0.125-4/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication O.D. D
(φ)
Material Surface Treatment D
(inch)
L
(inch)
1 Piece(s)

10 Days or more

10For Bearing Outer Race24mm5052 Aluminum-0.310.125 ~ 2
1 Piece(s)

10 Days or more

10For Bearing Outer Race26mm5052 Aluminum-0.380.125 ~ 2
1 Piece(s)

10 Days or more

10For Bearing Outer Race28mm5052 Aluminum-0.440.125 ~ 2
1 Piece(s)

10 Days or more

10For Bearing Outer Race30mm5052 Aluminum-0.630.125 ~ 4
1 Piece(s)

10 Days or more

10For Bearing Outer Race32mm5052 Aluminum-0.880.125 ~ 4
1 Piece(s)

10 Days or more

10For Bearing Outer Race35mm5052 Aluminum-10.125 ~ 4
1 Piece(s)

10 Days or more

10For Bearing Outer Race37mm5052 Aluminum-1.190.125 ~ 4
1 Piece(s)

10 Days or more

10For Bearing Outer Race42mm5052 Aluminum-1.310.125 ~ 4
1 Piece(s)

10 Days or more

10For Bearing Outer Race47mm5052 Aluminum-1.440.125 ~ 4
1 Piece(s)

10 Days or more

10For Bearing Outer Race52mm5052 Aluminum-1.560.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide0.310.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide0.380.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide0.440.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide0.630.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide0.880.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide10.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide1.190.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide1.310.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide1.440.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide1.560.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide50.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide70.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide80.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide90.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide110.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide14 ~ 170.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide16 ~ 180.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide19 ~ 210.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide22 ~ 240.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide25 ~ 270.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide29 ~ 330.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelBlack Oxide35 ~ 400.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating0.310.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating0.380.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating0.440.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating0.630.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating0.880.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating10.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating1.190.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating1.310.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating1.440.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating1.560.125 ~ 4
1 Piece(s)

10 Days or more

10For Bearing Outer Race55mm5052 Aluminum-50.125 ~ 2
1 Piece(s)

10 Days or more

10For Bearing Outer Race62mm5052 Aluminum-70.125 ~ 2
1 Piece(s)

10 Days or more

10For Bearing Outer Race70mm5052 Aluminum-80.125 ~ 2
1 Piece(s)

10 Days or more

10--5052 Aluminum-90.125 ~ 2
1 Piece(s)

10 Days or more

10--5052 Aluminum-110.125 ~ 2
1 Piece(s)

10 Days or more

10--5052 Aluminum-14 ~ 170.125 ~ 4
1 Piece(s)

10 Days or more

10--5052 Aluminum-16 ~ 180.125 ~ 4
1 Piece(s)

10 Days or more

10--5052 Aluminum-19 ~ 210.125 ~ 4
1 Piece(s)

10 Days or more

10--5052 Aluminum-22 ~ 240.125 ~ 4
1 Piece(s)

10 Days or more

10--5052 Aluminum-25 ~ 270.125 ~ 4
1 Piece(s)

10 Days or more

10--5052 Aluminum-29 ~ 330.125 ~ 4
1 Piece(s)

10 Days or more

10--5052 Aluminum-35 ~ 400.125 ~ 4
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating50.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating70.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating80.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating90.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating110.125 ~ 2
1 Piece(s)

10 Days or more

10--Low Carbon SteelElectoless Nickel Plating14 ~ 170.125 ~ 4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication O.D. D
(φ)
Material Surface Treatment D
(inch)
L
(inch)

Loading...

Example

Bearing Spacers - Bearing Inner Race, For Inch / Metric Bearings:Related Image

Basic Information

L Dimension Tolerance +0.000/-0.005

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.