(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotating Shafts - One end has internal threading and the other end has external threading, for metric nuts, sizes in inches.

Rotating Shafts - One end has internal threading and the other end has external threading, for metric nuts, sizes in inches.
  • Lead Time Reduction

Straight Rotary Shafts - One Threaded End, One Tapped End, Metric, Locknuts are available in 1045 Carbon Steel and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide, and Electroless Nickel Plating or No Surface Treatment.
[Diameter range] 0.25(1/4)in - 1.5 (1-1/2)in
[Length range]0.75in - 29in. Use the alteration LKC to specify the length in 0.01in increment.

Inch option is available, please click Here.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-SFRDC1045 SteelBlack Oxide-
U-PSFRDC1045 SteelElectroless Nickel Plating-
U-SSFRDC304 Stainless Steel--
Type Material Hardness Surface Treatment
U-SFRDC1045 SteelBlack Oxide-
U-PSFRDC1045 SteelElectroless Nickel Plating-
U-SSFRDC304 Stainless Steel--
Type Material Hardness Surface Treatment
U-SFRDC1045 SteelBlack Oxide-
U-PSFRDC1045 SteelElectroless Nickel Plating-
U-SSFRDC304 Stainless Steel--
Rotary Shafts - One Threaded End, One Tapped End (For Metric Locknuts):Related Image
Rotary Shafts - One Threaded End, One Tapped End (For Metric Locknuts):Related Image

Specifications

Rotary Shafts - One Threaded End, One Tapped End (For Metric Locknuts):Related Image
Rotary Shafts - One Threaded End, One Tapped End (For Metric Locknuts):Related Image

Alterations

Rotary Shafts - One Threaded End, One Tapped End (For Metric Locknuts):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PSFRDC0.25-L[0.75-11/0.01]-F[0.09-1.38/0.01]-B[0-0.59/0.01]-TCM[3,​4,​5]-U5
U-PSFRDC0.25-L[0.75-11/0.01]-F[0.09-1.38/0.01]-B[0-0.59/0.01]-TM[3,​4,​5]-U5
U-PSFRDC0.38-L[0.75-19/0.01]-F[0.09-2.21/0.01]-B[0-0.95/0.01]-TCM[3,​4,​5,​6,​8]-U[6,​8,​10]
U-PSFRDC0.38-L[0.75-19/0.01]-F[0.09-2.21/0.01]-B[0-0.95/0.01]-TM[3,​4,​5,​6,​8]-U[6,​8,​10]
U-PSFRDC0.50-L[1-23/0.01]-F[0.09-2.76/0.01]-B[0-1.18/0.01]-TCM[5,​6,​8,​10]-U[0.25,​0.31,​10]
U-PSFRDC0.50-L[1-23/0.01]-F[0.09-2.76/0.01]-B[0-1.18/0.01]-TM[5,​6,​8,​10]-U[0.25,​0.31,​10]
U-PSFRDC0.63-L[1.5-25/0.01]-F[0.09-3.31/0.01]-B[0-1.42/0.01]-TCM[5,​6,​8,​10,​12]-U[0.25,​0.31,​0.38]
U-PSFRDC0.63-L[1.5-25/0.01]-F[0.09-3.31/0.01]-B[0-1.42/0.01]-TM[5,​6,​8,​10,​12]-U[0.25,​0.31,​0.38]
U-PSFRDC0.75-L[1.5-29/0.01]-F[0.09-4.41/0.01]-B[0-1.89/0.01]-TCM[6,​8,​10,​12,​15]-U[0.31,​0.38]
U-PSFRDC0.75-L[1.5-29/0.01]-F[0.09-4.41/0.01]-B[0-1.89/0.01]-TM[6,​8,​10,​12,​16]-U[0.31,​0.38]
U-PSFRDC1.00-L[1.75-29/0.01]-F[0.13-5.51/0.01]-B[0-2.36/0.01]-TCM[8,​10,​12,​15,​17,​20]-U[0.38,​0.5,​0.63]
U-PSFRDC1.00-L[1.75-29/0.01]-F[0.13-5.51/0.01]-B[0-2.36/0.01]-TM[8,​10,​12,​16,​20]-U[0.38,​0.5,​0.63]
U-PSFRDC1.25-L[1.75-29/0.01]-F[0.13-6.61/0.01]-B[0-2.83/0.01]-TCM[8,​10,​12,​15,​17,​20,​25]-U[0.5,​0.63,​0.75]
U-PSFRDC1.25-L[1.75-29/0.01]-F[0.13-6.61/0.01]-B[0-2.83/0.01]-TM[8,​10,​12,​16,​20,​24]-U[0.5,​0.63,​0.75]
U-PSFRDC1.50-L[2-29/0.01]-F[0.13-6.61/0.01]-B[0-2.83/0.01]-TCM[12,​15,​17,​20,​25]-U[0.63,​0.75]
U-PSFRDC1.50-L[2-29/0.01]-F[0.13-6.61/0.01]-B[0-2.83/0.01]-TM[12,​16,​20,​24]-U[0.63,​0.75]
U-SFRDC0.25-L[0.75-11/0.01]-F[0.09-1.38/0.01]-B[0-0.59/0.01]-TCM[3,​4,​5]-U5
U-SFRDC0.25-L[0.75-11/0.01]-F[0.09-1.38/0.01]-B[0-0.59/0.01]-TM[3,​4,​5]-U5
U-SFRDC0.38-L[0.75-19/0.01]-F[0.09-2.21/0.01]-B[0-0.95/0.01]-TCM[3,​4,​5,​6,​8]-U[6,​8,​10]
U-SFRDC0.38-L[0.75-19/0.01]-F[0.09-2.21/0.01]-B[0-0.95/0.01]-TM[3,​4,​5,​6,​8]-U[6,​8,​10]
U-SFRDC0.50-L[1-23/0.01]-F[0.09-2.76/0.01]-B[0-1.18/0.01]-TCM[5,​6,​8,​10]-U[0.25,​0.31,​10]
U-SFRDC0.50-L[1-23/0.01]-F[0.09-2.76/0.01]-B[0-1.18/0.01]-TM[5,​6,​8,​10]-U[0.25,​0.31,​10]
U-SFRDC0.63-L[1.5-25/0.01]-F[0.09-3.31/0.01]-B[0-1.42/0.01]-TCM[5,​6,​8,​10,​12]-U[0.25,​0.31,​0.38]
U-SFRDC0.63-L[1.5-25/0.01]-F[0.09-3.31/0.01]-B[0-1.42/0.01]-TM[5,​6,​8,​10,​12]-U[0.25,​0.31,​0.38]
U-SFRDC0.75-L[1.5-29/0.01]-F[0.09-4.41/0.01]-B[0-1.89/0.01]-TCM[6,​8,​10,​12,​15]-U[0.31,​0.38]
U-SFRDC0.75-L[1.5-29/0.01]-F[0.09-4.41/0.01]-B[0-1.89/0.01]-TM[6,​8,​10,​12,​16]-U[0.31,​0.38]
U-SFRDC1.00-L[1.75-29/0.01]-F[0.13-5.51/0.01]-B[0-2.36/0.01]-TCM[8,​10,​12,​15,​17,​20]-U[0.38,​0.5,​0.63]
U-SFRDC1.00-L[1.75-29/0.01]-F[0.13-5.51/0.01]-B[0-2.36/0.01]-TM[8,​10,​12,​16,​20]-U[0.38,​0.5,​0.63]
U-SFRDC1.25-L[1.75-29/0.01]-F[0.13-6.61/0.01]-B[0-2.83/0.01]-TCM[8,​10,​12,​15,​17,​20,​25]-U[0.5,​0.63,​0.75]
U-SFRDC1.25-L[1.75-29/0.01]-F[0.13-6.61/0.01]-B[0-2.83/0.01]-TM[8,​10,​12,​16,​20,​24]-U[0.5,​0.63,​0.75]
U-SFRDC1.50-L[2-29/0.01]-F[0.13-6.61/0.01]-B[0-2.83/0.01]-TCM[12,​15,​17,​20,​25]-U[0.63,​0.75]
U-SFRDC1.50-L[2-29/0.01]-F[0.13-6.61/0.01]-B[0-2.83/0.01]-TM[12,​16,​20,​24]-U[0.63,​0.75]
U-SSFRDC0.25-L[0.75-11/0.01]-F[0.09-1.38/0.01]-B[0-0.59/0.01]-TCM[3,​4,​5]-U5
U-SSFRDC0.25-L[0.75-11/0.01]-F[0.09-1.38/0.01]-B[0-0.59/0.01]-TM[3,​4,​5]-U5
U-SSFRDC0.38-L[0.75-19/0.01]-F[0.09-2.21/0.01]-B[0-0.95/0.01]-TCM[3,​4,​5,​6,​8]-U[6,​8,​10]
U-SSFRDC0.38-L[0.75-19/0.01]-F[0.09-2.21/0.01]-B[0-0.95/0.01]-TM[3,​4,​5,​6,​8]-U[6,​8,​10]
U-SSFRDC0.50-L[1-23/0.01]-F[0.09-2.76/0.01]-B[0-1.18/0.01]-TCM[5,​6,​8,​10]-U[0.25,​0.31,​10]
U-SSFRDC0.50-L[1-23/0.01]-F[0.09-2.76/0.01]-B[0-1.18/0.01]-TM[5,​6,​8,​10]-U[0.25,​0.31,​10]
U-SSFRDC0.63-L[1.5-25/0.01]-F[0.09-3.31/0.01]-B[0-1.42/0.01]-TCM[5,​6,​8,​10,​12]-U[0.25,​0.31,​0.38]
U-SSFRDC0.63-L[1.5-25/0.01]-F[0.09-3.31/0.01]-B[0-1.42/0.01]-TM[5,​6,​8,​10,​12]-U[0.25,​0.31,​0.38]
U-SSFRDC0.75-L[1.5-29/0.01]-F[0.09-4.41/0.01]-B[0-1.89/0.01]-TCM[6,​8,​10,​12,​15]-U[0.31,​0.38]
U-SSFRDC0.75-L[1.5-29/0.01]-F[0.09-4.41/0.01]-B[0-1.89/0.01]-TM[6,​8,​10,​12,​16]-U[0.31,​0.38]
U-SSFRDC1.00-L[1.75-29/0.01]-F[0.13-5.51/0.01]-B[0-2.36/0.01]-TCM[8,​10,​12,​15,​17,​20]-U[0.38,​0.5,​0.63]
U-SSFRDC1.00-L[1.75-29/0.01]-F[0.13-5.51/0.01]-B[0-2.36/0.01]-TM[8,​10,​12,​16,​20]-U[0.38,​0.5,​0.63]
U-SSFRDC1.25-L[1.75-29/0.01]-F[0.13-6.61/0.01]-B[0-2.83/0.01]-TCM[8,​10,​12,​15,​17,​20,​25]-U[0.5,​0.63,​0.75]
U-SSFRDC1.25-L[1.75-29/0.01]-F[0.13-6.61/0.01]-B[0-2.83/0.01]-TM[8,​10,​12,​16,​20,​24]-U[0.5,​0.63,​0.75]
U-SSFRDC1.50-L[2-29/0.01]-F[0.13-6.61/0.01]-B[0-2.83/0.01]-TCM[12,​15,​17,​20,​25]-U[0.63,​0.75]
U-SSFRDC1.50-L[2-29/0.01]-F[0.13-6.61/0.01]-B[0-2.83/0.01]-TM[12,​16,​20,​24]-U[0.63,​0.75]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(inch)
Material Surface Finish Length L
(inch)
B
(inch)
F
(inch)
Inch Thread [U]
(Callout)
Metric Fine Thread [TCM]
(Callout)
Metric Thread [TM]
(Callout)
1 Piece(s)

12 Days or more

101/4[Steel] 1045 Carbon SteelElectroless Nickel0.75 ~ 110 ~ 0.590.09 ~ 1.3853 ~ 5-
1 Piece(s)

12 Days or more

101/4[Steel] 1045 Carbon SteelElectroless Nickel0.75 ~ 110 ~ 0.590.09 ~ 1.385-3 ~ 5
1 Piece(s)

12 Days or more

103/8[Steel] 1045 Carbon SteelElectroless Nickel0.75 ~ 190 ~ 0.950.09 ~ 2.216 ~ 103 ~ 8-
1 Piece(s)

12 Days or more

103/8[Steel] 1045 Carbon SteelElectroless Nickel0.75 ~ 190 ~ 0.950.09 ~ 2.216 ~ 10-3 ~ 8
1 Piece(s)

12 Days or more

101/2[Steel] 1045 Carbon SteelElectroless Nickel1 ~ 230 ~ 1.180.09 ~ 2.760.25 ~ 105 ~ 10-
1 Piece(s)

12 Days or more

101/2[Steel] 1045 Carbon SteelElectroless Nickel1 ~ 230 ~ 1.180.09 ~ 2.760.25 ~ 10-5 ~ 10
1 Piece(s)

12 Days or more

105/8[Steel] 1045 Carbon SteelElectroless Nickel1.5 ~ 250 ~ 1.420.09 ~ 3.310.25 ~ 0.385 ~ 12-
1 Piece(s)

12 Days or more

105/8[Steel] 1045 Carbon SteelElectroless Nickel1.5 ~ 250 ~ 1.420.09 ~ 3.310.25 ~ 0.38-5 ~ 12
1 Piece(s)

12 Days or more

103/4[Steel] 1045 Carbon SteelElectroless Nickel1.5 ~ 290 ~ 1.890.09 ~ 4.410.31 ~ 0.386 ~ 15-
1 Piece(s)

12 Days or more

103/4[Steel] 1045 Carbon SteelElectroless Nickel1.5 ~ 290 ~ 1.890.09 ~ 4.410.31 ~ 0.38-6 ~ 16
1 Piece(s)

12 Days or more

101[Steel] 1045 Carbon SteelElectroless Nickel1.75 ~ 290 ~ 2.360.13 ~ 5.510.38 ~ 0.638 ~ 20-
1 Piece(s)

12 Days or more

101[Steel] 1045 Carbon SteelElectroless Nickel1.75 ~ 290 ~ 2.360.13 ~ 5.510.38 ~ 0.63-8 ~ 20
1 Piece(s)

12 Days or more

101-1/4[Steel] 1045 Carbon SteelElectroless Nickel1.75 ~ 290 ~ 2.830.13 ~ 6.610.5 ~ 0.758 ~ 25-
1 Piece(s)

12 Days or more

101-1/4[Steel] 1045 Carbon SteelElectroless Nickel1.75 ~ 290 ~ 2.830.13 ~ 6.610.5 ~ 0.75-8 ~ 24
1 Piece(s)

12 Days or more

101-1/2[Steel] 1045 Carbon SteelElectroless Nickel2 ~ 290 ~ 2.830.13 ~ 6.610.63 ~ 0.7512 ~ 25-
1 Piece(s)

12 Days or more

101-1/2[Steel] 1045 Carbon SteelElectroless Nickel2 ~ 290 ~ 2.830.13 ~ 6.610.63 ~ 0.75-12 ~ 24
1 Piece(s)

12 Days or more

101/4[Steel] 1045 Carbon SteelBlack Oxide0.75 ~ 110 ~ 0.590.09 ~ 1.3853 ~ 5-
1 Piece(s)

12 Days or more

101/4[Steel] 1045 Carbon SteelBlack Oxide0.75 ~ 110 ~ 0.590.09 ~ 1.385-3 ~ 5
1 Piece(s)

12 Days or more

103/8[Steel] 1045 Carbon SteelBlack Oxide0.75 ~ 190 ~ 0.950.09 ~ 2.216 ~ 103 ~ 8-
1 Piece(s)

12 Days or more

103/8[Steel] 1045 Carbon SteelBlack Oxide0.75 ~ 190 ~ 0.950.09 ~ 2.216 ~ 10-3 ~ 8
1 Piece(s)

12 Days or more

101/2[Steel] 1045 Carbon SteelBlack Oxide1 ~ 230 ~ 1.180.09 ~ 2.760.25 ~ 105 ~ 10-
1 Piece(s)

12 Days or more

101/2[Steel] 1045 Carbon SteelBlack Oxide1 ~ 230 ~ 1.180.09 ~ 2.760.25 ~ 10-5 ~ 10
1 Piece(s)

12 Days or more

105/8[Steel] 1045 Carbon SteelBlack Oxide1.5 ~ 250 ~ 1.420.09 ~ 3.310.25 ~ 0.385 ~ 12-
1 Piece(s)

12 Days or more

105/8[Steel] 1045 Carbon SteelBlack Oxide1.5 ~ 250 ~ 1.420.09 ~ 3.310.25 ~ 0.38-5 ~ 12
1 Piece(s)

12 Days or more

103/4[Steel] 1045 Carbon SteelBlack Oxide1.5 ~ 290 ~ 1.890.09 ~ 4.410.31 ~ 0.386 ~ 15-
1 Piece(s)

12 Days or more

103/4[Steel] 1045 Carbon SteelBlack Oxide1.5 ~ 290 ~ 1.890.09 ~ 4.410.31 ~ 0.38-6 ~ 16
1 Piece(s)

12 Days or more

101[Steel] 1045 Carbon SteelBlack Oxide1.75 ~ 290 ~ 2.360.13 ~ 5.510.38 ~ 0.638 ~ 20-
1 Piece(s)

12 Days or more

101[Steel] 1045 Carbon SteelBlack Oxide1.75 ~ 290 ~ 2.360.13 ~ 5.510.38 ~ 0.63-8 ~ 20
1 Piece(s)

12 Days or more

101-1/4[Steel] 1045 Carbon SteelBlack Oxide1.75 ~ 290 ~ 2.830.13 ~ 6.610.5 ~ 0.758 ~ 25-
1 Piece(s)

12 Days or more

101-1/4[Steel] 1045 Carbon SteelBlack Oxide1.75 ~ 290 ~ 2.830.13 ~ 6.610.5 ~ 0.75-8 ~ 24
1 Piece(s)

12 Days or more

101-1/2[Steel] 1045 Carbon SteelBlack Oxide2 ~ 290 ~ 2.830.13 ~ 6.610.63 ~ 0.7512 ~ 25-
1 Piece(s)

12 Days or more

101-1/2[Steel] 1045 Carbon SteelBlack Oxide2 ~ 290 ~ 2.830.13 ~ 6.610.63 ~ 0.75-12 ~ 24
1 Piece(s)

12 Days or more

101/4304 Stainless SteelNone0.75 ~ 110 ~ 0.590.09 ~ 1.3853 ~ 5-
1 Piece(s)

12 Days or more

101/4304 Stainless SteelNone0.75 ~ 110 ~ 0.590.09 ~ 1.385-3 ~ 5
1 Piece(s)

12 Days or more

103/8304 Stainless SteelNone0.75 ~ 190 ~ 0.950.09 ~ 2.216 ~ 103 ~ 8-
1 Piece(s)

12 Days or more

103/8304 Stainless SteelNone0.75 ~ 190 ~ 0.950.09 ~ 2.216 ~ 10-3 ~ 8
1 Piece(s)

12 Days or more

101/2304 Stainless SteelNone1 ~ 230 ~ 1.180.09 ~ 2.760.25 ~ 105 ~ 10-
1 Piece(s)

12 Days or more

101/2304 Stainless SteelNone1 ~ 230 ~ 1.180.09 ~ 2.760.25 ~ 10-5 ~ 10
1 Piece(s)

12 Days or more

105/8304 Stainless SteelNone1.5 ~ 250 ~ 1.420.09 ~ 3.310.25 ~ 0.385 ~ 12-
1 Piece(s)

12 Days or more

105/8304 Stainless SteelNone1.5 ~ 250 ~ 1.420.09 ~ 3.310.25 ~ 0.38-5 ~ 12
1 Piece(s)

12 Days or more

103/4304 Stainless SteelNone1.5 ~ 290 ~ 1.890.09 ~ 4.410.31 ~ 0.386 ~ 15-
1 Piece(s)

12 Days or more

103/4304 Stainless SteelNone1.5 ~ 290 ~ 1.890.09 ~ 4.410.31 ~ 0.38-6 ~ 16
1 Piece(s)

12 Days or more

101304 Stainless SteelNone1.75 ~ 290 ~ 2.360.13 ~ 5.510.38 ~ 0.638 ~ 20-
1 Piece(s)

12 Days or more

101304 Stainless SteelNone1.75 ~ 290 ~ 2.360.13 ~ 5.510.38 ~ 0.63-8 ~ 20
1 Piece(s)

12 Days or more

101-1/4304 Stainless SteelNone1.75 ~ 290 ~ 2.830.13 ~ 6.610.5 ~ 0.758 ~ 25-
1 Piece(s)

12 Days or more

101-1/4304 Stainless SteelNone1.75 ~ 290 ~ 2.830.13 ~ 6.610.5 ~ 0.75-8 ~ 24
1 Piece(s)

12 Days or more

101-1/2304 Stainless SteelNone2 ~ 290 ~ 2.830.13 ~ 6.610.63 ~ 0.7512 ~ 25-
1 Piece(s)

12 Days or more

101-1/2304 Stainless SteelNone2 ~ 290 ~ 2.830.13 ~ 6.610.63 ~ 0.75-12 ~ 24

Loading...

  1. 1

Example

Rotary Shafts - One Threaded End, One Tapped End (For Metric Locknuts):Related Image

Technical Information

Key Groove Dimensions

Rotary Shafts - One Tapped End (INCH):Related Image
DBtR
DimensionTolerance
0.380.0940.0950.0940.0470.003 ~ 0.006
0.500.1250.1260.1250.0630.003 ~ 0.006
0.630.1880.1890.1880.0940.006 ~ 0.010
0.750.1880.1890.1880.0940.006 ~ 0.010
1.000.2500.2510.2500.1250.006 ~ 0.010
1.250.2500.2510.2500.1250.006 ~ 0.010
1.500.3750.3760.3750.1880.010 ~ 0.016
No. of
Key Grooves
Modification
Ordering Code
Example Drawings
1KCRotary Shafts - One Tapped End (INCH):Related Image
2WKCRotary Shafts - One Tapped End (INCH):Related Image
3KC
+
WKC
Rotary Shafts - One Tapped End (INCH):Related Image

Basic Specifications of MISUMI Rotary Shafts
Circularity and Straighness

Circularity[o]
Circularity of DCircularity
M
OverUp to
0.12500.50000.0002
0.50000.75000.0002
0.75001.50000.0003
Tolerance of L and Y
DimensionTolerance
(+)
OverUp to
0.756.000.004
6.0024.000.008
24.0045.000.012

Concentricity and Perpendicularity

Support Information

Material / Surface information

 

Basic Information

Basic Shape One End Stepped End Shape (Left) Threaded End Shape (Right) Tapped
Heat Treatment Not Hardened Keyway Keyway Option (Alteration)

Additional Products in this Category

Complementary Products

Tech Support