(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gibs - L Shaped, Inch

Gibs - L Shaped, Inch

•Material: 1045 Carbon Steel
•Surface Treatment: Electroless Nickel Plating

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-GRRM1045 Carbon SteelElectroless Nickel PlatingHV500~
L-Gibs - Standard:Related Image

Specifications

L-Gibs - Standard:Related Image
L-Gibs - Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-GRRM0.25-A[1.5,​2.5,​3,​4,​5]
U-GRRM0.31-A[2.5,​3,​4,​5,​6,​8]
U-GRRM0.38-A[2.5,​3,​4,​5,​6,​8]
U-GRRM0.50-A[4,​5,​6,​8]
U-GRRM0.63-A[4,​5,​6,​8]
U-GRRM0.75-A[4,​5,​6,​8]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth B
(inch)
Height S
(inch)
Length [A]
(inch)
1 Piece(s)

10 Days or more

105/81/41.5 ~ 5
1 Piece(s)

10 Days or more

103/45/162.5 ~ 8
1 Piece(s)

10 Days or more

103/43/82.5 ~ 8
1 Piece(s)

10 Days or more

101-1/81/24 ~ 8
1 Piece(s)

10 Days or more

101-1/85/84 ~ 8
1 Piece(s)

10 Days or more

101-1/23/44 ~ 8

Loading...

  1. 1

Example

L-Gibs - Standard:Related Image
 

Basic Information

Material 1045 Carbon Steel Surface Treatment Electroless Nickel Plating

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.