(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gib Covers - Inch

Gib Covers - Inch

•Material: 1045 Carbon Steel
•Surface Treatment: Electroless Nickel Plating

  • INCH

Gib Covers:Related Image

·Materials

 
Type Material Hardness Surface Treatment
U-SGCB1045 Carbon SteelElectroless Nickel PlatingHV500~

Specifications

Gib Covers:Related Image
Gib Covers:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SGCB0.50-A[1.5,​2]-G[0.25,​0.38,​0.5]
U-SGCB0.75-A[2,​2.5]-G[0.25,​0.38,​0.5]
U-SGCB1.00-A[2.5,​3,​4]-G[0.25,​0.38,​0.5]
U-SGCB1.50-A[3,​4,​5]-G[0.25,​0.38,​0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW Size
(inch)
Width B
(inch)
Length [A]
(inch)
Thickness [G]
(inch)
1 Piece(s)

16 Days or more

101/21-3/81.5 ~ 20.25 ~ 0.5
1 Piece(s)

16 Days or more

103/422 ~ 2.50.25 ~ 0.5
1 Piece(s)

16 Days or more

1012-3/82.5 ~ 40.25 ~ 0.5
1 Piece(s)

16 Days or more

101-1/233 ~ 50.25 ~ 0.5

Loading...

  1. 1

Example

Gib Covers:Related Image
 

Basic Information

Material 1045 Carbon Steel Surface Treatment Electroless Nickel Plating

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.