(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gibs - Inch

Gibs - Inch

•Material: 1045 Carbon Steel
•Surface Treatment: Electroless Nickel Plating
•Hardness: HV500

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-SGRA1045 Carbon SteelElectroless Nickel PlatingHV500~
U-SGRB1045 Carbon SteelElectroless Nickel PlatingHV500~
Gibbs:Related Image

Specifications

Gibbs:Related Image
Gibbs:Related Image

Alterations

Gibbs:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SGRA0.50-S0.5-A[1.5,​2]
U-SGRA0.75-S[0.63,​0.75]-A[2,​2.5]
U-SGRA1.00-S[0.63,​0.75]-A[2.5,​3,​4]
U-SGRA1.50-S[0.75,​0.88]-A[3,​4,​5]
U-SGRB0.50-S0.5-A[1.5,​2]
U-SGRB0.75-S[0.63,​0.75]-A[2,​2.5]
U-SGRB1.00-S[0.63,​0.75]-A[2.5,​3,​4]
U-SGRB1.50-S[0.75,​0.88]-A[3,​4,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCover Mounting Hole Dimension B
(inch)
Dimension W
(inch)
Height [S]
(inch)
Length [A]
(inch)
1 Piece(s)

16 Days or more

10Counterbored Holes1-3/81/20.51.5 ~ 2
1 Piece(s)

16 Days or more

10Counterbored Holes23/40.63 ~ 0.752 ~ 2.5
1 Piece(s)

16 Days or more

10Counterbored Holes2-3/810.63 ~ 0.752.5 ~ 4
1 Piece(s)

16 Days or more

10Counterbored Holes31-1/20.75 ~ 0.883 ~ 5
1 Piece(s)

16 Days or more

10Tapped / Counterbored Holes1-3/81/20.51.5 ~ 2
1 Piece(s)

16 Days or more

10Tapped / Counterbored Holes23/40.63 ~ 0.752 ~ 2.5
1 Piece(s)

16 Days or more

10Tapped / Counterbored Holes2-3/810.63 ~ 0.752.5 ~ 4
1 Piece(s)

16 Days or more

10Tapped / Counterbored Holes31-1/20.75 ~ 0.883 ~ 5

Loading...

  1. 1
 

Basic Information

Material 1045 Carbon Steel Surface Treatment Electroless Nickel Plating Hardness HV500

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.