(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - D shape, clamp type (inch).

Shaft Collars - D shape, clamp type (inch).
  • Volume Discount

•Tightening Method: One Piece Clamp-on
•Feature: D-Cut
•Width: Standard Type

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-SDS1045 Steel, Hardware: Steel S.H.C.S (1 piece)Black Choromate-
U-PSDS1045 Steel, Hardware: Stainless Steel S.H.C.S (1 piece)Electroless Nickel Plating-
U-SSCDS304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (1 pieces)--
Shaft Collars - D Shape, Clamp:Related Image

Specifications

Shaft Collars - D Shape, Clamp:Related Image
Shaft Collars - D Shape, Clamp:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PSDS0.25
U-PSDS0.38
U-PSDS0.50
U-PSDS0.63
U-PSDS0.75
U-PSDS1.00
U-PSDS1.25
U-PSDS1.50
U-SDS0.13
U-SDS0.25
U-SDS0.38
U-SDS0.50
U-SDS0.63
U-SDS0.75
U-SDS1.00
U-SDS1.25
U-SDS1.50
U-SSCDS0.25
U-SSCDS0.38
U-SSCDS0.50
U-SSCDS0.63
U-SSCDS0.75
U-SSCDS1.00
U-SSCDS1.25
U-SSCDS1.50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
Material Surface Finish Side Hole Machining
1 Piece(s)Available

28 Days or more

100.25 in (1/4")1045 Carbon SteelElectroless Nickel-
1 Piece(s)Available

28 Days or more

100.38 in (3/8")1045 Carbon SteelElectroless Nickel-
1 Piece(s)Available

28 Days or more

100.50 in (1/2")1045 Carbon SteelElectroless Nickel-
1 Piece(s)Available

28 Days or more

100.63 in (5/8")1045 Carbon SteelElectroless Nickel-
1 Piece(s)Available

28 Days or more

100.75 in (3/4")1045 Carbon SteelElectroless Nickel-
1 Piece(s)Available

28 Days or more

101.00 in (1")1045 Carbon SteelElectroless Nickel-
1 Piece(s)Available

28 Days or more

101.25 in (1-1/4")1045 Carbon SteelElectroless Nickel-
1 Piece(s)Available

28 Days or more

101.50 in (1-1/2")1045 Carbon SteelElectroless Nickel-
1 Piece(s)Available

16 Days or more

-0.13 in (1/8")1045 Carbon SteelBlack Oxide-
1 Piece(s)Available

28 Days or more

100.25 in (1/4")1045 Carbon SteelBlack Oxide-
1 Piece(s)Available

28 Days or more

100.38 in (3/8")1045 Carbon SteelBlack Oxide-
1 Piece(s)Available

28 Days or more

100.50 in (1/2")1045 Carbon SteelBlack Oxide-
1 Piece(s)Available

28 Days or more

100.63 in (5/8")1045 Carbon SteelBlack Oxide-
1 Piece(s)Available

28 Days or more

100.75 in (3/4")1045 Carbon SteelBlack Oxide-
1 Piece(s)Available

28 Days or more

101.00 in (1")1045 Carbon SteelBlack Oxide-
1 Piece(s)Available

28 Days or more

101.25 in (1-1/4")1045 Carbon SteelBlack Oxide-
1 Piece(s)Available

28 Days or more

101.50 in (1-1/2")1045 Carbon SteelBlack Oxide-
1 Piece(s)Available

28 Days or more

100.25 in (1/4")[Stainless Steel] 304 Stainless SteelNoneNone
1 Piece(s)Available

28 Days or more

100.38 in (3/8")[Stainless Steel] 304 Stainless SteelNoneNone
1 Piece(s)Available

28 Days or more

100.50 in (1/2")[Stainless Steel] 304 Stainless SteelNoneNone
1 Piece(s)Available

28 Days or more

100.63 in (5/8")[Stainless Steel] 304 Stainless SteelNoneNone
1 Piece(s)Available

28 Days or more

100.75 in (3/4")[Stainless Steel] 304 Stainless SteelNoneNone
1 Piece(s)Available

28 Days or more

101.00 in (1")[Stainless Steel] 304 Stainless SteelNoneNone
1 Piece(s)Available

28 Days or more

101.25 in (1-1/4")[Stainless Steel] 304 Stainless SteelNoneNone
1 Piece(s)Available

28 Days or more

101.50 in (1-1/2")[Stainless Steel] 304 Stainless SteelNoneNone

Loading...

  1. 1

Example

Shaft Collars - D Shape, Clamp:Related Image

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method One Piece Clamp-On Features D-Cut Width Standard Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.