(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Clamp type, counterbored holes (inches).

Shaft Collars - Clamp type, counterbored holes (inches).
  • Volume Discount

•Tightening Method: One Piece Clamp-on
•Feature: With Side Holes
•Width: Standard Type

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-SCSG1045 Steel, Hardware: Steel S.H.C.S (1 piece)Black Oxide-
U-PSCSG1045 Steel, Hardware: Stainless Steel S.H.C.S (1 piece)Electroless Nickel Plating-
U-SSCSG304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (1 piece)--
Type Material Hardness Surface Treatment
U-SCSG1045 Steel, Hardware: Steel S.H.C.S (1 piece)Black Oxide-
U-PSCSG1045 Steel, Hardware: Stainless Steel S.H.C.S (1 piece)Electroless Nickel Plating-
U-SSCSG304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (1 piece)--
Type Material Hardness Surface Treatment
U-SCSG1045 Steel, Hardware: Steel S.H.C.S (1 piece)Black Oxide-
U-PSCSG1045 Steel, Hardware: Stainless Steel S.H.C.S (1 piece)Electroless Nickel Plating-
U-SSCSG304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (1 piece)--
Shaft Collars - Clamp, With Counterbored Side Mounting Holes:Related Image

Specifications

Shaft Collars - Clamp, With Counterbored Side Mounting Holes:Related Image
Shaft Collars - Clamp, With Counterbored Side Mounting Holes:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PSCSG0.25-B0.31
U-PSCSG0.38-B0.38
U-PSCSG0.50-B0.44
U-PSCSG0.63-B0.44
U-PSCSG0.75-B0.50
U-PSCSG1.00-B0.50
U-PSCSG1.25-B0.50
U-PSCSG1.50-B0.56
U-SCSG0.25-B0.31
U-SCSG0.38-B0.38
U-SCSG0.50-B0.44
U-SCSG0.63-B0.44
U-SCSG0.75-B0.50
U-SCSG1.00-B0.50
U-SCSG1.25-B0.50
U-SCSG1.50-B0.56
U-SSCSG0.25-B0.31
U-SSCSG0.38-B0.38
U-SSCSG0.50-B0.44
U-SSCSG0.63-B0.44
U-SSCSG0.75-B0.50
U-SSCSG1.00-B0.50
U-SSCSG1.25-B0.50
U-SSCSG1.50-B0.56
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
Width
(mm/inch)
Material Surface Finish Side Hole Machining
1 Piece(s)Available

32 Days or more

100.25 in (1/4")0.31 in (5/16")1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.38 in (3/8")0.38 in (3/8")1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.50 in (1/2")0.44 in (7/16")1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.63 in (5/8")0.44 in (7/16")1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.75 in (3/4")0.50 in (1/2")1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

32 Days or more

101.00 in (1")0.50 in (1/2")1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

32 Days or more

101.25 in (1-1/4")0.50 in (1/2")1045 Carbon SteelElectroless Nickel2 Counterbored Holes
1 Piece(s)Available

32 Days or more

101.50 in (1-1/2")0.56 in (9/16")1045 Carbon SteelElectroless Nickel2 Thru Holes
1 Piece(s)Available

32 Days or more

100.25 in (1/4")0.31 in (5/16")1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.38 in (3/8")0.38 in (3/8")1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.50 in (1/2")0.44 in (7/16")1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.63 in (5/8")0.44 in (7/16")1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.75 in (3/4")0.50 in (1/2")1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

32 Days or more

101.00 in (1")0.50 in (1/2")1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

32 Days or more

101.25 in (1-1/4")0.50 in (1/2")1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

32 Days or more

101.50 in (1-1/2")0.56 in (9/16")1045 Carbon SteelBlack Oxide2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.25 in (1/4")0.31 in (5/16")[Stainless Steel] 304 Stainless SteelNone2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.38 in (3/8")0.38 in (3/8")[Stainless Steel] 304 Stainless SteelNone2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.50 in (1/2")0.44 in (7/16")[Stainless Steel] 304 Stainless SteelNone2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.63 in (5/8")0.44 in (7/16")[Stainless Steel] 304 Stainless SteelNone2 Counterbored Holes
1 Piece(s)Available

32 Days or more

100.75 in (3/4")0.50 in (1/2")[Stainless Steel] 304 Stainless SteelNone2 Counterbored Holes
1 Piece(s)Available

32 Days or more

101.00 in (1")0.50 in (1/2")[Stainless Steel] 304 Stainless SteelNone2 Counterbored Holes
1 Piece(s)Available

32 Days or more

101.25 in (1-1/4")0.50 in (1/2")[Stainless Steel] 304 Stainless SteelNone2 Counterbored Holes
1 Piece(s)Available

32 Days or more

101.50 in (1-1/2")0.56 in (9/16")[Stainless Steel] 304 Stainless SteelNone2 Counterbored Holes

Loading...

  1. 1

Example

Shaft Collars - Clamp, With Counterbored Side Mounting Holes:Related Image
 

Basic Information

Tightening Method One Piece Clamp-On Features With Side Holes Width Standard Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.