(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Set screw, four side mounting holes (inches).

Shaft Collars - Set screw, four side mounting holes (inches).
  • Volume Discount

Allows for plate mounting.
For complete product overview and details on Shaft Collars - Set Screw, 4 Holes, Inch Measurements see the sections below:

  • INCH

Part Number

Configured Part Number is shown.

·Materials
Type Material Hardness Surface Treatment
U-SCMN1045 Steel, Hardware: Steel S.H.C.S (2 pieces)Black Oxide-
U-PSCMN1045 Steel, Hardware: Stainless Steel S.H.C.S (2 pieces)Electroless Nickel Plating-
U-SSCMN304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (2 pieces)--
Type Material Hardness Surface Treatment
U-SCMN1045 Steel, Hardware: Steel S.H.C.S (2 pieces)Black Oxide-
U-PSCMN1045 Steel, Hardware: Stainless Steel S.H.C.S (2 pieces)Electroless Nickel Plating-
U-SSCMN304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (2 pieces)--
Type Material Hardness Surface Treatment
U-SCMN1045 Steel, Hardware: Steel S.H.C.S (2 pieces)Black Oxide-
U-PSCMN1045 Steel, Hardware: Stainless Steel S.H.C.S (2 pieces)Electroless Nickel Plating-
U-SSCMN304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (2 pieces)--
Shaft Collars - Set Screw, With Four Side Mounting Holes:Related Image

Specifications

Shaft Collars - Set Screw, With Four Side Mounting Holes:Related Image
Shaft Collars - Set Screw, With Four Side Mounting Holes:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PSCMN0.13
U-PSCMN0.19
U-PSCMN0.25
U-PSCMN0.38
U-PSCMN0.50
U-PSCMN0.63
U-PSCMN0.75
U-PSCMN1.00
U-PSCMN1.25
U-PSCMN1.50
U-SCMN0.13
U-SCMN0.19
U-SCMN0.25
U-SCMN0.38
U-SCMN0.50
U-SCMN0.63
U-SCMN0.75
U-SCMN1.00
U-SCMN1.25
U-SCMN1.50
U-SSCMN0.13
U-SSCMN0.19
U-SSCMN0.25
U-SSCMN0.38
U-SSCMN0.50
U-SSCMN0.63
U-SSCMN0.75
U-SSCMN1.00
U-SSCMN1.25
U-SSCMN1.50
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(mm/inch)
Material Surface Finish
1 Piece(s)Available

44 Days

0.13 in (1/8")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

44 Days

0.19 in (3/16")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

44 Days

0.25 in (1/4")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

0.38 in (3/8")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

44 Days

0.50 in (1/2")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

44 Days

0.63 in (5/8")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

44 Days

0.75 in (3/4")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

44 Days

1.00 in (1")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

44 Days

1.25 in (1-1/4")1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

44 Days

1.50 in (1-1/2")1045 Carbon SteelElectroless Nickel
30 Piece(s)

44 Days

0.13 in (1/8")1045 Carbon SteelBlack Oxide
30 Piece(s)

44 Days

0.19 in (3/16")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.25 in (1/4")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.38 in (3/8")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.50 in (1/2")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.63 in (5/8")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.75 in (3/4")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

1.00 in (1")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

1.25 in (1-1/4")1045 Carbon SteelBlack Oxide
1 Piece(s)Available

44 Days

1.50 in (1-1/2")1045 Carbon SteelBlack Oxide
30 Piece(s)Available

44 Days

0.13 in (1/8")[Stainless Steel] 304 Stainless SteelNone
30 Piece(s)Available

44 Days

0.19 in (3/16")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

44 Days

0.25 in (1/4")[Stainless Steel] 304 Stainless SteelNone
30 Piece(s)Available

44 Days

0.38 in (3/8")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

5 Days

0.50 in (1/2")[Stainless Steel] 304 Stainless SteelNone
30 Piece(s)Available

44 Days

0.63 in (5/8")[Stainless Steel] 304 Stainless SteelNone
30 Piece(s)Available

44 Days

0.75 in (3/4")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

5 Days

1.00 in (1")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

5 Days

1.25 in (1-1/4")[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

44 Days

1.50 in (1-1/2")[Stainless Steel] 304 Stainless SteelNone
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(mm/inch)
Material Surface Finish

Loading...

  1. 1

Basic Information

Tightening Method Set Screw Features With Side Holes Width Standard Type
Side Hole Machining 4 Thru Holes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.