(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - L-shaped, Split (Inches).

Shaft Supports - L-shaped, Split (Inches).
  • Volume Discount

•Shape: L-Shaped
•Shaft Tightening Method: Split
•Type: Machined
•Height Configurable/Selection: Height Selection

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-SHKPM1045 Steel, Hardware: Stainless Steel S.H.C.S (1 piece)Electroless Nickel Plating-
U-SHKPA6061-T6 Aluminum, , Hardware: Stainless Steel S.H.C.S (1 piece)Clear Anodizing-
U-SHKPS304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (1 piece)--
Type Material Hardness Surface Treatment
U-SHKPM1045 Steel, Hardware: Stainless Steel S.H.C.S (1 piece)Electroless Nickel Plating-
U-SHKPA6061-T6 Aluminum, , Hardware: Stainless Steel S.H.C.S (1 piece)Clear Anodizing-
U-SHKPS304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (1 piece)--
Type Material Hardness Surface Treatment
U-SHKPM1045 Steel, Hardware: Stainless Steel S.H.C.S (1 piece)Electroless Nickel Plating-
U-SHKPA6061-T6 Aluminum, , Hardware: Stainless Steel S.H.C.S (1 piece)Clear Anodizing-
U-SHKPS304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (1 piece)--
Shaft Supports - L Shape, Split:Related Image

Specifications

Shaft Supports - L Shape, Split:Related Image
Shaft Supports - L Shape, Split:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SHKPA0.38-H0.75
U-SHKPA0.38-H1.00
U-SHKPA0.50-H0.75
U-SHKPA0.50-H1.00
U-SHKPA0.63-H1.00
U-SHKPA0.63-H1.25
U-SHKPA0.75-H1.25
U-SHKPA0.75-H1.50
U-SHKPA1.00-H1.50
U-SHKPA1.00-H1.75
U-SHKPA1.50-H2.00
U-SHKPA1.50-H2.50
U-SHKPM0.38-H0.75
U-SHKPM0.38-H1.00
U-SHKPM0.50-H0.75
U-SHKPM0.50-H1.00
U-SHKPM0.63-H1.00
U-SHKPM0.63-H1.25
U-SHKPM0.75-H1.25
U-SHKPM0.75-H1.50
U-SHKPM1.00-H1.50
U-SHKPM1.00-H1.75
U-SHKPM1.50-H2.00
U-SHKPM1.50-H2.50
U-SHKPS0.38-H0.75
U-SHKPS0.38-H1.00
U-SHKPS0.50-H0.75
U-SHKPS0.50-H1.00
U-SHKPS0.63-H1.00
U-SHKPS0.63-H1.25
U-SHKPS0.75-H1.25
U-SHKPS0.75-H1.50
U-SHKPS1.00-H1.50
U-SHKPS1.00-H1.75
U-SHKPS1.50-H2.00
U-SHKPS1.50-H2.50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBore Diameter (D)
(Ø)
Material Surface Finish Height H
(inch)
1 Piece(s)Available

19 Days or more

100.38 in (3/8")[Aluminum] 6061 Aluminum AlloyClear Anodized0.75 (3/4")
1 Piece(s)Available

19 Days or more

100.38 in (3/8")[Aluminum] 6061 Aluminum AlloyClear Anodized1"
1 Piece(s)Available

19 Days or more

100.50 in (1/2")[Aluminum] 6061 Aluminum AlloyClear Anodized0.75 (3/4")
1 Piece(s)Available

19 Days or more

100.50 in (1/2")[Aluminum] 6061 Aluminum AlloyClear Anodized1"
1 Piece(s)Available

19 Days or more

100.63 in (5/8")[Aluminum] 6061 Aluminum AlloyClear Anodized1"
1 Piece(s)Available

19 Days or more

100.63 in (5/8")[Aluminum] 6061 Aluminum AlloyClear Anodized1.25 (1-1/4")
1 Piece(s)Available

19 Days or more

100.75 in (3/4")[Aluminum] 6061 Aluminum AlloyClear Anodized1.25 (1-1/4")
1 Piece(s)Available

19 Days or more

100.75 in (3/4")[Aluminum] 6061 Aluminum AlloyClear Anodized1.50 (1-1/2")
1 Piece(s)Available

19 Days or more

101.00 in (1")[Aluminum] 6061 Aluminum AlloyClear Anodized1.50 (1-1/2")
1 Piece(s)Available

19 Days or more

101.00 in (1")[Aluminum] 6061 Aluminum AlloyClear Anodized1.75 (1-3/4")
1 Piece(s)Available

19 Days or more

101.50 in (1-1/2")[Aluminum] 6061 Aluminum AlloyClear Anodized2"
1 Piece(s)Available

19 Days or more

101.50 in (1-1/2")[Aluminum] 6061 Aluminum AlloyClear Anodized2.50 (2-1/2")
1 Piece(s)Available

19 Days or more

100.38 in (3/8")[Steel] 1045 Carbon SteelElectroless Nickel0.75 (3/4")
1 Piece(s)Available

19 Days or more

100.38 in (3/8")[Steel] 1045 Carbon SteelElectroless Nickel1"
1 Piece(s)Available

19 Days or more

100.50 in (1/2")[Steel] 1045 Carbon SteelElectroless Nickel0.75 (3/4")
1 Piece(s)Available

19 Days or more

100.50 in (1/2")[Steel] 1045 Carbon SteelElectroless Nickel1"
1 Piece(s)Available

19 Days or more

100.63 in (5/8")[Steel] 1045 Carbon SteelElectroless Nickel1"
1 Piece(s)Available

19 Days or more

100.63 in (5/8")[Steel] 1045 Carbon SteelElectroless Nickel1.25 (1-1/4")
1 Piece(s)Available

19 Days or more

100.75 in (3/4")[Steel] 1045 Carbon SteelElectroless Nickel1.25 (1-1/4")
1 Piece(s)Available

19 Days or more

100.75 in (3/4")[Steel] 1045 Carbon SteelElectroless Nickel1.50 (1-1/2")
1 Piece(s)Available

19 Days or more

101.00 in (1")[Steel] 1045 Carbon SteelElectroless Nickel1.50 (1-1/2")
1 Piece(s)Available

19 Days or more

101.00 in (1")[Steel] 1045 Carbon SteelElectroless Nickel1.75 (1-3/4")
1 Piece(s)Available

19 Days or more

101.50 in (1-1/2")[Steel] 1045 Carbon SteelElectroless Nickel2"
1 Piece(s)Available

19 Days or more

101.50 in (1-1/2")[Steel] 1045 Carbon SteelElectroless Nickel2.50 (2-1/2")
1 Piece(s)Available

19 Days or more

100.38 in (3/8")304 Stainless SteelNone0.75 (3/4")
1 Piece(s)Available

19 Days or more

100.38 in (3/8")304 Stainless SteelNone1"
1 Piece(s)Available

19 Days or more

100.50 in (1/2")304 Stainless SteelNone0.75 (3/4")
1 Piece(s)Available

19 Days or more

100.50 in (1/2")304 Stainless SteelNone1"
1 Piece(s)Available

19 Days or more

100.63 in (5/8")304 Stainless SteelNone1"
1 Piece(s)Available

19 Days or more

100.63 in (5/8")304 Stainless SteelNone1.25 (1-1/4")
1 Piece(s)Available

19 Days or more

100.75 in (3/4")304 Stainless SteelNone1.25 (1-1/4")
1 Piece(s)Available

19 Days or more

100.75 in (3/4")304 Stainless SteelNone1.50 (1-1/2")
1 Piece(s)Available

19 Days or more

101.00 in (1")304 Stainless SteelNone1.50 (1-1/2")
1 Piece(s)Available

19 Days or more

101.00 in (1")304 Stainless SteelNone1.75 (1-3/4")
1 Piece(s)Available

19 Days or more

101.50 in (1-1/2")304 Stainless SteelNone2"
1 Piece(s)Available

19 Days or more

101.50 in (1-1/2")304 Stainless SteelNone2.50 (2-1/2")

Loading...

  1. 1

Example

Shaft Supports - L Shape, Split:Related Image
 

Basic Information

Shape L-Shaped Shaft Tightening Method Two Piece Clamp-On Type Machined
Dowel Holes Not Provided Clamp Lever Not Provided Height Configurable/Selection Height Selection

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.