(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Diamond Flange, Precision Molded (Inches).

Shaft Supports - Diamond Flange, Precision Molded (Inches).
  • Volume Discount

•Shape: Flanged
•Shaft Tightening Method: Set Screw
•Type: Cast (Economy)
•Flanged Type - Feature: Standard
•Flanged Type - Wall Thickness: Standard

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-SHFT1045 Steel, Hardware:Steel S.H.C.S (1 piece)Black Oxide-
U-SHFAluminum Casting Alloy 514.0, Hardware: Stainless Steel S.H.C.S (1 piece)Clear Anodizing-
U-SHFSS304 Stainless Steel, Hardware: Stainless Steel S.H.C.S (1 piece)--
Shaft Supports - Cast:Related Image

Specifications

Shaft Supports - Cast:Related Image
Shaft Supports - Cast:Related Image
Only the U-SHF is available for the 1.50 Callout size

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SHF0.38
U-SHF0.50
U-SHF0.63
U-SHF0.75
U-SHF1.00
U-SHF1.50
U-SHFSS0.38
U-SHFSS0.50
U-SHFSS0.63
U-SHFSS0.75
U-SHFSS1.00
U-SHFT0.38
U-SHFT0.50
U-SHFT0.63
U-SHFT0.75
Part NumberMinimum order quantityVolume DiscountDays to Ship Bore Diameter (D)
(Ø)
Material Surface Finish Flanged Type - Wall Thickness
1 Piece(s)Available

37 Days or more

0.38 in (3/8")[Aluminum] Aluminum Casting Alloy 514.0Clear AnodizedStandard
1 Piece(s)Available

37 Days or more

0.50 in (1/2")[Aluminum] Aluminum Casting Alloy 514.0Clear AnodizedStandard
1 Piece(s)Available

37 Days or more

0.63 in (5/8")[Aluminum] Aluminum Casting Alloy 514.0Clear AnodizedStandard
1 Piece(s)Available

37 Days or more

0.75 in (3/4")[Aluminum] Aluminum Casting Alloy 514.0Clear AnodizedStandard
1 Piece(s)Available

37 Days or more

1.00 in (1")[Aluminum] Aluminum Casting Alloy 514.0Clear AnodizedStandard
1 Piece(s)Available

37 Days or more

1.50 in (1-1/2")[Aluminum] Aluminum Casting Alloy 514.0Clear AnodizedStandard
1 Piece(s)Available

37 Days or more

0.38 in (3/8")304 Stainless SteelNone-
1 Piece(s)Available

37 Days or more

0.50 in (1/2")304 Stainless SteelNone-
1 Piece(s)Available

37 Days or more

0.63 in (5/8")304 Stainless SteelNone-
1 Piece(s)Available

37 Days or more

0.75 in (3/4")304 Stainless SteelNone-
1 Piece(s)Available

37 Days or more

1.00 in (1")304 Stainless SteelNone-
1 Piece(s)Available

37 Days or more

0.38 in (3/8")[Steel] 1045 Carbon SteelBlack Oxide-
1 Piece(s)Available

37 Days or more

0.50 in (1/2")[Steel] 1045 Carbon SteelBlack Oxide-
1 Piece(s)Available

37 Days or more

0.63 in (5/8")[Steel] 1045 Carbon SteelBlack Oxide-
1 Piece(s)Available

37 Days or more

0.75 in (3/4")[Steel] 1045 Carbon SteelBlack Oxide-

Loading...

  1. 1
 

Basic Information

Shape Flanged Shaft Tightening Method Set Screw Type Cast (Economy)
Flanged Type - Features Standard Dowel Holes Not Provided Clamp Lever Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.