(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Flange Mount, Compact (Inches).【1-10 Pieces Per Package】

Shaft Supports - Flange Mount, Compact (Inches).
  • Volume Discount

•Shape: Flanged
•Shaft Tightening Method: Set Screw
•Type: Machined
•Flanged Type - Feature: Standard
•Flanged Type - Wall Thickness: Standard

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-STHCBJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Black Oxide-
U-ATHC2017 AluminumClear Anodizing-
U-STHCJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Electroless Nickel Plating-
U-SSTHC304 Stainless Steel--
Shaft Supports - Flange Mount - Compact Flange:Related Image

Specifications

Shaft Supports - Flange Mount - Compact Flange:Related Image
Shaft Supports - Flange Mount - Compact Flange:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ATHC0.13
U-ATHC0.19
U-ATHC0.25
U-ATHC0.38
U-ATHC0.50
U-ATHC0.63
U-ATHC0.75
U-ATHC1.00
U-ATHC1.50
U-SSTHC0.13
U-SSTHC0.25
U-SSTHC0.38
U-SSTHC0.50
U-SSTHC0.63
U-SSTHC0.75
U-SSTHC1.00
U-SSTHC1.50
U-STHC0.19
U-STHC0.25
U-STHC0.38
U-STHC0.50
U-STHC0.63
U-STHC0.75
U-STHC1.00
U-STHC1.50
U-STHCB0.13
U-STHCB0.19
U-STHCB0.25
U-STHCB0.38
U-STHCB0.50
U-STHCB0.63
U-STHCB0.75
U-STHCB1.00
U-STHCB1.50
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Bore Diameter (D)
(Ø)
Material Surface Finish
1 Piece(s)Available

5 Days

0.13 in (1/8")[Aluminum] 2017 Aluminum AlloyClear Anodized

10 Pieces Per Package

1 Pack(s)Available

17 Days

0.19 in (3/16")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

0.25 in (1/4")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

0.38 in (3/8")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

0.50 in (1/2")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

0.63 in (5/8")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

0.75 in (3/4")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

1.00 in (1")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

1.50 in (1-1/2")[Aluminum] 2017 Aluminum AlloyClear Anodized
10 Piece(s)Available

17 Days

0.13 in (1/8")304 Stainless SteelNone
1 Piece(s)Available

5 Days

0.25 in (1/4")304 Stainless SteelNone
10 Piece(s)Available

17 Days

0.38 in (3/8")304 Stainless SteelNone
1 Piece(s)Available

5 Days

0.50 in (1/2")304 Stainless SteelNone
1 Piece(s)Available

5 Days

0.63 in (5/8")304 Stainless SteelNone
1 Piece(s)Available

5 Days

0.75 in (3/4")304 Stainless SteelNone
1 Piece(s)Available

5 Days

1.00 in (1")304 Stainless SteelNone
1 Piece(s)Available

5 Days

1.50 in (1-1/2")304 Stainless SteelNone
1 Piece(s)Available

17 Days

0.19 in (3/16")[Steel] 1018 Carbon SteelElectroless Nickel
10 Piece(s)Available

13 Days

0.25 in (1/4")[Steel] 1018 Carbon SteelElectroless Nickel
1 Piece(s)Available

17 Days

0.38 in (3/8")[Steel] 1018 Carbon SteelElectroless Nickel
10 Piece(s)Available

17 Days

0.50 in (1/2")[Steel] 1018 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

0.63 in (5/8")[Steel] 1018 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

0.75 in (3/4")[Steel] 1018 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

1.00 in (1")[Steel] 1018 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

1.50 in (1-1/2")[Steel] 1018 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

0.13 in (1/8")[Steel] 1018 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.19 in (3/16")[Steel] 1018 Carbon SteelBlack Oxide
10 Piece(s)Available

17 Days

0.25 in (1/4")[Steel] 1018 Carbon SteelBlack Oxide
10 Piece(s)Available

17 Days

0.38 in (3/8")[Steel] 1018 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.50 in (1/2")[Steel] 1018 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.63 in (5/8")[Steel] 1018 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.75 in (3/4")[Steel] 1018 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

1.00 in (1")[Steel] 1018 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

1.50 in (1-1/2")[Steel] 1018 Carbon SteelBlack Oxide

Loading...

  1. 1

Example

Shaft Supports - Flange Mount - Compact Flange:Related Image
 

Basic Information

Shape Flanged Shaft Tightening Method Set Screw Type Machined
Flanged Type - Features Standard Flanged Type - Wall Thickness Standard Dowel Holes Not Provided
Clamp Lever Not Provided Flange Shape Compact

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.