(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Supports - Flange Mount, Square (Inches).

Shaft Supports - Flange Mount, Square (Inches).
  • Volume Discount

•Shape: Flanged
•Shaft Tightening Method: Set Screw
•Type: Machined
•Flanged Type - Feature: Standard
•Flanged Type - Wall Thickness: Standard

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-STHSJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Electroless Nickel Plating-
U-STHSBJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Black Oxide-
Type Material Hardness Surface Treatment
U-STHSJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Electroless Nickel Plating-
U-STHSBJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Black Oxide-
Type Material Hardness Surface Treatment
U-STHSJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Electroless Nickel Plating-
U-STHSBJIS 1018 Carbon Steel (Equivalent to 1018 Steel)Black Oxide-
Shaft Supports - Flange Mount - Square Flange:Related Image

Specifications

Shaft Supports - Flange Mount - Square Flange:Related Image
Shaft Supports - Flange Mount - Square Flange:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ATHS0.25
U-ATHS0.38
U-ATHS0.50
U-ATHS0.63
U-ATHS0.75
U-ATHS1.00
U-ATHS1.50
U-SSTHS0.38
U-SSTHS0.50
U-SSTHS0.63
U-SSTHS0.75
U-SSTHS1.00
U-SSTHS1.50
U-STHS0.38
U-STHS0.50
U-STHS0.63
U-STHS0.75
U-STHS1.00
U-STHS1.50
U-STHSB0.38
U-STHSB0.50
U-STHSB0.63
U-STHSB0.75
U-STHSB1.00
U-STHSB1.50
Part NumberMinimum order quantityVolume DiscountDays to Ship Bore Diameter (D)
(Ø)
Material Surface Finish
10 Piece(s)Available

17 Days

0.25 in (1/4")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

0.38 in (3/8")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

0.50 in (1/2")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

0.63 in (5/8")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

0.75 in (3/4")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

1.00 in (1")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

1.50 in (1-1/2")[Aluminum] 2017 Aluminum AlloyClear Anodized
1 Piece(s)Available

5 Days

0.38 in (3/8")304 Stainless SteelNone
1 Piece(s)Available

5 Days

0.50 in (1/2")304 Stainless SteelNone
10 Piece(s)Available

17 Days

0.63 in (5/8")304 Stainless SteelNone
1 Piece(s)Available

5 Days

0.75 in (3/4")304 Stainless SteelNone
1 Piece(s)Available

5 Days

1.00 in (1")304 Stainless SteelNone
1 Piece(s)Available

5 Days

1.50 in (1-1/2")304 Stainless SteelNone
1 Piece(s)Available

5 Days

0.38 in (3/8")[Steel] 1018 Carbon SteelElectroless Nickel
10 Piece(s)Available

17 Days

0.50 in (1/2")[Steel] 1018 Carbon SteelElectroless Nickel
10 Piece(s)Available

17 Days

0.63 in (5/8")[Steel] 1018 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

0.75 in (3/4")[Steel] 1018 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

1.00 in (1")[Steel] 1018 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

1.50 in (1-1/2")[Steel] 1018 Carbon SteelElectroless Nickel
1 Piece(s)Available

5 Days

0.38 in (3/8")[Steel] 1018 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.50 in (1/2")[Steel] 1018 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.63 in (5/8")[Steel] 1018 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

0.75 in (3/4")[Steel] 1018 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

1.00 in (1")[Steel] 1018 Carbon SteelBlack Oxide
1 Piece(s)Available

5 Days

1.50 in (1-1/2")[Steel] 1018 Carbon SteelBlack Oxide

Loading...

  1. 1

Example

Shaft Supports - Flange Mount - Square Flange:Related Image
 

Basic Information

Shape Flanged Shaft Tightening Method Set Screw Type Machined
Flanged Type - Features Standard Flanged Type - Wall Thickness Standard Dowel Holes Not Provided
Clamp Lever Not Provided Flange Shape Square

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.