(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IGUS DryLin R Bushings - Center flange, plastic bushing (Inches).

IGUS DryLin R Bushings - Center flange, plastic bushing (Inches).
  • Volume Discount

DryLin® bushings incorporate a configurable center flange housing (circular, square or compact) that allows a load to be placed near the center of the bushings to evenly distribute the load and space. Inch dimensions, compatible with inch diameter shafts. Ideal for linear, rotary or oscillating applications.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-JUCCHousing Material: 6061-T6 Aluminum, Lining Material: DryLin? RClear Anodizing-
U-JUCRHousing Material: 6061-T6 Aluminum, Lining Material: DryLin? RClear Anodizing-
U-JUCSHousing Material: 6061-T6 Aluminum, Lining Material: DryLin? RClear Anodizing-
DryLin Flanged Bushings - Center Flange:Related Image

Specifications

DryLin Flanged Bushings - Center Flange:Related Image
DryLin Flanged Bushings - Center Flange:Related Image
DryLin Flanged Bushings - Center Flange:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-JUCC0.38
U-JUCC0.50
U-JUCC0.63
U-JUCC0.75
U-JUCC1.00
U-JUCR0.38
U-JUCR0.50
U-JUCR0.63
U-JUCR0.75
U-JUCR1.00
U-JUCS0.38
U-JUCS0.50
U-JUCS0.63
U-JUCS0.75
U-JUCS1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
Housing Style
2 Piece(s)Available

19 Days

0.38 in (3/8")0.63 in (5/8")1.78 in (1-25/32")Compact Flanged / Center Flanged Type
1 Piece(s)Available

5 Days

0.50 in (1/2")0.88 in (7/8")2.50 in (2-1/2")Compact Flanged / Center Flanged Type
2 Piece(s)Available

19 Days

0.63 in (5/8")1.13 in (1-1/8")3.00 in (3")Compact Flanged / Center Flanged Type
1 Piece(s)Available

5 Days

0.75 in (3/4")1.25 in (1-1/4")3.25 in (3-1/4")Compact Flanged / Center Flanged Type
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")4.50 in (4-1/2")Compact Flanged / Center Flanged Type
2 Piece(s)Available

19 Days

0.38 in (3/8")0.63 in (5/8")1.78 in (1-25/32")Round Flanged / Center Flanged Type
2 Piece(s)Available

19 Days

0.50 in (1/2")0.88 in (7/8")2.50 in (2-1/2")Round Flanged / Center Flanged Type
2 Piece(s)Available

19 Days

0.63 in (5/8")1.13 in (1-1/8")3.00 in (3")Round Flanged / Center Flanged Type
1 Piece(s)

5 Days

0.75 in (3/4")1.25 in (1-1/4")3.25 in (3-1/4")Round Flanged / Center Flanged Type
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")4.50 in (4-1/2")Round Flanged / Center Flanged Type
2 Piece(s)Available

19 Days

0.38 in (3/8")0.63 in (5/8")1.78 in (1-25/32")Square Flanged / Center Flanged Type
2 Piece(s)Available

19 Days

0.50 in (1/2")0.88 in (7/8")2.50 in (2-1/2")Square Flanged / Center Flanged Type
1 Piece(s)Available

5 Days

0.63 in (5/8")1.13 in (1-1/8")3.00 in (3")Square Flanged / Center Flanged Type
2 Piece(s)Available

19 Days

0.75 in (3/4")1.25 in (1-1/4")3.25 in (3-1/4")Square Flanged / Center Flanged Type
2 Piece(s)Available

19 Days

1.00 in (1")1.56 in (1-9/16")4.50 in (4-1/2")Square Flanged / Center Flanged Type

Loading...

  1. 1
 

Basic Information

Type Flanged Bushing Material DryLin® R Maximum Allowable Velocity(m/s) 1969
Housing Material Aluminum Alloy Length Type Double Operating Temperature Range(℃) -58::164

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.