(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IGUS DryLin R Bushings - Flanged, long, plastic bushing (Inches).

IGUS DryLin R Bushings - Flanged, long, plastic bushing (Inches).
  • Volume Discount

DryLin® bushings incorporating a long aluminum housing with configurable flange (circular, square or compact) of standard length, with mounting holes, which can reduce assembly time as they are bolt-on. Inch dimensions, compatible with inch diameter shafts. Ideal for linear, rotary or oscillating applications.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-JULCHousing Material: 6061-T6 Aluminum, Lining Material: DryLin? RClear Anodizing-
U-JULRCarriage and Rail: 6061-T6 Aluminum, Lining Material: Frelon? GoldCeramic Coating-
U-JULSCarriage and Rail: 6061-T6 Aluminum, Lining Material: Frelon? GoldCeramic Coating-
DryLin R Flanged Bushings - Long:Related Image

Specifications

DryLin R Flanged Bushings - Long:Related Image
DryLin R Flanged Bushings - Long:Related Image
DryLin R Flanged Bushings - Long:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-JULC0.38
U-JULC0.50
U-JULC0.63
U-JULC0.75
U-JULC1.00
U-JULR0.38
U-JULR0.50
U-JULR0.63
U-JULR0.75
U-JULR1.00
U-JULS0.38
U-JULS0.50
U-JULS0.63
U-JULS0.75
U-JULS1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
Housing Style
1 Piece(s)Available

5 Days

0.38 in (3/8")0.63 in (5/8")1.78 in (1-25/32")Compact Flanged
1 Piece(s)Available

5 Days

0.50 in (1/2")0.88 in (7/8")2.50 in (2-1/2")Compact Flanged
1 Piece(s)Available

5 Days

0.63 in (5/8")1.13 in (1-1/8")3.00 in (3")Compact Flanged
1 Piece(s)Available

5 Days

0.75 in (3/4")1.25 in (1-1/4")3.25 in (3-1/4")Compact Flanged
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")4.50 in (4-1/2")Compact Flanged
1 Piece(s)Available

5 Days

0.38 in (3/8")0.63 in (5/8")1.78 in (1-25/32")Round Flanged
1 Piece(s)Available

5 Days

0.50 in (1/2")0.88 in (7/8")2.50 in (2-1/2")Round Flanged
1 Piece(s)Available

5 Days

0.63 in (5/8")1.13 in (1-1/8")3.00 in (3")Round Flanged
1 Piece(s)Available

5 Days

0.75 in (3/4")1.25 in (1-1/4")3.25 in (3-1/4")Round Flanged
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")4.50 in (4-1/2")Round Flanged
2 Piece(s)Available

19 Days

0.38 in (3/8")0.63 in (5/8")1.78 in (1-25/32")Square Flanged
2 Piece(s)Available

19 Days

0.50 in (1/2")0.88 in (7/8")2.50 in (2-1/2")Square Flanged
2 Piece(s)Available

19 Days

0.63 in (5/8")1.13 in (1-1/8")3.00 in (3")Square Flanged
2 Piece(s)Available

19 Days

0.75 in (3/4")1.25 in (1-1/4")3.25 in (3-1/4")Square Flanged
1 Piece(s)Available

5 Days

1.00 in (1")1.56 in (1-9/16")4.50 in (4-1/2")Square Flanged

Loading...

  1. 1
 

Basic Information

Type Flanged Bushing Material DryLin® R Maximum Allowable Velocity(m/s) 1969
Housing Material Aluminum Alloy Length Type Double Operating Temperature Range(℃) -58::164

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.