(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IGUS Iglide J Plain Bushings - With shoulder, plastic (Inches).

IGUS Iglide J Plain Bushings - With shoulder, plastic (Inches).
  • Volume Discount

iglide® J shoulder bushings are manufactured with high-performance polymers and lubricants that provide excellent mechanical properties and make them maintenance-free. Ideal where low coefficient of friction and high wear resistance are required. Inch dimensions, compatible with inch bores and shafts.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-MJFIiglide JBlack Choromate-
Type Material Hardness Surface Treatment
U-MJFIiglide JBlack Choromate-
Type Material Hardness Surface Treatment
U-MJFIiglide JBlack Choromate-
IGUS iglide J - Linear Plain Bearings with Flange:Related Image

Specifications

IGUS iglide J - Linear Plain Bearings with Flange:Related Image
IGUS iglide J - Linear Plain Bearings with Flange:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-MJFI0204-L06
U-MJFI0305-L06
U-MJFI0305-L08
U-MJFI0406-L04
U-MJFI0406-L08
U-MJFI0608-L04
U-MJFI0608-L08
U-MJFI0810-L04
U-MJFI0810-L08
U-MJFI0810-L10
U-MJFI0810-L12
U-MJFI1012-L08
U-MJFI1012-L12
U-MJFI1012-L16
U-MJFI1216-L12
U-MJFI1216-L16
U-MJFI1620-L12
U-MJFI1620-L16
U-MJFI1620-L24
U-MJFI2428-L16
U-MJFI2428-L24
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
1 Piece(s)Available

5 Days

0.13 in (1/8")0.13 in (1/8")0.38 in (3/8")
1 Piece(s)Available

5 Days

0.19 in (3/16")0.19 in (3/16")0.38 in (3/8")
1 Piece(s)Available

5 Days

0.19 in (3/16")0.19 in (3/16")0.50 in (1/2")
1 Piece(s)Available

5 Days

0.25 in (1/4")0.25 in (1/4")0.25 in (1/4")
1 Piece(s)Available

5 Days

0.25 in (1/4")0.25 in (1/4")0.50 in (1/2")
1 Piece(s)Available

5 Days

0.38 in (3/8")0.38 in (3/8")0.25 in (1/4")
1 Piece(s)Available

5 Days

0.38 in (3/8")0.38 in (3/8")0.50 in (1/2")
1 Piece(s)Available

5 Days

0.50 in (1/2")0.50 in (1/2")0.25 in (1/4")
1 Piece(s)Available

5 Days

0.50 in (1/2")0.50 in (1/2")0.50 in (1/2")
1 Piece(s)Available

10 Days

0.50 in (1/2")0.50 in (1/2")0.63 in (5/8")
1 Piece(s)Available

5 Days

0.50 in (1/2")0.50 in (1/2")0.75 in (3/4")
1 Piece(s)Available

5 Days

0.63 in (5/8")0.63 in (5/8")0.50 in (1/2")
1 Piece(s)Available

5 Days

0.63 in (5/8")0.63 in (5/8")0.75 in (3/4")
1 Piece(s)Available

5 Days

0.63 in (5/8")0.63 in (5/8")1.00 in (1")
1 Piece(s)Available

5 Days

0.75 in (3/4")0.75 in (3/4")0.75 in (3/4")
1 Piece(s)Available

5 Days

0.75 in (3/4")0.75 in (3/4")1.00 in (1")
1 Piece(s)Available

10 Days

1.00 in (1")1.00 in (1")0.75 in (3/4")
1 Piece(s)Available

5 Days

1.00 in (1")1.00 in (1")1.00 in (1")
1 Piece(s)Available

5 Days

1.00 in (1")1.00 in (1")1.50 in (1-1/2")
1 Piece(s)Available

5 Days

1.50 in (1-1/2")1.50 in (1-1/2")1.00 in (1")
1 Piece(s)Available

5 Days

1.50 in (1-1/2")1.50 in (1-1/2")1.50 in (1-1/2")

Loading...

  1. 1
 

Basic Information

Type Straight Bushing Material Iglide J® Length Type Single

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.