(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

PBC Simplicity® Linear Bushings - Straight, Multilayer (Inches).

PBC Simplicity® Linear Bushings - Straight, Multilayer (Inches).
  • Volume Discount

Aluminum straight bushings, Frelon Gold®, recommended to work with bearing steels such as 52100. Inch dimensions, compatible with inch diameter shafts.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-PBPSHousing Material: 6061-T6 Aluminum, Lining Material: Frelon Gold--
U-PBPTHousing Material: 6061-T6 Aluminum, Lining Material: Frelon Gold--
Pacific Bearing Simplicity - Sleeve Bushings:Related Image

Specifications

Pacific Bearing Simplicity - Sleeve Bushings:Related Image
Pacific Bearing Simplicity - Sleeve Bushings:Related Image
Pacific Bearing Simplicity - Sleeve Bushings:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PBPT0.38-L0.38
U-PBPT0.38-L0.50
U-PBPT0.38-L0.75
U-PBPT0.50-L0.50
U-PBPT0.50-L0.75
U-PBPT0.50-L1.00
U-PBPT0.63-L1.00
U-PBPT0.75-L0.75
U-PBPT0.75-L1.00
U-PBPT1.00-L1.00
U-PBPT1.00-L1.50
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
1 Piece(s)Available

5 Days

0.38 in (3/8")0.50 in (1/2")0.38 in (3/8")
1 Piece(s)Available

5 Days

0.38 in (3/8")0.50 in (1/2")0.50 in (1/2")
1 Piece(s)Available

5 Days

0.38 in (3/8")0.50 in (1/2")0.75 in (3/4")
1 Piece(s)Available

5 Days

0.50 in (1/2")0.69 in (11/16")0.50 in (1/2")
1 Piece(s)Available

5 Days

0.50 in (1/2")0.69 in (11/16")0.75 in (3/4")
1 Piece(s)Available

5 Days

0.50 in (1/2")0.69 in (11/16")1.00 in (1")
1 Piece(s)Available

5 Days

0.63 in (5/8")0.81 in (13/16")1.00 in (1")
1 Piece(s)Available

5 Days

0.75 in (3/4")0.94 in (15/16")0.75 in (3/4")
20 Piece(s)Available

8 Days

0.75 in (3/4")0.94 in (15/16")1.00 in (1")
1 Piece(s)Available

5 Days

1.00 in (1")1.81 in (1-13/16")1.00 in (1")
1 Piece(s)Available

5 Days

1.00 in (1")1.81 in (1-13/16")1.50 in (1-1/2")

Loading...

  1. 1
 

Basic Information

Type Straight Bushing Material Frelon Gold® Length Type Single

Additional Products in this Category

Complementary Products

Tech Support