(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With pilot flange, double (Inches).

Linear Ball Bushings - With pilot flange, double (Inches).
  • Volume Discount

Double bushings with selectable dimensions in inches. With configurable pilot flange shape (circular, square or compact) which is not completely on the end of the bushing, leaving enough space for mounting from the opposite side of the installation. Available in hardened carbon steel.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-LHICWOuter Cylinder: 52100 Bearing Steel, Ball: 52100 Bearing Steel, Cage: Plastic (Delrin class), Seel NBR (Nitrile Rubber)-Outer Cylinder: 58HRC~
U-LHIRWOuter Cylinder: 52100 Bearing Steel, Ball: 52100 Bearing Steel, Cage: Plastic (Delrin class), Seel NBR (Nitrile Rubber)-Outer Cylinder: 58HRC~
U-LHISWOuter Cylinder: 52100 Bearing Steel, Ball: 52100 Bearing Steel, Cage: Plastic (Delrin class), Seel NBR (Nitrile Rubber)-Outer Cylinder: 58HRC~
Flanged Linear Bushings - Double Bushings with Pilot:Related Image

Specifications

Flanged Linear Bushings - Double Bushings with Pilot:Related Image
Flanged Linear Bushings - Double Bushings with Pilot:Related Image
Flanged Linear Bushings - Double Bushings with Pilot:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-LHICW0.25
U-LHICW0.38
U-LHICW0.50
U-LHICW0.63
U-LHICW0.75
U-LHICW1.00
U-LHICW1.25
U-LHICW1.50
U-LHIRW0.25
U-LHIRW0.38
U-LHIRW0.50
U-LHIRW0.63
U-LHIRW0.75
U-LHIRW1.00
U-LHIRW1.25
U-LHIRW1.50
U-LHISW0.25
U-LHISW0.38
U-LHISW0.50
U-LHISW0.63
U-LHISW0.75
U-LHISW1.00
U-LHISW1.25
U-LHISW1.50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(inch)
Overall Length L
(inch)
O.D. D
(inch)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Eccentricity
(µm)
Flange Shape
1 Piece(s)Available

29 Days or more

100.25 in (1/4")1.375 in (1-3/8")0.5000 in (1/2")218(49 lbf)302(68 lbf)15.24(0.6 µin)Compact
1 Piece(s)Available

29 Days or more

100.38 in (3/8")1.594 in (1-19/32")0.6250 in (5/8")231(52 lbf)320(72 lbf)15.24(0.6 µin)Compact
1 Piece(s)Available

29 Days or more

100.50 in (1/2")2.375 in (2-3/8")0.8750 in (7/8")694(156 lbf)952(214 lbf)15.24(0.6 µin)Compact
1 Piece(s)Available

29 Days or more

100.63 in (5/8")2.813 in (2-13/16")1.1250 in (1-1/8")1117(251 lbf)1392(313 lbf)15.24(0.6 µin)Compact
1 Piece(s)Available

29 Days or more

100.75 in (3/4")3.094 in (3-3/32")1.2500 in (1-1/4")1437(323 lbf)1904(428 lbf)20.32(0.8 µin)Compact
1 Piece(s)Available

29 Days or more

101.00 in (1")4.281 in (4-9/32")1.5625 in (1-9/16")2362(531 lbf)3621(814 lbf)20.32(0.8 µin)Compact
1 Piece(s)Available

29 Days or more

101.25 in (1-1/4")5.000 in (5")2.0000 in (2")3514(790 lbf)5031(1131 lbf)25.4(1 µin)Compact
1 Piece(s)Available

29 Days or more

101.50 in (1-1/2")5.688 in (5-11/16")2.3750 in (2-3/8")5155(1159 lbf)7242(1628 lbf)25.4(1 µin)Compact
1 Piece(s)Available

29 Days or more

100.25 in (1/4")1.375 in (1-3/8")0.5000 in (1/2")218(49 lbf)302(68 lbf)15.24(0.6 µin)Round
1 Piece(s)Available

29 Days or more

100.38 in (3/8")1.594 in (1-19/32")0.6250 in (5/8")231(52 lbf)320(72 lbf)15.24(0.6 µin)Round
1 Piece(s)Available

29 Days or more

100.50 in (1/2")2.375 in (2-3/8")0.8750 in (7/8")694(156 lbf)952(214 lbf)15.24(0.6 µin)Round
1 Piece(s)Available

29 Days or more

100.63 in (5/8")2.813 in (2-13/16")1.1250 in (1-1/8")1117(251 lbf)1392(313 lbf)15.24(0.6 µin)Round
1 Piece(s)Available

29 Days or more

100.75 in (3/4")3.094 in (3-3/32")1.2500 in (1-1/4")1437(323 lbf)1904(428 lbf)20.32(0.8 µin)Round
1 Piece(s)Available

29 Days or more

101.00 in (1")4.281 in (4-9/32")1.5625 in (1-9/16")2362(531 lbf)3621(814 lbf)20.32(0.8 µin)Round
1 Piece(s)Available

29 Days or more

101.25 in (1-1/4")5.000 in (5")2.0000 in (2")3514(790 lbf)5031(1131 lbf)25.4(1 µin)Round
1 Piece(s)Available

29 Days or more

101.50 in (1-1/2")5.688 in (5-11/16")2.3750 in (2-3/8")5155(1159 lbf)7242(1628 lbf)25.4(1 µin)Round
1 Piece(s)Available

29 Days or more

100.25 in (1/4")1.375 in (1-3/8")0.5000 in (1/2")218(49 lbf)302(68 lbf)15.24(0.6 µin)Square
1 Piece(s)Available

29 Days or more

100.38 in (3/8")1.594 in (1-19/32")0.6250 in (5/8")231(52 lbf)320(72 lbf)15.24(0.6 µin)Square
1 Piece(s)Available

29 Days or more

100.50 in (1/2")2.375 in (2-3/8")0.8750 in (7/8")694(156 lbf)952(214 lbf)15.24(0.6 µin)Square
1 Piece(s)Available

29 Days or more

100.63 in (5/8")2.813 in (2-13/16")1.1250 in (1-1/8")1117(251 lbf)1392(313 lbf)15.24(0.6 µin)Square
1 Piece(s)Available

29 Days or more

100.75 in (3/4")3.094 in (3-3/32")1.2500 in (1-1/4")1437(323 lbf)1904(428 lbf)20.32(0.8 µin)Square
1 Piece(s)Available

29 Days or more

101.00 in (1")4.281 in (4-9/32")1.5625 in (1-9/16")2362(531 lbf)3621(814 lbf)20.32(0.8 µin)Square
1 Piece(s)Available

29 Days or more

101.25 in (1-1/4")5.000 in (5")2.0000 in (2")3514(790 lbf)5031(1131 lbf)25.4(1 µin)Square
1 Piece(s)Available

29 Days or more

101.50 in (1-1/2")5.688 in (5-11/16")2.3750 in (2-3/8")5155(1159 lbf)7242(1628 lbf)25.4(1 µin)Square

Loading...

  1. 1

Example

Flanged Linear Bushings - Double Bushings with Pilot:Related Image
 

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Outer Cylinder Material 52100 Bearing Steel Equivalent Outer Cylinder Surface Finish None Flange Type Pilot Flanged
Lubrication Type Standard Ball Recirculating Type Double Precision High Grade
Ball Material 52100 Bearing Steel Equivalent Retainer Material Plastic (Duracon M90 Equivalent) Seals With Seal
Greased filled Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.