(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Flanged, single (Inches).

Linear Ball Bushings - Flanged, single (Inches).
  • Volume Discount

Single ball bushings with configurable flange shape (circular, square or compact) with selectable dimensions in inches. Available in hardened carbon steel.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-LHFCOuter Cylinder: 52100 Bearing Steel, Ball: 52100 Bearing Steel, Cage: Plastic (Delrin class), Seel NBR (Nitrile Rubber)-Outer Cylinder: 58HRC~
U-LHFROuter Cylinder: 52100 Bearing Steel, Ball: 52100 Bearing Steel, Cage: Plastic (Delrin class), Seel NBR (Nitrile Rubber)-Outer Cylinder: 58HRC~
U-LHFSOuter Cylinder: 52100 Bearing Steel, Ball: 52100 Bearing Steel, Cage: Plastic (Delrin class), Seel NBR (Nitrile Rubber)-Outer Cylinder: 58HRC~
Flanged Linear Bushings - Single Bushing:Related Image

Specifications

Flanged Linear Bushings - Single Bushing:Related Image
Flanged Linear Bushings - Single Bushing:Related Image
Flanged Linear Bushings - Single Bushing:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-LHFC0.25
U-LHFC0.38
U-LHFC0.50
U-LHFC0.63
U-LHFC0.75
U-LHFC1.00
U-LHFC1.25
U-LHFC1.50
U-LHFR0.25
U-LHFR0.38
U-LHFR0.50
U-LHFR0.63
U-LHFR0.75
U-LHFR1.00
U-LHFR1.25
U-LHFR1.50
U-LHFS0.25
U-LHFS0.38
U-LHFS0.50
U-LHFS0.63
U-LHFS0.75
U-LHFS1.00
U-LHFS1.25
U-LHFS1.50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(inch)
Overall Length L
(inch)
O.D. D
(inch)
Basic Dynamic Load Rating (Details)
(N)
Basic Static Load Rating
(N)
Eccentricity
(µm)
Flange Shape
1 Piece(s)Available

29 Days or more

100.25 in (1/4")0.750 in (3/4")0.5000 in (1/2")133(30 lbf)151(34 lbf)12.7(0.5 µin)Compact
1 Piece(s)Available

29 Days or more

100.38 in (3/8")0.875 in (7/8")0.6250 in (5/8")142(32 lbf)160(36 lbf)12.7(0.5 µin)Compact
1 Piece(s)Available

29 Days or more

100.50 in (1/2")1.250 in (1-1/4")0.7500 in (3/4")427(96 lbf)476(107 lbf)12.7(0.5 µin)Compact
1 Piece(s)Available

29 Days or more

100.63 in (5/8")1.500 in (1-1/2")1.1250 in (1-1/8")689(155 lbf)694(156 lbf)12.7(0.5 µin)Compact
1 Piece(s)Available

29 Days or more

100.75 in (3/4")1.625 in (1-5/8")1.2500 in (1-1/4")885(199 lbf)952(214 lbf)15.24(0.6 µin)Compact
1 Piece(s)Available

29 Days or more

101.00 in (1")2.250 in (2-1/4")1.5625 in (1-9/16")1455(327 lbf)1810(407 lbf)15.24(0.6 µin)Compact
1 Piece(s)Available

29 Days or more

101.25 in (1-1/4")2.625 in (2-5/8")2.0000 in (2")2162(486 lbf)2513(565 lbf)20.32(0.8 µin)Compact
1 Piece(s)Available

29 Days or more

101.50 in (1-1/2")3.000 in (3")2.3750 in (2-3/8")3172(713 lbf)3621(814 lbf)20.32(0.8 µin)Compact
1 Piece(s)Available

29 Days or more

100.25 in (1/4")0.750 in (3/4")0.5000 in (1/2")133(30 lbf)151(34 lbf)12.7(0.5 µin)Round
1 Piece(s)Available

29 Days or more

100.38 in (3/8")0.875 in (7/8")0.6250 in (5/8")142(32 lbf)160(36 lbf)12.7(0.5 µin)Round
1 Piece(s)Available

29 Days or more

100.50 in (1/2")1.250 in (1-1/4")0.8750 in (7/8")427(96 lbf)476(107 lbf)12.7(0.5 µin)Round
1 Piece(s)Available

29 Days or more

100.63 in (5/8")1.500 in (1-1/2")1.1250 in (1-1/8")689(155 lbf)694(156 lbf)12.7(0.5 µin)Round
1 Piece(s)Available

5 Days

100.75 in (3/4")1.625 in (1-5/8")1.2500 in (1-1/4")885(199 lbf)952(214 lbf)15.24(0.6 µin)Round
1 Piece(s)Available

29 Days or more

101.00 in (1")2.250 in (2-1/4")1.5625 in (1-9/16")1455(327 lbf)1810(407 lbf)15.24(0.6 µin)Round
1 Piece(s)Available

29 Days or more

101.25 in (1-1/4")2.625 in (2-5/8")2.0000 in (2")2162(486 lbf)2513(565 lbf)20.32(0.8 µin)Round
1 Piece(s)Available

29 Days or more

101.50 in (1-1/2")3.000 in (3")2.3750 in (2-3/8")3172(713 lbf)3621(814 lbf)20.32(0.8 µin)Round
1 Piece(s)Available

29 Days or more

100.25 in (1/4")0.750 in (3/4")0.5000 in (1/2")133(30 lbf)151(34 lbf)12.7(0.5 µin)Square
1 Piece(s)Available

29 Days or more

100.38 in (3/8")0.875 in (7/8")0.6250 in (5/8")142(32 lbf)160(36 lbf)12.7(0.5 µin)Square
1 Piece(s)Available

29 Days or more

100.50 in (1/2")1.250 in (1-1/4")0.8750 in (7/8")427(96 lbf)476(107 lbf)12.7(0.5 µin)Square
1 Piece(s)Available

29 Days or more

100.63 in (5/8")1.500 in (1-1/2")1.1250 in (1-1/8")689(155 lbf)694(156 lbf)12.7(0.5 µin)Square
1 Piece(s)Available

29 Days or more

100.75 in (3/4")1.625 in (1-5/8")1.2500 in (1-1/4")885(199 lbf)952(214 lbf)15.24(0.6 µin)Square
1 Piece(s)Available

29 Days or more

101.00 in (1")2.250 in (2-1/4")1.5625 in (1-9/16")1455(327 lbf)1810(407 lbf)15.24(0.6 µin)Square
1 Piece(s)Available

29 Days or more

101.25 in (1-1/4")2.625 in (2-5/8")2.0000 in (2")2162(486 lbf)2513(565 lbf)20.32(0.8 µin)Square
1 Piece(s)Available

29 Days or more

101.50 in (1-1/2")3.000 in (3")2.3750 in (2-3/8")3172(713 lbf)3621(814 lbf)20.32(0.8 µin)Square

Loading...

  1. 1
 

Basic Information

TYPE Flange Motion Linear Motion Style Standard
Outer Cylinder Material 52100 Bearing Steel Equivalent Outer Cylinder Surface Finish None Flange Type Standard Flange
Lubrication Type Standard Ball Recirculating Type Single Precision High Grade
Ball Material 52100 Bearing Steel Equivalent Retainer Material Plastic (Duracon M90 Equivalent) Seals With Seal
Greased filled Not Provided

Additional Products in this Category

Complementary Products

Tech Support