(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Both ends with retaining ring grooves (inches).

Precision Linear Shafts - Both ends with retaining ring grooves (inches).

Inch Precision Linear Shaft with Retaining Ring Grooves on Both Ends are available in Case Hardened Steel and 440C Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating or No Surface Treatment.
[Diameter range] 0.25(1/4) - 1.00(1)
[Length range]1.00 - 45.00. Use the alteration LKC to specify the length in 0.001 increment.
Inch option available, please click Here.

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-SFARCase Hardened Steel-Induction Hardening 58HRC~
U-PSFARCase Hardened SteelHard Chrome Plating 750HVInduction Hardening 58HRC~
U-SSFAR440C Stainless Steel-Induction Hardening 56HRC~
Precision Linear Shafts - Retaining Ring Grooves on Both Ends:Related ImagePrecision Linear Shafts - Retaining Ring Grooves on Both Ends:Related Image

Specifications


Precision Linear Shafts - Retaining Ring Grooves on Both Ends:Related Image

Alterations

Precision Linear Shafts - Retaining Ring Grooves on Both Ends:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-PSFAR0.25-L[0.75-22/0.01]
U-PSFAR0.25-LLC[0.75-22/0.01]
U-PSFAR0.38-L[0.75-30/0.01]
U-PSFAR0.38-LLC[0.75-30/0.01]
U-PSFAR0.50-L[1-30/0.01]
U-PSFAR0.50-LLC[1-30/0.01]
U-PSFAR0.63-L[1-36/0.01]
U-PSFAR0.63-LLC[1-36/0.01]
U-PSFAR0.75-L[1.25-45/0.01]
U-PSFAR0.75-LLC[1.25-45/0.01]
U-PSFAR1.00-L[1.25-45/0.01]
U-PSFAR1.00-LLC[1.25-45/0.01]
U-SFAR0.25-L[0.75-22/0.01]
U-SFAR0.25-LLC[0.75-22/0.01]
U-SFAR0.38-L[0.75-30/0.01]
U-SFAR0.38-LLC[0.75-30/0.01]
U-SFAR0.50-L[1-30/0.01]
U-SFAR0.50-LLC[1-30/0.01]
U-SFAR0.63-L[1-36/0.01]
U-SFAR0.63-LLC[1-36/0.01]
U-SFAR0.75-L[1.25-45/0.01]
U-SFAR0.75-LLC[1.25-45/0.01]
U-SFAR1.00-L[1.25-45/0.01]
U-SFAR1.00-LLC[1.25-45/0.01]
U-SSFAR0.25-L[0.75-24/0.01]
U-SSFAR0.25-LLC[0.75-24/0.01]
U-SSFAR0.38-L[0.75-32/0.01]
U-SSFAR0.38-LLC[0.75-32/0.01]
U-SSFAR0.50-L[1-40/0.01]
U-SSFAR0.50-LLC[1-40/0.01]
U-SSFAR0.63-L[1.25-48/0.01]
U-SSFAR0.63-LLC[1.25-48/0.01]
U-SSFAR0.75-L[1.25-48/0.01]
U-SSFAR0.75-LLC[1.25-48/0.01]
U-SSFAR1.00-L[1.38-48/0.01]
U-SSFAR1.00-LLC[1.38-48/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Dia. D
(inch)
Material Surface Finish L
(inch)
LLC
(inch)
1 Piece(s)

6 Days

1/4"[Steel] Case Hardened SteelHard Chrome0.75 ~ 22-
1 Piece(s)

6 Days

1/4"[Steel] Case Hardened SteelHard Chrome-0.75 ~ 22
1 Piece(s)

6 Days

3/8"[Steel] Case Hardened SteelHard Chrome0.75 ~ 30-
1 Piece(s)

6 Days

3/8"[Steel] Case Hardened SteelHard Chrome-0.75 ~ 30
1 Piece(s)

6 Days

1/2"[Steel] Case Hardened SteelHard Chrome1 ~ 30-
1 Piece(s)

6 Days

1/2"[Steel] Case Hardened SteelHard Chrome-1 ~ 30
1 Piece(s)

6 Days

5/8"[Steel] Case Hardened SteelHard Chrome1 ~ 36-
1 Piece(s)

6 Days

5/8"[Steel] Case Hardened SteelHard Chrome-1 ~ 36
1 Piece(s)

6 Days

3/4"[Steel] Case Hardened SteelHard Chrome1.25 ~ 45-
1 Piece(s)

6 Days

3/4"[Steel] Case Hardened SteelHard Chrome-1.25 ~ 45
1 Piece(s)

6 Days

1"[Steel] Case Hardened SteelHard Chrome1.25 ~ 45-
1 Piece(s)

6 Days

1"[Steel] Case Hardened SteelHard Chrome-1.25 ~ 45
1 Piece(s)

6 Days

1/4"[Steel] Case Hardened SteelNone0.75 ~ 22-
1 Piece(s)

6 Days

1/4"[Steel] Case Hardened SteelNone-0.75 ~ 22
1 Piece(s)

6 Days

3/8"[Steel] Case Hardened SteelNone0.75 ~ 30-
1 Piece(s)

6 Days

3/8"[Steel] Case Hardened SteelNone-0.75 ~ 30
1 Piece(s)

6 Days

1/2"[Steel] Case Hardened SteelNone1 ~ 30-
1 Piece(s)

6 Days

1/2"[Steel] Case Hardened SteelNone-1 ~ 30
1 Piece(s)

6 Days

5/8"[Steel] Case Hardened SteelNone1 ~ 36-
1 Piece(s)

6 Days

5/8"[Steel] Case Hardened SteelNone-1 ~ 36
1 Piece(s)

6 Days

3/4"[Steel] Case Hardened SteelNone1.25 ~ 45-
1 Piece(s)

6 Days

3/4"[Steel] Case Hardened SteelNone-1.25 ~ 45
1 Piece(s)

6 Days

1"[Steel] Case Hardened SteelNone1.25 ~ 45-
1 Piece(s)

6 Days

1"[Steel] Case Hardened SteelNone-1.25 ~ 45
1 Piece(s)

6 Days

1/4"[Stainless Steel] 440C Stainless Steel EquivalentNone0.75 ~ 24-
1 Piece(s)

6 Days

1/4"[Stainless Steel] 440C Stainless Steel EquivalentNone-0.75 ~ 24
1 Piece(s)

6 Days

3/8"[Stainless Steel] 440C Stainless Steel EquivalentNone0.75 ~ 32-
1 Piece(s)

6 Days

3/8"[Stainless Steel] 440C Stainless Steel EquivalentNone-0.75 ~ 32
1 Piece(s)

6 Days

1/2"[Stainless Steel] 440C Stainless Steel EquivalentNone1 ~ 40-
1 Piece(s)

6 Days

1/2"[Stainless Steel] 440C Stainless Steel EquivalentNone-1 ~ 40
1 Piece(s)

6 Days

5/8"[Stainless Steel] 440C Stainless Steel EquivalentNone1.25 ~ 48-
1 Piece(s)

6 Days

5/8"[Stainless Steel] 440C Stainless Steel EquivalentNone-1.25 ~ 48
1 Piece(s)

8 Days

3/4"[Stainless Steel] 440C Stainless Steel EquivalentNone1.25 ~ 48-
1 Piece(s)

8 Days

3/4"[Stainless Steel] 440C Stainless Steel EquivalentNone-1.25 ~ 48
1 Piece(s)

8 Days

1"[Stainless Steel] 440C Stainless Steel EquivalentNone1.38 ~ 48-
1 Piece(s)

8 Days

1"[Stainless Steel] 440C Stainless Steel EquivalentNone-1.38 ~ 48

Loading...

  1. 1

Example

Precision Linear Shafts - Retaining Ring Grooves on Both Ends:Related Image
 

Basic Information

Basic Shape Straight End Shape (Left) Retaining Ring Groove End Shape (Right) Retaining Ring Groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.