(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusions - with Center Joint pre-Assembled

Aluminum Extrusions - with Center Joint pre-Assembled

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

Center joint installable without alterations.

  • inCAD Components
Aluminum Extrusions - with Center Joint pre-Assembled:Related Image
・Materials
Part Name[ M ]Material[ S ]Surface Treatment
Nuts are pre-inserted in the aluminum extrusion.A6N01SS-T5 Aluminum AlloyAnodize
Center JointCenter PostCF-8 Stainless Steel Cast-
Joint Guide304 Stainless Steel
Set Screw4137 Alloy SteelBlack Oxide Film

Specifications

Part Number-L
JFSM8-4040L-1200
Part NumberJoint ComponentL
0.5mm Increment
ExtrusionBuilt-in Joint ComponentAWrench required when tightening.Joints, Others
Center JointQuantity
JFSM5-2020L
(Left End Face only)
100~4000
HFS5-2020
(Click here)
HMJ5
(Click here)
120For M4  430
W
(Double End Faces)
2  860
6-3030L
(Left End Face only)
HFS6-3030
(Click here)
HMJ6
(Click here)
130For M6  510
W
(Double End Faces)
21,020
8-4040L
(Left End Face only)
HFS8-4040
(Click here)
HMJ8
(Click here)
140  550
W
(Double End Faces)
21,100
8-4545L
(Left End Face only)
HFS8-4545
(Click here)
HMJ8-45
(Click here)
145  580
W
(Double End Faces)
21,160

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JFSM5-2020L-[100-2800/0.5]
JFSM5-2020W-[0-2800/0.5]
JFSM6-3030L-[0-2800/0.5]
JFSM6-3030W-[0-2800/0.5]
JFSM8-4040L-[0-1800/0.5]
JFSM8-4040L-[1801-2800/0.5]
JFSM8-4040W-[0-1800/0.5]
JFSM8-4040W-[1801-2800/0.5]
JFSM8-4545L-[0-1800/0.5]
JFSM8-4545L-[1801-2800/0.5]
JFSM8-4545W-[0-1800/0.5]
JFSM8-4545W-[1801-2800/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion Series Extrusion No. Joint Components Built-in Overall Length L
(mm)
1 Piece(s)

9 Days or more

10Brackets - 5 Series5-2020L (Left End Face only)100 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 5 Series5-2020W (Double End Faces)0 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 6 Series6-3030L (Left End Face only)0 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 6 Series6-3030W (Double End Faces)0 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 8 Series8-4040L (Left End Face only)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 8 Series8-4040L (Left End Face only)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 8 Series8-4040W (Double End Faces)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 8 Series8-4040W (Double End Faces)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 8-45 Series8-4545L (Left End Face only)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 8-45 Series8-4545L (Left End Face only)1801 ~ 2800
1 Piece(s)

9 Days or more

10Brackets - 8-45 Series8-4545W (Double End Faces)0 ~ 1800
1 Piece(s)

9 Days or more

10Brackets - 8-45 Series8-4545W (Double End Faces)1801 ~ 2800

Loading...

  1. 1

Example

Aluminum Extrusions - with Center Joint pre-Assembled:Related Image
Aluminum Extrusions - with Center Joint pre-Assembled:Related Image
 

Basic Information

Material A6N01SS-T5 Aluminum Alloy Extrusion Series HFS Type Center Joint Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.