(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Temperature Sensors - Compact

Temperature Sensors - Compact
  • Volume Discount

•Measurement Object: Temperature
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Straight
•Sheath Protecting Tube Material: 304 Stainless Steel
•Probe Dia. d Dimension (Ø): 3.2

  • inCAD Components
Temperature Sensors - Compact, K-Thermocouple / Temperature-Resistor:Related Image
・Materials
TCKC
Type of ThermocoupleK Thermocouple
PrecisionJIS Class 2
Temperature Measurement Contact PointIsolated Neutral Type
Temperature Measurement Range0~250°C
[ M ]MaterialProtection Tubes304 Stainless Steel
Lead Wire
(Operating Temp. Range)
Glass Wool Coating
(0~150°C)
TCPC / TCPCF
Type of DevicePt100Ω
PrecisionJIS Class B
Lead Type3-lead Type
Temperature Measurement Range-50~250°C
[ M ]MaterialProtection Tubes304 Stainless Steel
Silicon Shrink Tube Heat-resistant Temperature150°C
Lead Wire
(Operating Temp. Range)
fluoropolymer Coating
(-50~150°C)

Specifications

Part Number-L-F-Terminal
TCKC3.2
TCKTF3.2
TCPF3.2
MFW1-10 Tool Steel.2
-
-
-
-
100
65
65
100

-


F2.5


-


M

■Lead Wire Fixed Type
Part NumberL
Fixed
F
Fixed (Unit: m)
Type of Terminal
TypeD
(K Thermocouple)
TCKC
(Temperature Measuring Resistor)
TCPC
3.21002Y
(M4 Crimp Spade)
■Lead Wire Configurable Type
Part NumberL
Fixed
F
0.1m Increment
Terminal
TypeD
(Temperature Measuring Resistor)
TCPCF
3.21000.3~5.0N
M
Y

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TCKC3.2-100
TCPC3.2-100
TCPCF3.2-100-F[0.3-5/0.1]-[M,​N,​Y]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType of Temperature Sensor Type of Thermocouple Temperature Measurement Contact Point Type of Device Temperature Measuring Resistor Structure Operating Temperature Range
(℃)
Type of Terminal Lead Wire Insulation Material Lead Wire Length F
(m)
1 Piece(s)Available

8 Days or more

10ThermocoupleK ThermocoupleIsolated Neutral Type--0~150Y-Shaped Crimp Terminal-2
1 Piece(s)Available

8 Days or more

10Temperature Measuring Resistor--Pt100ΩProtection Tubes-50~150Y-Shaped Crimp Terminalfluoropolymer Coating2
1 Piece(s)

15 Days or more

10Temperature Measuring Resistor--Pt100ΩProtection Tubes-50~150No Crimp Terminal / Round Crimp Terminal / Y-Shaped Crimp Terminalfluoropolymer Coating0.3 ~ 5

Loading...

  1. 1

More Information

[ ! ]Protective Tube cannot be bent.
■Feature: Lead wire is directly pulled out of protection tube. Does not have a sleeve, which shortens the distance between the heater and heated object and saves space for installation.
 

Basic Information

Measurement Object Temperature Sensors Sheath, Protecting Tube Material 304 Stainless Steel Operating Environment Standard
Number of Elements 1 (Single Element) Sheath, Protecting Tube Shape Straight Probe Dia. d(Ø) 3.2
Probe Length L(mm) 100 Attaching Portion Shape None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.