(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tank Accessories - Sanitary Low Level Float Switch

Tank Accessories - Sanitary Low Level Float Switch

Move the mouse over the image to zoom

  • Tank Accessories - Sanitary Low Level Float Switch
  • Tank Accessories - Sanitary Low Level Float Switch
  • Volume Discount

Controls pressure within tank.

  • inCAD Components

(i)Caution

  • Through fitting is included. (Individual part number: TNKT8-2)

Part Number

Configured Part Number is shown.

Sanitary Pipe Fittings - Low Level Float Switch:Related Image

Specifications

Part Number-Nominal
TNKFS300
TNKT6

-

2
■Float Switch (Optional) Spec List
Part Number
TypeL
TNKFS220
300
325
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Specifications
UsageFor Liquids
Operating Range (Gravity)0.7 or More
Pressure Resistance0.75MPa
Heat Resistant Temperature100°C
MaterialLead WireFEP Coating 0.3sq
Stem304 Stainless Steel
Float304 Stainless Steel
Stopper304 Stainless Steel
FillerEpoxy Type
SwitchORD229
Maximum Operating VoltageAC240V, DC200V
Maximum Operating CurrentAC0.5A, DC0.5A
Maximum Contact CapacityAC50VA, DC50W
Contact Resistance500mΩ or Less
Precision±3mm

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TNKFS220
TNKFS300
TNKFS325
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull length L
(mm)
1 Piece(s)Available

8 Days or more

10220
1 Piece(s)Available

8 Days or more

10300
1 Piece(s)Available

8 Days or more

10325
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull length L
(mm)

Loading...

  1. 1

More Information

Sanitary Pipe Fittings - Low Level Float Switch:Related Image

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.