(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Steel Pipe Fittings - L-Shaped Angle Brackets, Single / Double Slot

Steel Pipe Fittings - L-Shaped Angle Brackets, Single / Double Slot

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]·An L-shaped angle for pipes.

  • inCAD Components
Steel Pipe Fittings - L-Shaped Angle Brackets, Single / Double Slot:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment
Single Slot Double Slot Cantilever
SGPLSGPLDSGPLKLow Carbon Steel[ ! ]Black Oxide
SGPLSSGPLDSSGPLKS304 Stainless Steel-
[ ! ]The material of SGPLD is Low Carbon Steel.

Specifications

Part Number
SGPL4
Part NumberTHLWDPBAFGR
TypeU-Bolt Thread Size MSGPLSGPLSHole
Dia.
Applicable ScrewSlotted HoleApplicable Screw
Single Slot
SGPL
SGPLS
43.238030305.5M5202045554.5M42.25
51004040253055705.5M52.75
66.5M66.5M63.25

Part NumberTHLWDPBAA1FGR
TypeU-Bolt Thread Size MSGPLDSGPLDSHole Dia.Applicable ScrewSlotted HoleApplicable Screw
Double Slot
SGPLD
SGPLDS
44.5416050406.5M625354575604.5M42.25
520070404557.590755.5M52.75
68.5M86.5M63.25

Part NumberTHLWDBAFGRP
TypeU-Bolt Thread Size MSGPLKSGPLKSHole Dia.Applicable ScrewSlotted HoleApplicable Screw
Cantilever
SGPLK
SG
PLKS
43.238030808.5M82045554.5M42.2540
510040903055705.5M52.7550
[ ! ]Click here Use with flat washers (PWF, SPWF) is recommended. [ ! ]For detailed U bolt dimensions Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPL4
SGPL5
SGPL6
SGPLD4
SGPLD5
SGPLD6
SGPLDS4
SGPLDS5
SGPLDS6
SGPLK4
SGPLK5
SGPLKS4
SGPLKS5
SGPLS4
SGPLS5
SGPLS6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Shape U-Bolt Thread Size M (Coarse)
1 Piece(s)Available

8 Days or more

10Low Carbon SteelBlack Oxide Coating1. Single SlotM44
1 Piece(s)Available

8 Days or more

10Low Carbon SteelBlack Oxide Coating1. Single SlotM55
1 Piece(s)Available

8 Days or more

10Low Carbon SteelBlack Oxide Coating1. Single SlotM66
1 Piece(s)Available

8 Days or more

10Low Carbon SteelBlack Oxide Coating2. Double SlotM44
1 Piece(s)Available

8 Days or more

10Low Carbon SteelBlack Oxide Coating2. Double SlotM55
1 Piece(s)Available

8 Days or more

10Low Carbon SteelBlack Oxide Coating2. Double SlotM66
1 Piece(s)Available

8 Days or more

10Stainless Steel (SUS304D)No2. Double SlotM44
1 Piece(s)Available

8 Days or more

10Stainless Steel (SUS304D)No2. Double SlotM55
1 Piece(s)Available

8 Days or more

10Stainless Steel (SUS304D)No2. Double SlotM66
1 Piece(s)Available

8 Days or more

10Low Carbon SteelBlack Oxide CoatingCantileverM44
1 Piece(s)Available

8 Days or more

10Low Carbon SteelBlack Oxide CoatingCantileverM55
1 Piece(s)Available

8 Days or more

10Stainless Steel (SUS304D)NoCantileverM44
1 Piece(s)Available

8 Days or more

10Stainless Steel (SUS304D)NoCantileverM55
1 Piece(s)Available

8 Days or more

10Stainless Steel (SUS304D)No1. Single SlotM44
1 Piece(s)Available

8 Days or more

10Stainless Steel (SUS304D)No1. Single SlotM55
1 Piece(s)Available

8 Days or more

10Stainless Steel (SUS304D)No1. Single SlotM66

Loading...

  1. 1

Example

Steel Pipe Fittings - L-Shaped Angle Brackets, Single / Double Slot:Related Image
U-Bolt (UB) (>> Click here)
Pipe Manifold (SGM) (>> Click here)
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.