(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Pipe Fitting - Corner Tee, Female, Tapped, Low Pressure

Pipe Fitting - Corner Tee, Female, Tapped, Low Pressure

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material : FCMB270
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connection Thread Type M1 : Rc
For complete product overview and details on 3 Port Elbow Low Pressure Pipe Fitting (MISUMI) see the sections below:

  • inCAD Components
Low Pressure Pipe Fittings - 3 Port Elbow:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGSTLFCMB270Hot Zinc Plating

Specifications

Part Number
SGPSD12
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberRc (PT)(D)A
TypeNo.
SGSTL15A1/22826
20A3/43430
25A14338

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGSTL15A
SGSTL20A
SGSTL25A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1
1 Piece(s)Available

8 Days or more

101/2B(15A)
1 Piece(s)Available

8 Days or more

103/4B(20A)
1 Piece(s)Available

8 Days or more

101B(25A)

Loading...

  1. 1

More Information

Operating Conditions of Fittings
*Pulsating Water is a stream of water that is generated under steady operating conditions and variation of pressure and flow rate occurs in cycles. (Except for transitional change)
*Static Flow Water is a non-pulsating stream of water.
*As fittings are cast products, ( ) dimensions such as (D) and (T) are for reference, not guaranteed.
Fluid StateMax. Operating Pressure Mpa
Steam, Air, Gas, Oil: Up to 300°C1.0
Steam, Air, Oil, Pulsating Water: Up to 200°C1.4
Static Flow Water: Up to 120°C2.0
 

Basic Information

Material FCMB270 Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connection Thread Type M1 Rc Surface Treatment Hot Zinc Plating Applicable Fluid Pulsating water and static water / Air / Steam / Gas / Oil
Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.