(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Adapter Fittings - Weld End, Hose End

Sanitary Adapter Fittings - Weld End, Hose End

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

The fitting product line-up has become more various.

Sanitary Pipe Fittings - Ferrule Gasket, L-Shaped:Related Image
・Materials
Type[ M ]Material
SNWHAD304 Stainless Steel

Specifications

Part Number-Nominal
SNWTD2S-1.5S
SNWZFA1S

-

6
Part NumberDL
TypeNo.
SNWHAD1S25.460
1.5S38.180
2S50.880
2.5S63.580
3S76.380
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNWHAD1S
SNWHAD1.5S
SNWHAD2S
SNWHAD2.5S
SNWHAD3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
1 Piece(s)Available

8 Days or more

101.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

101.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

101.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

102.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

102.5S~4.5S3.0S72.3

Loading...

  1. 1
 

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Hose Type Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 304 Stainless Steel
Surface Finish Inner and Outer Surface Polishing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.