(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z-Axis Simplified Adjustment Unit - Feed Screw, High Load

Z-Axis Simplified Adjustment Unit - Feed Screw, High Load
  • Volume Discount

Feed Screw Unit with Z axis bracket is offered with optional 4 sizes.

  • inCAD Components

Part Number

Configured Part Number is shown.

Z-Axis Simplified Stages for Adjustment- Feed Screw, High Load:Related Image
Z-Axis Simplified Stages for Adjustment- Feed Screw, High Load:Related Image
Z-Axis Simplified Stages for Adjustment- Feed Screw, High Load:Related Image
・Materials
TypeMain BodyShaftKnobFeed Screw[ A ]Accessories
Standard HandleLarge Handle[ M ]Material[ S ]Surface Treatment[ M ]Material[ M ]Material[ M ]Material
ZKNEJZKJLAluminum AlloyBlack Anodize304 Stainless Steel303 Stainless Steel304 Stainless SteelHex Socket Head Cap Screw
(SCB4-15) 2 pcs.

Specifications

Part Number
ZKJL40
Part NumberStage Surface (mm)Travel Distance (mm)ZLPWXNLoad Capacity (N)Weight (kg)
TypeNo.
ZKNEJ
ZKJL
2020x20± 78668361010 9.80.08
2525x257111150.10
4040x40± 910901846181519.60.22
6060x60±1315120305640200.39
[ ! ]Travel per Rotation: 0.7mm
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Z-Axis Simplified Stages for Adjustment- Feed Screw, High Load:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZKJL20
ZKJL20-CLC
ZKJL20-MMR
ZKJL20-MMR-CLC
ZKJL25
ZKJL25-CLC
ZKJL25-MMR
ZKJL25-MMR-CLC
ZKJL40
ZKJL40-CLC
ZKJL40-MMR
ZKJL40-MMR-CLC
ZKJL60
ZKJL60-CLC
ZKJL60-MMR
ZKJL60-MMR-CLC
ZKNEJ20
ZKNEJ20-CLC
ZKNEJ20-MMR
ZKNEJ20-MMR-CLC
ZKNEJ25
ZKNEJ25-CLC
ZKNEJ25-MMR
ZKNEJ25-MMR-CLC
ZKNEJ40
ZKNEJ40-CLC
ZKNEJ40-MMR
ZKNEJ40-MMR-CLC
ZKNEJ60
ZKNEJ60-CLC
ZKNEJ60-MMR
ZKNEJ60-MMR-CLC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Z Direction) Range
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H
(mm)
Clamp bolt for fixing table Handle Shape Mounting of Plate with Scale Seal
1 Piece(s)Available

8 Days or more

10~±10mm2020-No Change of Clamp (Set Screw)Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10~±10mm202010Change Clamp (Knurled Knob)Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10~±10mm202010No Change of Clamp (Set Screw)Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

10~±10mm202010Change Clamp (Knurled Knob)Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

10~±10mm2525-No Change of Clamp (Set Screw)Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10~±10mm252510Change Clamp (Knurled Knob)Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10~±10mm252510No Change of Clamp (Set Screw)Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

10~±10mm252510Change Clamp (Knurled Knob)Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

10~±10mm4040-No Change of Clamp (Set Screw)Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10~±10mm404010Change Clamp (Knurled Knob)Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10~±10mm404010No Change of Clamp (Set Screw)Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

10~±10mm404010Change Clamp (Knurled Knob)Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

10±10~20mm6060-No Change of Clamp (Set Screw)Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10±10~20mm606010Change Clamp (Knurled Knob)Large HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10±10~20mm606010No Change of Clamp (Set Screw)Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

10±10~20mm606010Change Clamp (Knurled Knob)Large HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

10~±10mm2020-No Change of Clamp (Set Screw)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10~±10mm202010Change Clamp (Knurled Knob)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10~±10mm202010No Change of Clamp (Set Screw)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

10~±10mm202010Change Clamp (Knurled Knob)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

10~±10mm2525-No Change of Clamp (Set Screw)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10~±10mm252510Change Clamp (Knurled Knob)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10~±10mm252510No Change of Clamp (Set Screw)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

10~±10mm252510Change Clamp (Knurled Knob)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

10~±10mm4040-No Change of Clamp (Set Screw)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10~±10mm404010Change Clamp (Knurled Knob)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10~±10mm404010No Change of Clamp (Set Screw)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

10~±10mm404010Change Clamp (Knurled Knob)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

8 Days or more

10±10~20mm6060-No Change of Clamp (Set Screw)Standard HandleStandard (No Plate with Scale)
1 Piece(s)Available

10 Days or more

10±10~20mm606010Change Clamp (Knurled Knob)Standard Handle-
1 Piece(s)Available

10 Days or more

10±10~20mm606010No Change of Clamp (Set Screw)Standard HandleMMR (Scaled Plate Provided)
1 Piece(s)Available

10 Days or more

10±10~20mm606010Change Clamp (Knurled Knob)Standard HandleMMR (Scaled Plate Provided)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Z Direction) Range
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Size (Thickness) H
(mm)
Clamp bolt for fixing table Handle Shape Mounting of Plate with Scale Seal

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 5~30 Feeding Method Feed Screw Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Guiding Mechanism Shaft Slide Feed method (feed screw type) Handle Operation
Feed method (feed pitch)(mm) 0.7 Diameter of ball screw(φ) 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.