(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rails for Switches and Sensors - Aluminum, L Dimension Selectable, DIN Rails

Rails for Switches and Sensors - Aluminum, L Dimension Selectable, DIN Rails
  • Volume Discount

Aluminum rails allowing to mount an amplifier for optical fiber sensor.

  • METRIC
  • inCAD Components

(i)Caution

  • Rails with L=100,150 and 200 will be cut at random positions.
Rails for Switches and Sensors- Aluminum Type L Dimension Selectable, DIN Rails:Related Image
・Materials
[ M ]Material[ S ]Surface TreatmentPart Number
Installation Surface 27mmInstallation Surface 31mm
For M4For M5
6063-T5 Aluminum AlloyClear AnodizeDNR274DNR314DNR315

Specifications

Part Number-L
DNR274
DNR315
-
-
150
1000
Part NumberL
DNR274
DNR
314
DNR315
100
150
200
1000
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DNR274-100
DNR274-1000
DNR274-150
DNR274-200
DNR314-100
DNR314-1000
DNR314-150
DNR314-200
DNR315-100
DNR315-1000
DNR315-150
DNR315-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Overall Length L
(mm)
1 Piece(s)Available

Same day

Stock

10Installation Surface 27mm for M4100
1 Piece(s)Available

8 Days or more

10Installation Surface 27mm for M41000
1 Piece(s)Available

Same day

Stock

10Installation Surface 27mm for M4150
1 Piece(s)Available

Same day

Stock

10Installation Surface 27mm for M4200
1 Piece(s)Available

Same day

Stock

10Installation Surface 31mm for M4100
1 Piece(s)Available

Same day

Stock

10Installation Surface 31mm for M41000
1 Piece(s)Available

Same day

Stock

10Installation Surface 31mm for M4150
1 Piece(s)Available

Same day

Stock

10Installation Surface 31mm for M4200
1 Piece(s)Available

8 Days or more

10Installation Surface 31mm for M5100
1 Piece(s)Available

8 Days or more

10Installation Surface 31mm for M51000
1 Piece(s)Available

8 Days or more

10Installation Surface 31mm for M5150
1 Piece(s)Available

8 Days or more

10Installation Surface 31mm for M5200

Loading...

  1. 1

Example

Rails for Switches and Sensors- Aluminum Type L Dimension Selectable, DIN Rails:Related Image
 

Basic Information

Type DIN Rail Hole Position Hole Position Fixed Mounting Holes Through Holes/Slotted Holes
Material 6063-T5 Aluminum Alloy Surface Treatment Clear Anodize

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.