(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Metal Heads for Toggle Clamps - Standard

Metal Heads for Toggle Clamps - Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]It's a normal bolt. [Applications]Bolts for toggle clamps.

  • inCAD Components
Clamp Components Items - Metal Threaded Heads for Clamps, Rubber Type:Related Image
・Materials
TypeTip PartBolt Part
[ M ]Material[ H ]Hardness[ M ]Material[ S ]Surface Treatment
MC_-_ _NBR Nitrile
Rubber
Shore A70SteelTrivalent Chromate
MCS_-_ _Stainless Steel-

Specifications

Part Number
MC4-32
MCS6-37
Part NumberM-ℓ
(Thread
Effective Length)
L (O.A.L)t1t2dd1
MC4-154−1625276.511.2
MC4-324−3342
MC5-275−28382811.513.8
MC5-695−7080
MC6-376−37512121016
MC6-626−6276
MC6-876−87101
MC8-458−47632.513.51319
MC8-758−7793
MC8-1058−107123
MC10-5910−61855.518.51624
MC12-6612−661009252232
 
Part NumberM-ℓ
(Thread
Effective Length)
L (O.A.L)t1t2dd1
MCS4-154−1625276.511.2
MCS4-324−3342
MCS6-376−3751121016
MCS8-458−47632.513.51319

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC4-15
MC4-32
MC5-27
MC5-69
MC6-37
MC6-62
MC6-87
MC8-45
MC8-75
MC8-105
MC10-59
MC12-66
MCS4-15
MCS4-32
MCS6-37
MCS8-45
Part NumberMinimum order quantityVolume DiscountDays to Ship Clamp Bolt Size No.(Screw length is ℓ dimension)
(mm)
1 Piece(s)Available

Same day

Stock

M415(15)
1 Piece(s)Available

Same day

Stock

M432(32)
1 Piece(s)Available

8 Days or more

M527(27)
1 Piece(s)Available

8 Days or more

M569(69)
1 Piece(s)Available

Same day

Stock

M637(37)
1 Piece(s)Available

8 Days or more

M662(62)
1 Piece(s)Available

8 Days or more

M687(87)
1 Piece(s)Available

Same day

Stock

M845(44.5)
1 Piece(s)Available

Same day

Stock

M875(74.5)
1 Piece(s)Available

8 Days or more

M8105(104.5)
1 Piece(s)Available

Same day

Stock

M1059(59)
1 Piece(s)Available

8 Days or more

M1266(66)
1 Piece(s)Available

8 Days or more

M415(15)
1 Piece(s)Available

8 Days or more

M432(32)
1 Piece(s)Available

8 Days or more

M637(37)
1 Piece(s)Available

8 Days or more

M845(44.5)

Loading...

  1. 1
 

Basic Information

Products Washers

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.