(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 186 N.

Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 186 N.

Move the mouse over the image to zoom

  • Volume Discount

Max. Holding Capacity: 186N | Height under bar: 16mm | Overall Height: 74.4mm (when clamped)

  • inCAD Components

Part Number

Configured Part Number is shown.

MC04-1L

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypeMain BodyMounting BracketFlange Base
Body Material[Steel] 1018 Carbon SteelClamp BoltsAdjustable
Clamp Bolt SizeM5Clamp Bolt MaterialIron + Rubber Pad
Arm Height TypeStandardArm Height(mm)24
Arm Length TypeLong ArmArm Length(mm)51
Handle LengthStandardClamping Force (Range)(N)~499
Toggel Clamps - Vertical Handle, Long Arm Type:Related Image

Specifications

Part Number
MC04-3L
Part NumberMC04-1L
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)186
Weight (g)75
Open-Close Angle of Arm
 
104°
Open-Close Angle of Handle62°
AccessoriesBolt with Rubber
Material: NBR Nitrile Rubber
Hardness: Shore A70

Part Number 

Loading...
Part Number
MC04-1L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Example

Toggel Clamps - Vertical Handle, Long Arm Type:Related Image
The combination in this example is selectable on the website. Selection Detail >> Click here

Basic Information

Type Main Body Mounting Bracket Flange Base Body Material 1018 Carbon Steel
Clamp Bolts Adjustable Clamp Bolt Size M5 Clamp Bolt Material Iron + Rubber Pad
Arm Height Type Standard Arm Height(mm) 24 Arm Length Type Long Arm
Arm Length(mm) 51 Handle Length Standard Clamping Force (Range)(N) ~499

Please check the type/dimensions/specifications of the part MC04-1L in the Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 186 N. series.

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.