(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamps - Horizontal, Flange Base, Tightening Force 450 N

Toggle Clamps - Horizontal, Flange Base, Tightening Force 450 N

Click this image to zoom it.

Move the mouse over the image to zoom

  • Toggle Clamps - Horizontal, Flange Base, Tightening Force 450 N
  • Toggle Clamps - Horizontal, Flange Base, Tightening Force 450 N
  • Volume Discount

Holding Capacity: 450N | Stroke: 17mm

  • inCAD Components

PDFP.2019-1786

Unit examples related to this product
Toggle Clamps - Horizontal Handle, Horizontal or Vertical Base Push-Pull Type:Related Image

Specifications

Part Number
MC02-1
Part NumberMC03-1MC03-S1
Body Material1018 Carbon Steel304 Stainless Steel
Surface Treatment*Trivalent Chromate-
Stroke (mm)17
Tightening Force (N)450
Open-Close Angle of Handle185°
Weight (g)50
AccessoriesBolt with Rubber
Material: NBR Nitrile Rubber
Hardness: Shore A70
Stainless Steel Bolt

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC03-1
MC03-S1
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Clamp Bolt Material
1 Piece(s)Available

Same day

Stock

[Steel] 1018 Carbon SteelIron + Rubber Pad
1 Piece(s)Available

Same day

Stock

304 Stainless SteelStainless Steel

Loading...

  1. 1

Example

Toggle Clamps - Horizontal Handle, Horizontal or Vertical Base Push-Pull Type:Related Image
 

Basic Information

Mounting Bracket Flange Base Clamp Bolt Size M4 Stroke Amount L(mm) 17
Handle Length Standard Type Horizontal Clamping Force (Range)(N) ~1399
Mount Type Flange Base

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.