(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Horizontal Toggle Clamp - Flange Base, Tip Bolt Fixed, Tightening Force 264.6 N

Horizontal Toggle Clamp - Flange Base, Tip Bolt Fixed, Tightening Force 264.6 N

Click this image to zoom it.

Move the mouse over the image to zoom

  • Horizontal Toggle Clamp - Flange Base, Tip Bolt Fixed, Tightening Force 264.6 N
  • Horizontal Toggle Clamp - Flange Base, Tip Bolt Fixed, Tightening Force 264.6 N
  • Volume Discount

Holding Capacity: 264.6N | Height under bar: 9.7mm | Overall length: 71mm (when clamped)

  • inCAD Components
Toggle Clamps - Horizontal Handle Type:Related Image

Specifications

Part Number
MC01-1
Part NumberMC01-1MC01-S1
Body Material1018 Carbon Steel304 Stainless Steel
Surface TreatmentTrivalent Chromate-
Tightening Force (N)264.6
Weight (g)
 
30
Open-Close Angle of Arm90°
Open-Close Angle of Handle73°
Accessories* Nylon BoltStainless Steel Bolt

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC01-1
MC01-S1
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Clamp Bolt Material
1 Piece(s)Available

Same day

Stock

[Steel] 1018 Carbon SteelNylon
1 Piece(s)Available

Same day

Stock

304 Stainless SteelStainless Steel

Loading...

  1. 1

Example

Toggle Clamps - Horizontal Handle Type:Related Image
The combination in this example is selectable on the website. Selection Detail >> Click here
 

Basic Information

Mounting Bracket Flange Base Clamp Bolt Size M4 Arm Height Type Standard
Arm Height(mm) 12.7 Arm Length Type Standard Arm Length(mm) 23
Clamping Force (Range)(N) ~269

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.