(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tooling Ball Accessories - Mounting Pad

Tooling Ball Accessories - Mounting Pad

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Use this for accuracy control of inspection components.

  • inCAD Components
Inspection Jigs Items - Locating Pad:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel
[ S ] Surface Treatment: Black Oxide

Specifications

Part Number
CRB20
CRBP20
CRB12
Part NumberTDApplicable Ball
TypeNo.
CRBP12126CRB12
202210CRB20
[ ! ]Product CRBP12 is shipped if the number isn't specified. [ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CRBP12
CRBP20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBall Dia.
(s φ)
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1020

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.