(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Handles - U-type, curved, cast iron.

Handles - U-type, curved, cast iron.
  • Volume Discount
  • Spec Change

Handles with stainless steel buff-finished and with excellent appearance

  • inCAD Components
Handles - Stainless Steel Cast:Related Image
・Materials
[ M ] Material: 304 Stainless Steel
[ S ] Surface Treatment: Buffed Surface

Specifications

Part Number
UWASND100
UWANDC125
Part NumberL1HhtRdNAllowable Load (N)Mass
(g)
TypeL
UWANDC10512030245257.55.550083
11513033275267.55.590
12514534285.530106.5106

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWANDC105
UWANDC105-SET
UWANDC115
UWANDC115-SET
UWANDC125
UWANDC125-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Pitch L
(mm)
Full height
(mm)
Applicable Screw and Nut Set
1 Piece(s)Available

8 Days or more

1010530Separate Item (No Applicable Screw and Nut Set Included)
1 Piece(s)Available

8 Days or more

1010530With SET (Applicable Screw and Nut)
1 Piece(s)Available

8 Days or more

1011533Separate Item (No Applicable Screw and Nut Set Included)
1 Piece(s)Available

8 Days or more

1011533With SET (Applicable Screw and Nut)
1 Piece(s)Available

8 Days or more

1012534Separate Item (No Applicable Screw and Nut Set Included)
1 Piece(s)Available

8 Days or more

1012534With SET (Applicable Screw and Nut)

Loading...

  1. 1
 

Basic Information

Surfaced Type Category U Shaped U-shaped Type Cast Pull Handles Additional Function No
Allowable Load(N) 500 Material 304 Stainless Steel Surface Treatment Buffing
Mounting Method Round hole Grip thickness(mm) 17

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.